Your dashboard services.
Register to access all tools.

Bucket Foundations for Telescopic Lightning Protection Masts

Prefabricated element for easy erection of telescopic lightning protection masts.
No concreting on site.
For detailed information on the telescopic system, foundation and erection, please see the installation instructions.

Type KöFU I

For masts with a height above ground level from 13.35 to 19.35 m.
(Part No. 103 013 / 103 016 / 103 019)
Flange plate 400 x 400 mm.

1 Product

Part No. 103030 KÖFU I TBM FP400

GTIN 4013364129917, Customs tariff No. (EU): 68109100, Gross weight: 2620.00 kg, PU: 1.00 Stk


Images

Additional information

Bucket foundation for telescopic lightning protection mast, KöFu 2
Bucket foundation for telescopic lightning protection mast
Bucket foundation (pre-fabricated element) for easy
erection of telescopic lightning protection masts
For heights above ground level from 13.35 to 19.35 m
(Part No. 103 013 / 103 016 / 103 019)
for flange plate 400x400 mm
Material: concrete (C50/60)
Dimensions: 1800 x 2000 x 850 mm
Weight: approx. 2.5 t

Brand: DEHN
Type: KÖFU I TBM FP400
Part No.: 103030
or equivalent.

 

Technical data

Material concrete (C50/60)
Dimensions 1800 x 2000 x 850 mm
Weight approx. 2.5 t

Product 103030 was added to Notepad.

Product 103030 was added to the cart.


Type KöFU II

For masts with a height above ground level from 22.35 to 24.85 m.
(Part No. 103 022 or 103 025)
Flange plate 565 x 565 mm.

1 Product

Part No. 103031 KÖFU II TBM FP565

GTIN 4013364129924, Customs tariff No. (EU): 68109100, Gross weight: 4900.00 kg, PU: 1.00 Stk


Images

Additional information

Bucket foundation for telescopic lightning protection mast, KöFu 1
Bucket foundation for telescopic lightning protection mast
Bucket foundation (pre-fabricated element) for easy
erection of telescopic lightning protection masts
For heights above ground level 22.35 + 24.85 m
(Part No. 103 022 + 103 025)
for flange plate 565x565 mm
Material: concrete (C50/60)
Dimensions: 2400 x 2400 x 1010 mm
Weight: approx. 4.9 t

Brand: DEHN
Type: KÖFU II TBM FP565
Part No.: 103031
or equivalent.

 

Technical data

Material concrete (C50/60)
Dimensions 2400 x 2400 x 1010 mm
Weight approx. 4.9 t

Product 103031 was added to Notepad.

Product 103031 was added to the cart.


back to top