Your dashboard services.
Register to access all tools.

Telescopic Lightning Protection Mast for Bucket or Concrete Foundations

Air-termination mast for protecting special facilities such as biogas plants, free field PV systems, Ex systems and ammunition dumps against direct lightning strikes.The masts are erected in a bucket foundation (pre-fabricated) or an on-site concrete foundation with foundation basket (to be ordered separately).For detailed imformation on the plug-in system, foundation and installation, please see in installation instructions No. 1729.This air-termination mast system ensures that entire systems / areas are located in the protected volume (lightning protection zone 0B) without installing horizontal air-termination systems (spanning cables).The separation distance s according to IEC/EN 62305-3 between the air-termination mast and the object to be protected must be observed. The air-termination masts are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).Advantages of the air-termination mast system:
  • Excavation work can be completed in advance
  • Erection in (prefabricated) bucket foundation on site with comparatively little effort, or
  • Erection in on-site concrete foundations with foundation basket (concrete curing time to be observed for scheduling and erection)
  • With flange plate for fast mounting
  • Easily adjustable with M24 threaded bolts
  • Detailed mounting instructions
  • Verifiable statics (upon request)
Components:
  • Air-termination rod, St/tZn, Ø42 / 20 / 10 mm, length 2400 or 5400 mm, with M20 thread and lock nut
  • Conic mast segments
  • Flange plate with connection lug for earth connection hole Ø12 mm (for round conductor Ø10 mm, e.g. with KS connector (Part No. 301 019))
Max. transport length 6 m.

5 Products

Part No. 103013 TBM 13.35M FP400 STTZN

GTIN 4013364129818, Customs tariff No. (EU): 85389099, Gross weight: 228.00 kg, PU: 1.00 Stk


Images

Additional information

Telescopic lighting protection mast in bucket or concrete foundation, height 13.35 m
Telescopic lightning protection mast in bucket or concrete foundation
Air-termination mast for protecting systems against direct lightning strikes
The masts are erected in a bucket foundation (pre-fabricated)
or a concrete foundation with foundation basket.
The mast is dimensioned according to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of 221 km/h.
Plug-in system with conic mast segments including
flange plate with connection lug for earth connection, hole Ø12 mm
(for round conductor Ø10 mm, e.g. with KS connector Part No. 301 019).

Material: St/tZn
Height above ground level: 13350 mm
Mast segments: 2
Dimensions of flange plate: 400 x 400 mm
Flange plate: 4x Ø28 mm for 4x M24 (300 x 300 mm)
Dim. of on-site concrete foundation : 1400 x 1400 x 900 mm
Standard: EN 62561-(1+2)

Brand: DEHN
Type: TBM 13.35M FP400 STTZN
Part No.: 103013
or equivalent.

Certificates

 

Technical data

Material St/tZn
Height above ground level (l1) 13350 mm
Mast segments 2
Max. gust wind speed 221 km/h
Dimensions of flange plate 400 x 400 mm
Flange plate 4x Ø28 mm for 4x M24 (300 x 300 mm)
Dim. of on-site concrete foundation (l x w x h) 1400 x 1400 x 900 mm
Standard EN 62561-(1+2)

Product 103013 was added to Notepad.

Product 103013 was added to the cart.

Part No. 103016 TBM 16.35M FP400 STTZN

GTIN 4013364129825, Customs tariff No. (EU): 85389099, Gross weight: 230.00 kg, PU: 1.00 Stk


Images

Additional information

Telescopic lighting protection mast in bucket or concrete foundation, height 16.35 m
Telescopic lightning protection mast in bucket or concrete foundation
Air-termination mast for protecting systems against direct lightning strikes
The masts are erected in a bucket foundation (pre-fabricated) or a concrete foundation with foundation basket.
The mast is dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a max. gust wind speed of 171 km/h.
Plug-in system with conic mast segments including flange plate with connection lug for earth connection, hole Ø12 mm (for round conductor Ø10 mm, e.g. with KS connector Part No. 301 019).

Material: St/tZn
Height above ground level: 16350 mm
Mast segments: 2
Dimensions of flange plate: 400 x 400 mm
Flange plate: 4x Ø28 mm for 4x M24 (300 x 300 mm)
Dim. of on-site concrete foundation : 1400 x 1400 x 900 mm
Standard: EN 62561-(1+2)

Brand: DEHN
Type: TBM 16.35M FP400 STTZN
Part No.: 103016
or equivalent.

Certificates

 

Technical data

Material St/tZn
Height above ground level (l1) 16350 mm
Mast segments 2
Max. gust wind speed 171 km/h
Dimensions of flange plate 400 x 400 mm
Flange plate 4x Ø28 mm for 4x M24 (300 x 300 mm)
Dim. of on-site concrete foundation (l x w x h) 1400 x 1400 x 900 mm
Standard EN 62561-(1+2)

Product 103016 was added to Notepad.

Product 103016 was added to the cart.

Part No. 103019 TBM 19.35M FP565 STTZN

GTIN 4013364129832, Customs tariff No. (EU): 85389099, Gross weight: 310.00 kg, PU: 1.00 Stk


Images

Additional information

Telescopic lighting protection mast in bucket or concrete foundation, height 19.35 m
Telescopic lightning protection mast in bucket or concrete foundation
Air-termination mast for protecting systems against direct lightning strikes
The masts are erected in a bucket foundation (pre-fabricated) or a concrete foundation with foundation basket.
The mast is dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a max. gust wind speed of 160 km/h.
Plug-in system with conic mast segments including flange plate with connection lug for earth connection, hole Ø12 mm (for round conductor Ø10 mm, e.g. with KS connector Part No. 301 019).

Material: St/tZn
Height above ground level: 19350 mm
Mast segments: 3
Dimensions of flange plate: 400 x 400 mm
Flange plate: 4x Ø28 mm for 4x M24 (300 x 300 mm)
Dim. of on-site concrete foundation : 1600 x 1600 x 900 mm
Standard: EN 62561-(1+2)

Brand: DEHN
Type: TBM 19.35M FP565 STTZN
Part No.: 103019
or equivalent.

Certificates

 

Technical data

Material St/tZn
Height above ground level (l1) 19350 mm
Mast segments 3
Max. gust wind speed 160 km/h
Dimensions of flange plate 400 x 400 mm
Flange plate 4x Ø28 mm for 4x M24 (300 x 300 mm)
Dim. of on-site concrete foundation (l x w x h) 1600 x 1600 x 900 mm
Standard EN 62561-(1+2)

Product 103019 was added to Notepad.

Product 103019 was added to the cart.

Part No. 103022 TBM 22.35M FP565 STTZN

GTIN 4013364129849, Customs tariff No. (EU): 85389099, Gross weight: 452.00 kg, PU: 1.00 Stk


Images

Additional information

Telescopic lighting protection mast in bucket or concrete foundation, height 22.35 m
Telescopic lightning protection mast in bucket or concrete foundation
Air-termination mast for protecting systems against direct lightning strikes
The masts are erected in a bucket foundation (pre-fabricated) or a concrete foundation with foundation basket.
The mast is dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a max. gust wind speed of 166 km/h.
Plug-in system with conic mast segments including flange plate with connection lug for earth connection, hole Ø12 mm (for round conductor Ø10 mm, e.g. with KS connector Part No. 301 019).

Material: St/tZn
Height above ground level: 22350 mm
Mast segments: 4
Dimensions of flange plate: 565 x 565 mm
Flange plate: 8x Ø28 mm for 8x M24 (490 x 490 mm)
Dim. of on-site concrete foundation : 1800 x 1800 x 900 mm
Standard: EN 62561-(1+2)

Brand: DEHN
Type: TBM 22.35M FP565 STTZN
Part No.: 103022
or equivalent.

Certificates

 

Technical data

Material St/tZn
Height above ground level (l1) 22350 mm
Mast segments 4
Max. gust wind speed 166 km/h
Dimensions of flange plate 565 x 565 mm
Flange plate 8x Ø28 mm for 8x M24 (490 x 490 mm)
Dim. of on-site concrete foundation (l x w x h) 1800 x 1800 x 900 mm
Standard EN 62561-(1+2)

Product 103022 was added to Notepad.

Product 103022 was added to the cart.

Part No. 103025 TBM 24.85M FP565 STTZN

GTIN 4013364129856, Customs tariff No. (EU): 85389099, Gross weight: 550.00 kg, PU: 1.00 Stk


Images

Additional information

Telescopic lighting protection mast in bucket or concrete foundation, height 24.85 m
Telescopic lightning protection mast in bucket or concrete foundation
Air-termination mast for protecting systems against direct lightning strikes
The masts are erected in a bucket foundation (pre-fabricated) or a concrete foundation with foundation basket.
The mast is dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a max. gust wind speed of 159 km/h.
Plug-in system with conic mast segments including flange plate with connection lug for earth connection, hole Ø12 mm (for round conductor Ø10 mm, e.g. with KS connector Part No. 301 019).

Material: St/tZn
Height above ground level: 24850 mm
Mast segments: 5
Dimensions of flange plate: 565 x 565 mm
Flange plate: 8x Ø28 mm for 8x M24 (490 x 490 mm)
Dim. of on-site concrete foundation : 2000 x 2000 x 900 mm
Standard: EN 62561-(1+2)

Brand: DEHN
Type: TBM 24.85M FP565 STTZN
Part No.: 103025
or equivalent.

Certificates

 

Technical data

Material St/tZn
Height above ground level (l1) 24850 mm
Mast segments 5
Max. gust wind speed 159 km/h
Dimensions of flange plate 565 x 565 mm
Flange plate 8x Ø28 mm for 8x M24 (490 x 490 mm)
Dim. of on-site concrete foundation (l x w x h) 2000 x 2000 x 900 mm
Standard EN 62561-(1+2)

Product 103025 was added to Notepad.

Product 103025 was added to the cart.


back to top