Your dashboard services.
Register to access all tools.

Connecting Sleeve for Air-Termination Rods

With embossings (stop) for connecting longer air-termination rods (transport length).
When using the connecting sleeve, the air-termination rod must be additionally fixed above the sleeve.

1 Product

Part No. 385216 VM 16 SKM8X12 AL

GTIN 4013364100565, Customs tariff No. (EU): 85389099, Gross weight: 140.90 g, PU: 10.00 Stk


Images

Additional information

Connecting sleeve for air-termination rods
Connecting sleeve for air-termination rods with cross piece for connecting
longer air-termination rods (transport length).
Material: Al
Clamping range Rd / Rd: 16 / 16 mm
Outside diameter Ø : 28 mm
Standard: EN 62561-1

Brand: DEHN
Type: VM 16 SKM8X12 AL
Part No.: 385216
or equivalent.

Certificates

 

Technical data

Material Al
Clamping range Rd / Rd 16 / 16 mm
Screw di M8 x 12 mm
Material of screw StSt
Outside diameter Ø 28 mm
Standard EN 62561-1

Product 385216 was added to Notepad.

Product 385216 was added to the cart.


back to top