Your dashboard services.
Register to access all tools.

Sign

Sign warning of the hazard of direct lightning strikes, e.g. on park decks (without air-termination systems) or other areas.

Lightning voltage

Front in German
"ACHTUNG! Blitzspannung
Bei Gewitter Bereich räumen / nicht betreten"

Reverse side in English
"ATTENTION! Lightning voltage
Clear / do not enter this area during thunderstorms"

1 Product

Part No. 480698 HWS 297X210 ABS DE EN AL

GTIN 4013364144590, Customs tariff No. (EU): 83100000, Gross weight: 128.00 g, PU: 1.00 Stk


Images

Additional information

Sign "Achtung Blitzspannung"
Information sign
Front German
"ACHTUNG! Blitzspannung Bei Gewitter Bereich räumen / nicht betreten"
Reverse side Englisch
"ATTENTION! Lightning voltage Clear / do not enter this area during thunderstorms"
Material: Al
Dimensions: 297 x 210 x 0.7 mm
Fixing: [4x] Ø6.5 mm

Brand: DEHN
Type: HWS 297X210 ABS DE EN AL
Part No.: 480698
or equivalent.

 

Technical data

Material Al
Dimensions (l x w x d) 297 x 210 x 0.7 mm
Fixing [4x] Ø6.5 mm

Product 480698 was added to Notepad.

Product 480698 was added to the cart.


back to top