Your dashboard services.
Register to access all tools.

Angled Air-Termination Tips

For protecting, e.g. free field photovoltaic systems or carports with a PV system against direct lightning strikes.

The air-termination tip is fixed e.g. on the metal substructure of the PV modules by means of two seam clamps, which also provide a lightning current carrying contact.
When mounted to the substructure, a distance of 15-20 cm between the saddle clamps a the free length of 80-85 cm should be ensured. The air-termination tips are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).

When properly mounted, mechanical stability and a lightning current carrying capability of 100 kA (10/350 µs) is ensured.

The air-termination tip is adjustable to the inclination angle of the PV system. The standard type is 55° angled which corresponds to an inclination angle of the PV system of 35°.

Air-termination tip with two seam clamps (Part No. 365 031)

Clamping range of the seam clamps 0.7-8 mm.

1 Product

Part No. 101110 FSPS 10 1000 W55 FK AL

GTIN 4013364138704, Customs tariff No. (EU): 85389099, Gross weight: 305.00 g, PU: 1.00 Stk


Images

Additional information

Angled air-termination tip including two saddle clamps
Air-termination tip for protecting, e.g. free field PV systems
or carports with PV system against direct lightning strikes
With two saddle clamps (Part No. 365 031)
Clamping range of the saddle clamps: 0.7-8 mm
The standard type is 55° angled. This corresponds
to an inclination angle of the PV system of 35°.
The air-termination tips are dimensioned according
to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for a max. gust wind speed of 224 km/h.
Total length: 1000 mm
Material: Al
Diameter Ø: 10 mm

Brand: DEHN
Type: FSPS 10 1000 W55 FK AL
Part No.: 101110
or equivalent.

Certificates

 

Technical data

Total length 1000 mm
Material Al
Diameter Ø 10 mm
Max. gust wind speed 224 km/h

Product 101110 was added to Notepad.

Product 101110 was added to the cart.


Separate air-termination tip

Can be combined, e.g. with connection clamps for steel girders.

1 Product

Part No. 101010 FSP 10 1000 W55 AL

GTIN 4013364138698, Customs tariff No. (EU): 85389099, Gross weight: 208.00 g, PU: 10.00 Stk


Images

Additional information

Angled air-termination tip
Air-termination tip for protecting, e.g. free field PV systems
or carports with PV system against direct lightning strikes
Can be combined ,e.g. with connection clamps for steel girders
Clamping range of the saddle clamps: 0.7-8 mm
The standard type is 55° angled. This corresponds to an inclination angle of the PV system of 35°.
The air-termination tips are dimensioned according to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a max. gust wind speed of 224 km/h.
Total length: 1000 mm
Material: Al
Diameter Ø: 10 mm

Brand: DEHN
Type: FSP 10 1000 W55 AL
Part No.: 101010
or equivalent.

 

Technical data

Total length 1000 mm
Material Al
Diameter Ø 10 mm
Max. gust wind speed 224 km/h

Product 101010 was added to Notepad.

Product 101010 was added to the cart.


back to top