Your dashboard services.
Register to access all tools.

Plastic base plates

To protect the roof sheeting under the concrete base.

Large

For concrete bases (Part Nos. 102 010, 102 002), weight 17 kg.

1 Product

Part No. 102050 ULP KS D370 SW

GTIN 4013364045996, Customs tariff No. (EU): 39269097, Gross weight: 217.00 g, PU: 1.00 Stk


Images

Additional information

Base plate (large) to protect the roof sheeting
Base plate to protect the roof sheeting under the concrete base
Outside diameter Ø : 370 mm
Inside diameter Ø : 360 mm
Material: EVA
Colour: black ●

Brand: DEHN
Type: ULP KS D370 SW
Part No.: 102050
or equivalent.

 

Technical data

Outside diameter Ø 370 mm
Inside diameter Ø 360 mm
Material EVA
Colour black ●

Product 102050 was added to Notepad.

Product 102050 was added to the cart.


Small

For concrete bases (Part No. 102 075, 102 003), weight 8.5 kg.

1 Product

Part No. 102060 ULP KS D280 SW

GTIN 4013364094987, Customs tariff No. (EU): 39269097, Gross weight: 139.90 g, PU: 1.00 Stk


Images

Additional information

Base plate (small) to protect the roof sheeting
Base plate to protect the roof sheeting under the concrete base
Outside diameter Ø : 280 mm
Inside diameter Ø : 270 mm
Material: EVA
Colour: black ●

Brand: DEHN
Type: ULP KS D280 SW
Part No.: 102060
or equivalent.

 

Technical data

Outside diameter Ø 280 mm
Inside diameter Ø 270 mm
Material EVA
Colour black ●

Product 102060 was added to Notepad.

Product 102060 was added to the cart.


back to top