Your dashboard services.
Register to access all tools.

Concrete bases

For air-termination rods, for protecting small roof-mounted structures on flat roofs and for installing spacers from the DEHNiso spacer product line, e.g. for isolated ring conductors or for self-supporting air-termination rods in the tripod (only with a weight of 17 kg).

Note: Please contact us to find out whether the material of the roof conductor holder or base plate is compatible with the roof elements.

Weight 17 kg, with fixing wedge

Stackable, for air-termination rods Ø16 mm, chamfered, tapered, or for DEHNiso spacers Ø16 mm.

1 Product

Part No. 102010 BES 17KG KT16 D337 SET

GTIN 4013364057814, Customs tariff No. (EU): 68109100, Gross weight: 17.62 kg, PU: 54.00 Stk


Images

Additional information

Concrete base with fixing wedge
Concrete base with fixing wedge
Total weight: 17 kg
For air-termination rods or self-supporting air-termination rods with tripod,
For protecting roof-mounted structures on flat roofs
or for installing spacers from the DEHNiso spacer programme for, e.g. the sealing end
of the HVI Conductor, the adjustment range of the HVI light Conductor or for isolated ring conductors
Stackable
Weather and frost-proof
Support: wedge Ø16 mm
Diameter Ø: 337 mm
Material: concrete (C45/55)
Material of wedge: StSt

Brand: DEHN
Type: BES 17KG KT16 D337 SET
Part No.: 102010
or equivalent.

 

Technical data

Support wedge Ø16 mm
Diameter Ø 337 mm
Material concrete (C45/55)
Material of wedge StSt

Product 102010 was added to Notepad.

Product 102010 was added to the cart.


Weight 17 kg, concrete base with fixing wedge and adapted base plate

Stackable

1 Product

Part No. 102340 BES 17KG KT16 ULP D337 SET

GTIN 4013364105119, Customs tariff No. (EU): 68109100, Gross weight: 17.82 kg, PU: 54.00 Stk


Images

Additional information

Concrete base with fixing wedge and adapted base plate
Concrete base with fixing wedge and adapted base plate
Total weight: 17 kg
for air-termination rods, for protecting roof-mounted structures on flat roofs
or for installing spacers from the DEHNiso spacer programme for e.g. the sealing end
of the HVI Conductor, adjustment range of the HVI Conductor light or for isolated ring conductors
Weather and frost-proof
UV-stabilised
Support: with fixing wedge Ø16 mm
Diameter Ø: 337 mm
Material: concrete (C45/55)
Material of wedge: StSt

Brand: DEHN
Type: BES 17KG KT16 ULP D337 SET
Part No.: 102340
or equivalent.

Certificates

 

Technical data

Support with fixing wedge Ø16 mm
Diameter Ø 337 mm
Material concrete (C45/55)
Material of wedge StSt

Product 102340 was added to Notepad.

Product 102340 was added to the cart.


Weight 17 kg, with threaded adapter

For air-termination rods with M16 thread.

1 Product

Part No. 102002 BES 17KG M16 D337

GTIN 4013364105126, Customs tariff No. (EU): 68109100, Gross weight: 17.02 kg, PU: 54.00 Stk


Images

Additional information

Concrete base with M16 threaded adapter
Concrete base with tM16 threaded adapter
Total weight: 17 kg
For air-termination rods with thread,
for protecting small roof-mounted structures
on flat roofs
Weather and frost-resistant
UV-stabilised
Support: M16 thread
Diameter Ø: 337 mm
Material: concrete (C45/55)
Material of adapter: plastic

Brand: DEHN
Type: BES 17KG M16 D337
Part No.: 102002
or equivalent.

 

Technical data

Support M16 thread
Diameter Ø 337 mm
Material concrete (C45/55)
Material of adapter plastic

Product 102002 was added to Notepad.

Product 102002 was added to the cart.


Weight 17 kg

Concrete base without wedge for the erection of tripods with threaded rods M16 (e.g. Part No. 105 390 + 105 396 ...).

1 Product

Part No. 102012 BES 17KG KT16 D337

GTIN 4013364105089, Customs tariff No. (EU): 68109100, Gross weight: 17.60 kg, PU: 54.00 Stk


Images

Additional information

Concrete base without wedge
Concrete base without wedge
Total weight: 17 kg
For tripods with M16 threaded rods
For protecting roof-mounted structures on flat roofs.
Stackable
Weather and frost-resistant
Support: Ø16 mm
Diameter Ø: 337 mm
Material: concrete (C45/55)

Brand: DEHN
Type: BES 17KG KT16 D337
Part No.: 102012
or equivalent.

 

Technical data

Support Ø16 mm
Diameter Ø 337 mm
Material concrete (C45/55)

Product 102012 was added to Notepad.

Product 102012 was added to the cart.


Weight 8.5 kg, with fixing wedge

For air-termination tips Ø10 mm, length 1000 mm, or DEHNiso spacers Ø16 mm, length up to 675 mm (distance 0.8 m), or conductor holders (Part No. 253 279).

1 Product

Part No. 102075 BES 8.5KG KT10 16 D240 SET

GTIN 4013364094215, Customs tariff No. (EU): 68109100, Gross weight: 8.46 kg, PU: 120.00 Stk


Images

Additional information

Concrete base with fixing wedge
Concrete base with fixing wedge
Total weight: 17 kg
for protecting small roof-mounted structures
on flat roofs
with air-termination tip of 1m length e.g. Part No. 101 001,
or for installing spacers from the DEHNiso spacer programme
for, e.g. isolated ring conductors

Support: wedge Ø10 / 16 mm
Diameter Ø: 240 mm
Material: concrete (C45/55)
Material of wedge: StSt

Brand: DEHN
Type: BES 8.5KG KT10 16 D240 SET
Part No.: 102075
or equivalent.

 

Technical data

Support wedge Ø10 / 16 mm
Diameter Ø 240 mm
Material concrete (C45/55)
Material of wedge StSt

Product 102075 was added to Notepad.

Product 102075 was added to the cart.


Weight 8.5 kg, with threaded adapter

For air-termination rods with thread and additional fixing, e.g. with DEHNiso spacers.

1 Product

Part No. 102003 BES 8.5KG M16 D240

GTIN 4013364105133, Customs tariff No. (EU): 68109100, Gross weight: 8.52 kg, PU: 120.00 Stk


Images

Additional information

Concrete base with M16 threaded adapter
Concrete base with M16 threaded adapter
Total weight: 17 kg
For protecting small roof-mounted structures
on flat roofs or for installing spacers from the DEHNiso
spacer programme for e.g. isolated ring conductors
Support: M16 thread
Diameter Ø: 240 mm
Material: concrete (C45/55)
Material of adapter: plastic

Brand: DEHN
Type: BES 8.5KG M16 D240
Part No.: 102003
or equivalent.

 

Technical data

Support M16 thread
Diameter Ø 240 mm
Material concrete (C45/55)
Material of adapter plastic

Product 102003 was added to Notepad.

Product 102003 was added to the cart.


back to top