Part No. 552030 DDF 8 10 16 FL20.30 D250 K
GTIN 4013364021563, Customs tariff No. (EU): 85389099, Gross weight: 227.24 g, PU: 25.00 db.
Technical data
Material | plastic |
Colour | black ● |
Bushing Rd | 8 / 10 / 16 mm |
Bushing Fl | 20 x 2.5 / 30 x 3.5 mm |
Diameter Ø | 250 mm |
Part No. 552010 DDF 8.10 D34 B16 K
GTIN 4013364021150, Customs tariff No. (EU): 85389099, Gross weight: 35.80 g, PU: 25.00 db.
Technical data
Hole | Ø16 mm |
Material | plastic |
Colour | black ● |
Bushing Rd | 8-10 mm |
Diameter Ø | 34 mm |