Part No. 478410 EWD MVK8.10 M10 L100 300 V4A
GTIN 4013364136335, Customs tariff No. (EU): 85359000, Gross weight: 580.00 g, PU: 5.00 db.
PredecessorTechnical data
Length of bushing (l2) | 100-300 mm |
Length of threaded rod (l1) | 308 mm |
Sealings | Neoprene |
Sealing disc Ø | 80 mm |
Material of disc | StSt (V4A) |
Material No. | 1.4571 / 1.4404 / 1.4401 |
Short-circuit current (50 Hz) (1 s; ≤ 300 °C) | 2.7 kA |
Standard | EN 62561-1 |
Part No. 478430 EWD MVK8.10 M10 L300 500 V4A
GTIN 4013364136342, Customs tariff No. (EU): 85359000, Gross weight: 680.00 g, PU: 5.00 db.
PredecessorTechnical data
Length of bushing (l2) | 300-500 mm |
Length of threaded rod (l1) | 508 mm |
Sealings | Neoprene |
Sealing disc Ø | 80 mm |
Material of disc | StSt (V4A) |
Material No. | 1.4571 / 1.4404 / 1.4401 |
Short-circuit current (50 Hz) (1 s; ≤ 300 °C) | 2.7 kA |
Standard | EN 62561-1 |
Part No. 478450 EWD MVK8.10 M10 L500 700 V4A
GTIN 4013364136359, Customs tariff No. (EU): 85359000, Gross weight: 780.00 g, PU: 1.00 db.
PredecessorTechnical data
Length of bushing (l2) | 500-700 mm |
Length of threaded rod (l1) | 708 mm |
Sealings | Neoprene |
Sealing disc Ø | 80 mm |
Material of disc | StSt (V4A) |
Material No. | 1.4571 / 1.4404 / 1.4401 |
Short-circuit current (50 Hz) (1 s; ≤ 300 °C) | 2.7 kA |
Standard | EN 62561-1 |