TRS MS száraz tisztítókészlet
- For indoor and outdoor installations
- Equipment for live cleaning by means of suction
- For dry cleaning of transformers and switchgear installations
- Transparent intake tubes ensure enhanced safety
- Specially adapted operating heads for intensive cleaning
- Plug-in coupling system allows fast replacement of operating heads
Details
Part No. 785100 TRS MS
GTIN 4013364087606, Customs tariff No. (EU): 82055980, Gross weight: 18.00 kg, PU: 1.00 db.
Technical data
Dimensions | 1260 x 305 x 205 mm |
Total length (lG max / IG min ) | 3580 / 1180 mm |
Extension (lG max / lG min ) | 2515 / 115 mm |
Part No. 785112 TRS MS V1
GTIN 4013364106550, Customs tariff No. (EU): 82055980, Gross weight: 17.80 kg, PU: 1.00 db.
Technical data
Dimensions | 1260 x 305 x 205 mm |
Total length (lG max / IG min ) | 3580 / 1180 mm |
Extension (lG max / lG min ) | 2515 / 115 mm |