Your dashboard services.
Register to access all tools.

Áthidaló kábel korckapoccsal

For connecting or bridging metal cladding (e.g. parts of the capping of the roof parapet) without drilling
  • With one clamping plate each, e.g. for connection to the air-termination system and erection of air-termination tips (Rd 8-10 mm)
  • For the seams of the capping of the roof parapet with an angle of 0-45° and a max. length up to 18 mm
Your benefit: The design avoids soiling by drilling chips!

1 Product

Part No. 365419 UEBS 16 L400 CU FK0.7 10 V2A

GTIN 4013364128927, Customs tariff No. (EU): 85359000, Gross weight: 457.50 g, PU: 5.00 db.


Images

Additional information

Bridging cable with seam clamps, 400 mm long
Bridging cable with seam clamps
For connecting or bridging metal cladding (e.g. parts of the capping of the roof parapet) without drilling.
With one clamping plate each, e.g. for connection to the air-termination system and for installation of air-termination tips (Rd 8-10 mm).
For the seams of the capping of the roof parapet with an angle from 0 to 45° and a max. length of 18 mm.
Clamping range of seam: 0.7-10 mm
Material of seam clamps: StSt
Length: 200 mm
Material of cable: Cu
Cross-section: 16 mm2
Standard: EN 62561-1

Gyártó: DEHN
Típus: UEBS 16 L400 CU FK0.7 10 V2A
Cikksz.: 365419
vagy egyenértékű.

Certificates

 

Technical data

Clamping range of seam 0.7-10 mm
Material of seam clamps StSt
Length 200 mm
Material of cable Cu
Cross-section 16 mm2
Standard EN 62561-1

Product 365419 was added to Notepad.

Product 365419 was added to the cart.


back to top