Part No. 377216 UEBS 16 L... B10.5 CU SW ID
GTIN 4013364494565, Customs tariff No. (EU): 85359000, Gross weight: 50.00 g, PU: 1.00 db.
Technical data
Length (l1) | 200 - 1500 mm *) mm |
Material of cable lug | Cu /gal (Ni)Sn |
Material of cable | <TRANSLATION_PLACEHOLDER> |
<TRANSLATION_PLACEHOLDER> | <TRANSLATION_PLACEHOLDER> |
Cross-section | <TRANSLATION_PLACEHOLDER> mm2 |
Fixing | <TRANSLATION_PLACEHOLDER> mm |
Application notes | <TRANSLATION_PLACEHOLDER> |
Insulation | <TRANSLATION_PLACEHOLDER> |
Standard | <TRANSLATION_PLACEHOLDER> |
Part No. 377217 UEBS 16 L... B10.5 CU GNGE ID
GTIN 4013364494572, Customs tariff No. (EU): 85359000, Gross weight: 411.90 g, PU: 1.00 db.
Technical data
Length (l1) | 200 - 1500 mm *) mm |
Material of cable lug | Cu /gal (Ni)Sn |
Material of cable | <TRANSLATION_PLACEHOLDER> |
<TRANSLATION_PLACEHOLDER> | <TRANSLATION_PLACEHOLDER> |
Cross-section | <TRANSLATION_PLACEHOLDER> mm2 |
Fixing | <TRANSLATION_PLACEHOLDER> mm |
Application notes | <TRANSLATION_PLACEHOLDER> |
Insulation | <TRANSLATION_PLACEHOLDER> |
Standard | <TRANSLATION_PLACEHOLDER> |
Part No. 377225 UEBS 25 L... B10.5 CU SW ID
GTIN 4013364494589, Customs tariff No. (EU): 85359000, Gross weight: 558.80 g, PU: 1.00 db.
Technical data
Length (l1) | 200 - 1500 mm *) mm |
Material of cable lug | Cu /gal (Ni)Sn |
Material of cable | <TRANSLATION_PLACEHOLDER> |
<TRANSLATION_PLACEHOLDER> | <TRANSLATION_PLACEHOLDER> |
Cross-section | <TRANSLATION_PLACEHOLDER> mm2 |
Fixing | <TRANSLATION_PLACEHOLDER> mm |
Application notes | <TRANSLATION_PLACEHOLDER> |
Insulation | <TRANSLATION_PLACEHOLDER> |
Standard | <TRANSLATION_PLACEHOLDER> |
Part No. <TRANSLATION_PLACEHOLDER>
GTIN , Customs tariff No. (EU): , Gross weight: , PU:
Technical data
Length (l1) | 200 - 1500 mm *) mm |
Material of cable lug | Cu /gal (Ni)Sn |
Material of cable | <TRANSLATION_PLACEHOLDER> |
<TRANSLATION_PLACEHOLDER> | <TRANSLATION_PLACEHOLDER> |
Cross-section | <TRANSLATION_PLACEHOLDER> mm2 |
Fixing | <TRANSLATION_PLACEHOLDER> mm |
Application notes | <TRANSLATION_PLACEHOLDER> |
Insulation | <TRANSLATION_PLACEHOLDER> |
Standard | <TRANSLATION_PLACEHOLDER> |
Part No. <TRANSLATION_PLACEHOLDER>
GTIN , Customs tariff No. (EU): , Gross weight: , PU:
Technical data
Length (l1) | 200 - 1500 mm *) mm |
Material of cable lug | Cu /gal (Ni)Sn |
Material of cable | <TRANSLATION_PLACEHOLDER> |
<TRANSLATION_PLACEHOLDER> | <TRANSLATION_PLACEHOLDER> |
Cross-section | <TRANSLATION_PLACEHOLDER> mm2 |
Fixing | <TRANSLATION_PLACEHOLDER> mm |
Application notes | <TRANSLATION_PLACEHOLDER> |
Insulation | <TRANSLATION_PLACEHOLDER> |
Standard | <TRANSLATION_PLACEHOLDER> |
Part No. <TRANSLATION_PLACEHOLDER>
GTIN , Customs tariff No. (EU): , Gross weight: , PU:
Technical data
Length (l1) | 200 - 1500 mm *) mm |
Material of cable lug | Cu /gal (Ni)Sn |
Material of cable | <TRANSLATION_PLACEHOLDER> |
<TRANSLATION_PLACEHOLDER> | <TRANSLATION_PLACEHOLDER> |
Cross-section | <TRANSLATION_PLACEHOLDER> mm2 |
Fixing | <TRANSLATION_PLACEHOLDER> mm |
Application notes | <TRANSLATION_PLACEHOLDER> |
Insulation | <TRANSLATION_PLACEHOLDER> |
Standard | <TRANSLATION_PLACEHOLDER> |
Part No. <TRANSLATION_PLACEHOLDER>
GTIN , Customs tariff No. (EU): , Gross weight: , PU:
Technical data
Length (l1) | 350 - 1500 mm *) mm |
Material of cable lug | Cu /gal (Ni)Sn |
Material of cable | <TRANSLATION_PLACEHOLDER> |
<TRANSLATION_PLACEHOLDER> | <TRANSLATION_PLACEHOLDER> |
Cross-section | <TRANSLATION_PLACEHOLDER> mm2 |
Fixing | <TRANSLATION_PLACEHOLDER> mm |
Application notes | <TRANSLATION_PLACEHOLDER> |
Insulation | <TRANSLATION_PLACEHOLDER> |
Standard | <TRANSLATION_PLACEHOLDER> |
Part No. <TRANSLATION_PLACEHOLDER>
GTIN , Customs tariff No. (EU): , Gross weight: , PU:
Technical data
Length (l1) | 350 - 1500 mm *) mm |
Material of cable lug | Cu /gal (Ni)Sn |
Material of cable | <TRANSLATION_PLACEHOLDER> |
<TRANSLATION_PLACEHOLDER> | <TRANSLATION_PLACEHOLDER> |
Cross-section | <TRANSLATION_PLACEHOLDER> mm2 |
Fixing | <TRANSLATION_PLACEHOLDER> mm |
Application notes | <TRANSLATION_PLACEHOLDER> |
Insulation | <TRANSLATION_PLACEHOLDER> |
Standard | <TRANSLATION_PLACEHOLDER> |
Part No. <TRANSLATION_PLACEHOLDER>
GTIN , Customs tariff No. (EU): , Gross weight: , PU:
Technical data
Length (l1) | 350 - 1500 mm *) mm |
Material of cable lug | Cu /gal (Ni)Sn |
Material of cable | <TRANSLATION_PLACEHOLDER> |
<TRANSLATION_PLACEHOLDER> | <TRANSLATION_PLACEHOLDER> |
Cross-section | <TRANSLATION_PLACEHOLDER> mm2 |
Fixing | <TRANSLATION_PLACEHOLDER> mm |
Application notes | <TRANSLATION_PLACEHOLDER> |
Insulation | <TRANSLATION_PLACEHOLDER> |
Standard | <TRANSLATION_PLACEHOLDER> |
Part No. <TRANSLATION_PLACEHOLDER>
GTIN , Customs tariff No. (EU): , Gross weight: , PU:
Technical data
Length (l1) | 350 - 1500 mm *) mm |
Material of cable lug | Cu /gal (Ni)Sn |
Material of cable | <TRANSLATION_PLACEHOLDER> |
<TRANSLATION_PLACEHOLDER> | <TRANSLATION_PLACEHOLDER> |
Cross-section | <TRANSLATION_PLACEHOLDER> mm2 |
Fixing | <TRANSLATION_PLACEHOLDER> mm |
Application notes | <TRANSLATION_PLACEHOLDER> |
Insulation | <TRANSLATION_PLACEHOLDER> |
Standard | <TRANSLATION_PLACEHOLDER> |
Part No. 377210 UEBS 16 L200 B10.5 B6.5 AL CU
GTIN 4013364083028, Customs tariff No. (EU): 85359000, Gross weight: 53.01 g, PU: 10.00 db.
PredecessorTechnical data
Length (l1) | 200 mm |
Material of cable lug | Al |
Material of cable | Cu |
Cross-section | 16 mm2 |
Fixing | [4x] Ø6.5 / [2x] Ø10.5 mm |
Application notes | according to DIN EN 62305-3 Supplement 1, materials ≥ 0.5mm thick shall be connected by 2 rivets Ø6mm, or materials ≥ 2mm thick by 2 tapping screws Ø6.3mm StSt (on both sides) |
Insulation | rubber EM5 black |
Standard | EN 62561-1 |
Part No. 377310 UEBS 16 L300 B10.5 B6.5 AL CU
GTIN 4013364033382, Customs tariff No. (EU): 85359000, Gross weight: 88.50 g, PU: 100.00 db.
PredecessorTechnical data
Length (l1) | 300 mm |
Material of cable lug | Al |
Material of cable | Cu |
Cross-section | 16 mm2 |
Fixing | [4x] Ø6.5 / [2x] Ø10.5 mm |
Application notes | according to DIN EN 62305-3 Supplement 1, materials ≥ 0.5mm thick shall be connected by 2 rivets Ø6mm, or materials ≥ 2mm thick by 2 tapping screws Ø6.3mm StSt (on both sides) |
Insulation | rubber EM5 black |
Standard | EN 62561-1 |
Part No. 377410 UEBS 16 L400 B10.5 B6.5 AL CU
GTIN 4013364083035, Customs tariff No. (EU): 85359000, Gross weight: 90.40 g, PU: 10.00 db.
PredecessorTechnical data
Length (l1) | 400 mm |
Material of cable lug | Al |
Material of cable | Cu |
Cross-section | 16 mm2 |
Fixing | [4x] Ø6.5 / [2x] Ø10.5 mm |
Application notes | according to DIN EN 62305-3 Supplement 1, materials ≥ 0.5mm thick shall be connected by 2 rivets Ø6mm, or materials ≥ 2mm thick by 2 tapping screws Ø6.3mm StSt (on both sides) |
Insulation | rubber EM5 black |
Standard | EN 62561-1 |
Part No. 377510 UEBS 16 L500 B10.5 B6.5 AL CU
GTIN 4013364033399, Customs tariff No. (EU): 85359000, Gross weight: 110.00 g, PU: 10.00 db.
PredecessorTechnical data
Length (l1) | 500 mm |
Material of cable lug | Al |
Material of cable | Cu |
Cross-section | 16 mm2 |
Fixing | [4x] Ø6.5 / [2x] Ø10.5 mm |
Application notes | according to DIN EN 62305-3 Supplement 1, materials ≥ 0.5mm thick shall be connected by 2 rivets Ø6mm, or materials ≥ 2mm thick by 2 tapping screws Ø6.3mm StSt (on both sides) |
Insulation | rubber EM5 black |
Standard | EN 62561-1 |