Földelő tüske

  • To be driven into the soil
  • Two half-shells for earthing or extension cables
  • Hot-dip galvanised version

Earthing Spike

1 Product

Part No. 799006 ESP HVS 1500

GTIN 4013364157347, Customs tariff No. (EU): 85359000, Gross weight: 4.00 kg, PU: 1.00 db.


Images

 

Technical data

Total length (lG ) 1500 mm
Bolt M12 x 25 mm

Product 799006 was added to Notepad.

Product 799006 was added to the cart.


back to top