Part No. 102050 ULP KS D370 SW
GTIN 4013364045996, Customs tariff No. (EU): 39269097, Gross weight: 217.00 g, PU: 1.00 db.
Technical data
Outside diameter Ø | 370 mm |
Inside diameter Ø | 360 mm |
Material | EVA |
Colour | black ● |
Part No. 102010 BES 17KG KT16 D337 SET
GTIN 4013364057814, Customs tariff No. (EU): 68109100, Gross weight: 17.62 kg, PU: 54.00 db.
Technical data
Weight | 17 kg |
Support | wedge mounting Ø16 mm |
Diameter Ø | 337 mm |
Material | concrete (C45/55) |
Material of wedge / adapter | StSt |
Part No. 105460 DIDH PAE 17 D16 750 AL V2A
GTIN 4013364381513, Customs tariff No. (EU): 85389099, Gross weight: 577.40 g, PU: 1.00 db.
Technical data
Material (spacer) | Al |
Lenght of spacer | 750 mm |
Conductor support Rd | 17 mm |
Material (conductor holder) | StSt |
Clamping range Rd MV clamp | 8-10 / 16 mm |
Material (clamp) | Al |
Length of variable adjustment range | 350-900 mm |
Max. gust wind speed (1 base 17 kg each; l = 900 mm) | 111 km/h |
Max. gust wind speed (2 bases 17 kg each; l = 900 mm) | 159 km/h |
Part No. 301209 KSV 200 10 FER V2A
GTIN 4013364158252, Customs tariff No. (EU): 85359000, Gross weight: 67.00 g, PU: 1.00 db.
Technical data
Material of clamping screw | StSt |
Material of clamp | StSt |
Clamping range Rd | 10 mm |
Type | + spring washer |