Your dashboard services.
Register to access all tools.

HVI light vezeték

Nagyfeszültségű, szigetelt levezetők a vezető részek közötti biztonsági távolság fenntartására. s ≤ 45 cm (levegőben) vagy s ≤ 90 cm (szilárd anyag) egyenértékű elválasztási távolságig történő felhasználásra.

Információs oldal a HVI light vezetőhöz

The HVI light Conductor can also be installed without connection to the equipotential bonding system of a building at the end of an adjustment range.

The HVI light Conductor supplements the proven HVI Conductor. Due to the defined coupling point, e.g. at the tripod, an equipotential bonding (functional earth conductor) is not necessary. Thus installation is easier and considerably time-saving.

The roof area of buildings often is used as an installation level for pipings, electrical and information technical systems or photovoltaic installations, regardless of the potential risk of lightning strikes. As all of these systems provide a conductive connection into the building it is also possible that lightning partial currents are conducted into the building, where any sensitive electrical/electronic equipment can be interferred or even damaged. Such spreading of lightning partial currents into a building is avoided by an isolated air-termination system.

HVI light Conductor keeps the separation distance on flat roofs. Uncontrolled flashover e.g. through the roofing to metal or electrical parts underneath will be prevented by the high-voltage resistant insulation of the HVI light conductor.

High-voltage-resistant insulated HVI light Conductor for keeping the separation distance from electrically conductive parts according to IEC/EN 62305-3.
For use up to an equivalent separation distance s ≤ 45 cm (in air), or s ≤ 90 cm (solid building material).
The HVI light Conductor meets the requirements according to EN 50164-2.

Processing temperature -5 bis +40 °C and permanent temperature range (in case of fixed installation) of -30 to +70 °C to be observed.
back to top