Your dashboard services.
Register to access all tools.

Picas de tierra

Para toma de tierra de objetos móviles com por ej. vehículos, generadores.

2 Products

Part No. 634145 ES 50X50X3 450 V2A

GTIN 4013364125735, Customs tariff No. (EU): 85389099, Gross weight: 1.20 kg, PU: 1.00 unidad(es)

Predecessor

Images

Additional information


Material del perfil: St/tZn
Perfil: 50 x 50 x 3 mm
Longitud: 450 mm

Producto DEHN
Tipo: ES 50X50X3 450 V2A
art. no.: 634145
o equivalente

Certificates

 

Technical data

Material del perfil St/tZn
Perfil 50 x 50 x 3 mm
Longitud (l1) 450 mm
Tornillo di M8 x 40 mm
Tuerca de mariposa M8

Product 634145 was added to Notepad.

Product 634145 was added to the cart.

Part No. 634160 ES 50X50X3 600 V2A

GTIN 4013364125728, Customs tariff No. (EU): 85389099, Gross weight: 1.60 kg, PU: 1.00 unidad(es)

Predecessor

Images

Additional information


Material del perfil: St/tZn
Perfil: 50 x 50 x 3 mm
Longitud: 600 mm

Producto DEHN
Tipo: ES 50X50X3 600 V2A
art. no.: 634160
o equivalente

Certificates

 

Technical data

Material del perfil St/tZn
Perfil 50 x 50 x 3 mm
Longitud (l1) 600 mm
Tornillo di M8 x 40 mm
Tuerca de mariposa M8

Product 634160 was added to Notepad.

Product 634160 was added to the cart.


back to top