Driving Studs and Spikes

For solid copper earth rods and stainless steel earth rods

A MODEL

Coupling dowel for solid copper and stainless steel earth rods

1 Product

Part No. 138040 ERC IM10 STST

GTIN 4013364300736, Gross weight: 20.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material StSt (V4A)
Length 40 mm
Thread Diameter 10 mm
Approvals Tested acc. IEC / EN 62561-2

Product 138040 was added to Notepad.

Product 138040 was added to the cart.


B MODEL

Driving head for solid copper and stainless steel earth rods

2 Products

Part No. 138068 ER DH 16 M10 ST

GTIN 4013364300705, Gross weight: 40.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material StSt (V4A)
Length 40 mm
Thread Diameter 10 mm
Diameter 16 mm

Product 138068 was added to Notepad.

Product 138068 was added to the cart.

Part No. 138069 ER DH 20 M10 ST

GTIN 4013364300699, Gross weight: 60.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material StSt (V4A)
Length 42 mm
Thread Diameter 10 mm
Diameter 20 mm

Product 138069 was added to Notepad.

Product 138069 was added to the cart.


C MODEL

2 Products

Part No. 138072 ER SPIKE 16 M10 ST

GTIN 4013364300675, Gross weight: 30.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material StSt (V4A)
Diameter 16 mm
Thread Size M10

Product 138072 was added to Notepad.

Product 138072 was added to the cart.

Part No. 138073 ER SPIKE 20 M10 ST

GTIN 4013364300668, Gross weight: 40.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material StSt (V4A)
Diameter 20 mm
Thread Size M10

Product 138073 was added to Notepad.

Product 138073 was added to the cart.