Your dashboard services.
Register to access all tools.

RWP Bond

For bonding general pipes or rainwater down pipes to lightning condutors.
Clamping range adjustable.

Copper tape and aluminium tape are extra items.

A MODEL

Pipework bond for copper 25 mm2

1 Product

Part No. 118400 RWPC--RWPC 25 CU

GTIN 4013364299542, Gross weight: 150.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy

Product 118400 was added to Notepad.

Product 118400 was added to the cart.


B MODEL

Pipework bond for aluminium 25 mm2

1 Product

Part No. 118405 RWPA--RWPA 25 Al

GTIN 4013364302372, Gross weight: 60.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Al

Product 118405 was added to Notepad.

Product 118405 was added to the cart.


back to top