Your dashboard services.
Register to access all tools.

Copper Strike pad

Copper strike pad for the roof of a car park

A MODEL

Copper strike pad for the roof of a car park

1 Product

Part No. 118410 SP 112 30 M8X24 GM

GTIN 4013364357846, Gross weight: 420.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy
Material of stud StSt
Stud Size Diameter M8 x 25 mm
Standard EN 62561-1
Installation depth 30 mm
Outside Diameter 112 mm
PU 5 pc(s)

Product 118410 was added to Notepad.

Product 118410 was added to the cart.


back to top