Your dashboard services.
Register to access all tools.

“U” Bolt Rod Clamp

Universal clamp for round to flat conductors can also be used on re-bars.

A MODEL

U type clamp

1 Product

Part No. 138144 ER TCHU25X3 16-25 GM V2

GTIN 4013364298125, Gross weight: 180.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy, Copper
Clamping range 25 x 3 mm
Rod Diameter 16-25 mm
Approvals Tested acc. IEC / BS EN 62561-1 class H

Product 138144 was added to Notepad.

Product 138144 was added to the cart.


B MODEL

U type clamp with double plate

1 Product

Part No. 138148 UBC FLER 25X3/16.25 HCA CU

GTIN 4013364300507, Gross weight: 230.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy, Copper
Clamping range 25 x 3 mm
Rod Diameter 16-25 mm
Approvals Tested acc. IEC / BS EN 62561-1 class H

Product 138148 was added to Notepad.

Product 138148 was added to the cart.


C MODEL

GUV type clamp

3 Products

Part No. 610071 ER CC16-70 16-25 GM

GTIN 4013364260092, Customs tariff No. (EU): 85359000, Gross weight: 300.00 g, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy, Copper
Clamping range 16-70 mm2
Rod Diameter 16-25 mm
Approvals Tested acc. IEC / BS EN 62561-1 class H

Product 610071 was added to Notepad.

Product 610071 was added to the cart.

Part No. 138155 ER CC70-185 16-25 GM

GTIN 4013364298187, Gross weight: 310.00 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material High Copper Alloy, Copper
Clamping range 70-185 mm2
Rod Diameter 16-25 mm
Approvals Tested acc. IEC / BS EN 62561-1 class H, UL 467

Product 138155 was added to Notepad.

Product 138155 was added to the cart.

Part No. 138149 ER CC150-300 16-25 GM

GTIN 4013364298132, Gross weight: 520.00 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material High Copper Alloy, Copper
Clamping range 150-300 mm2
Rod Diameter 16-25 mm
Approvals Tested acc. IEC / BS EN 62561-1 class H, UL 467

Product 138149 was added to Notepad.

Product 138149 was added to the cart.


back to top