Earth Rod Seals

The earth rod seal is fitted when the earth rod connection is below the water level and where there is a possibility of water entering the inspection housing from below ground.
Earth seals are specifically designed to suit earth rods of various diameters from 1/2” to 3/4”. These seals are used along with earth pits.

A MODEL

Earth seal single-flange

4 Products

Part No. 138300 ER SEAL 1FLANGE 5/8" PL

GTIN 4013364300460, Gross weight: 1.86 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High density Polyethylene
Rod Diameter 14.2 mm
Rod type 5/8" UNC copperbonded
Protective tube length 300 mm

Product 138300 was added to Notepad.

Product 138300 was added to the cart.

Part No. 138301 ER SEAL 1FLANGE 3/4" PL

GTIN 4013364300453, Gross weight: 1.86 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High density Polyethylene
Rod Diameter 17.2 mm
Rod type 3/4" UNC copperbonded
Protective tube length 300 mm

Product 138301 was added to Notepad.

Product 138301 was added to the cart.

Part No. 138306 ER SEAL 1FLANGE 16 PL

GTIN 4013364300439, Gross weight: 1.86 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High density Polyethylene
Rod Diameter 16 mm
Rod type Stainless steel
Protective tube length 300 mm

Product 138306 was added to Notepad.

Product 138306 was added to the cart.

Part No. 138307 ER SEAL 1FLANGE 20 PL

GTIN 4013364300422, Gross weight: 1.86 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High density Polyethylene
Rod Diameter 20 mm
Rod type Solid copper / Stainless steel
Protective tube length 300 mm

Product 138307 was added to Notepad.

Product 138307 was added to the cart.


B MODEL

Earth seal double-flange

5 Products

Part No. 138315 ER SEAL 2FLANGE 5/8"PL

GTIN 4013364300415, Gross weight: 2.70 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High density Polyethylene
Rod Diameter 14.2 mm
Rod type 5/8" UNC copperbonded
Protective tube length 1000 mm

Product 138315 was added to Notepad.

Product 138315 was added to the cart.

Part No. 138316 ER SEAL 2FLANGE 3/4"PL

GTIN 4013364300408, Gross weight: 2.70 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High density Polyethylene
Rod Diameter 17.2 mm
Rod type 3/4" UNC copperbonded
Protective tube length 1000 mm

Product 138316 was added to Notepad.

Product 138316 was added to the cart.

Part No. 138320 ER SEAL 2FLANGE 15 PL

GTIN 4013364300392, Gross weight: 2.70 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High density Polyethylene
Rod Diameter 15 mm
Rod type Solid copper / Stainless steel
Protective tube length 1000 mm

Product 138320 was added to Notepad.

Product 138320 was added to the cart.

Part No. 138321 ER SEAL 2FLANGE 16 PL

GTIN 4013364300385, Gross weight: 2.70 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High density Polyethylene
Rod Diameter 16 mm
Rod type Stainless steel
Protective tube length 1000 mm

Product 138321 was added to Notepad.

Product 138321 was added to the cart.

Part No. 138322 ER SEAL 2FLANGE 20 PL

GTIN 4013364300378, Gross weight: 2.70 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High density Polyethylene
Rod Diameter 20 mm
Rod type Solid copper / Stainless steel
Protective tube length 1000 mm

Product 138322 was added to Notepad.

Product 138322 was added to the cart.