Earth Bars and Disconnecting Links

– DEHN high quality earth bars come with or without disconnection links
– High grade C101 50 x 6 mm copper
– Brass / Stainless steel fittings
– Reinforced polyester insulators
– Top Hat'channel base mild steel black powder coated

A MODEL

Earth bar without disconnecting link

4 Products

Part No. 118350 EB 6W M10 50X6 CU

GTIN 4013364299405, Gross weight: 1.90 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Cu
Dimensions (l x w x h) 285 x 95 x 85 mm
Number of ways 6

Product 118350 was added to Notepad.

Product 118350 was added to the cart.

Part No. 118351 EB 8W M10 50X6 CU

GTIN 4013364299412, Gross weight: 2.33 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Cu
Dimensions (l x w x h) 355 x 95 x 85 mm
Number of ways 8

Product 118351 was added to Notepad.

Product 118351 was added to the cart.

Part No. 118352 EB 10W M10 50X6 CU

GTIN 4013364299429, Gross weight: 2.77 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Cu
Dimensions (l x w x h) 425 x 95 x 85 mm
Number of ways 10

Product 118352 was added to Notepad.

Product 118352 was added to the cart.

Part No. 118353 EB 12W M10 50X6 CU

GTIN 4013364299436, Gross weight: 3.50 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Cu
Dimensions (l x w x h) 495 x 95 x 85 mm
Number of ways 12

Product 118353 was added to Notepad.

Product 118353 was added to the cart.


B MODEL

Earth bar with single disconnecting link

5 Products

Part No. 118375 EB6L1--EB 1DL BB 460X95X85 6xM10 CU

GTIN 4013364299511, Gross weight: 3.00 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Cu
Dimensions (l x w x h) 460 x 95 x 85 mm
Number of ways 6

Product 118375 was added to Notepad.

Product 118375 was added to the cart.

Part No. 118376 EB8L1--EB 1DL BB 530X95X85 8xM10 CU

GTIN 4013364302242, Gross weight: 3.20 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Cu
Dimensions (l x w x h) 530 x 95 x 85 mm
Number of ways 8

Product 118376 was added to Notepad.

Product 118376 was added to the cart.

Part No. 118377 EB10L1--EB 1DL BB 600X95X85 10xM10 CU

GTIN 4013364302273, Gross weight: 3.90 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Cu
Dimensions (l x w x h) 600 x 95 x 85 mm
Number of ways 10

Product 118377 was added to Notepad.

Product 118377 was added to the cart.

Part No. 118378 EB12L1--EB 1DL BB 670X95X85 12xM10 CU

GTIN 4013364302280, Gross weight: 4.40 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Cu
Dimensions (l x w x h) 670 x 95 x 85 mm
Number of ways 12

Product 118378 was added to Notepad.

Product 118378 was added to the cart.

Part No. 118379 EB14L1--EB 1DL BB 740X95X85 14xM10 CU

GTIN 4013364302297, Gross weight: 4.80 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Cu
Dimensions (l x w x h) 740 x 95 x 85 mm
Number of ways 14

Product 118379 was added to Notepad.

Product 118379 was added to the cart.


C MODEL

Earth bar with twin disconnecting link

1 Product

Part No. 118370 EB 6W 2DL M10 50X6 CU

GTIN 4013364299504, Gross weight: 3.11 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Cu
Dimensions (l x w x h) 479 x 95 x 85 mm
Number of ways 6

Product 118370 was added to Notepad.

Product 118370 was added to the cart.


D MODEL

Disconnecting link

1 Product

Part No. 118380 EB DL M10 50X6 CU

GTIN 4013364299528, Gross weight: 780.00 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Cu
Dimensions (l x w x h) 126 x 95 x 80 mm

Product 118380 was added to Notepad.

Product 118380 was added to the cart.


E MODEL

Insulator complete with 2 off brass studs and 3 Nuts M10 Threads

1 Product

Part No. 118385 INS--INSUL 2xM10 H35 RED

GTIN 4013364299535, Gross weight: 120.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material (DMC) Polyester
Dimensions (l x w x h) 35 x 33 x 25 mm

Product 118385 was added to Notepad.

Product 118385 was added to the cart.