Your dashboard services.
Register to access all tools.

“U” Bolt Rod Clamp

Universal clamp for round to flat conductors can also be used on re-bars.

A MODEL

1 Product

Part No. 138145 UCR305/315--ER TCHU25X3 16-25 GM

GTIN 4013364300538, Customs tariff No. (EU): 85389099, Gross weight: 0.00 g, PU: 10.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy
Clamping range 25x3 mm
Rod Diameter 16-25 mm

Product 138145 was added to Notepad.

Product 138145 was added to the cart.


B MODEL

Allows 25 x 3 mm tape to be connected via additional plate

1 Product

Part No. 138146 UCR320--ER TCVU25X3 16-25 GM

GTIN 4013364300521, Customs tariff No. (EU): 85389099, Gross weight: 0.00 g, PU: 10.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy
Clamping range 25x3 mm
Rod Diameter 16-25 mm

Product 138146 was added to Notepad.

Product 138146 was added to the cart.


back to top