Screwable earth rod

Complete system for the installation of drilled earthing systems up to 99 m by means of core drilling according to the requirements of very low earthing resistances, e.g. 1–2 ohm in pipeline applications or wherever earth rods cannot be driven in. Earth electrode with M16 female and male thread as per the requirement of DIN EN 62561-2. With device for suspension over borehole.
  • Tested system as per DIN EN 62561-2
  • Variable earth electrode lengths of 3.0 m / 1.5 m & 0.5 m for optimum installation with drill crane
  • Time savings through quick connection and insertion technology
  • Comprehensive accessories for installation, sealing and connections; e.g. to decoupling device

Starter kit

Screwable earth rod starter kit

1x used for each drill hole, consisting of:
1x connector L 320 mm (part no. 621 092)
2x screwable earth rod, L 500 mm (part no. 621 050)
1x foot piece with flange Ø80 mm (part no. 621 091)
1x M16 ring nut (part no. 621 097)
1x heat-shrinkable sleeve L 140 mm (part no. 621 096)

1 Product

Part No. 621090 SET STARTER KIT TE 20 M16 STTZN

GTIN 4013364501133, Customs tariff No. (EU): 85389099, Gross weight: 4.24 kg, PU: 1.00 pc(s)


Images

Additional information

Starter kit for earth rod screwable,
Starter kit, HDG steel, with M16 thread, Ø20 mm
1x connector with connection plate
1x ring nut HDG steel (St/tZn) M16
2x middle section 500 mm
1x foot piece
1x heat-shrinkable sleeve
Earth electrode material: HDG steel
Rod length: 500 mm
Earth electrode diameter: 20 mm

Brand: DEHN
Type: SET STARTER KIT TE 20 M16 STTZN
Part No.: 621090
or equivalent.

 

Technical data

Earth electrode material HDG steel
Rod length (l1) 500 mm
Earth electrode diameter 20 mm

Product 621090 was added to Notepad.

Product 621090 was added to the cart.


Earth rod

Screwable earth rod, HDG steel, Ø20 mm with M16 thread for the installation of drilled earthing systems; e.g. in rocky ground or for pipeline applications.

3 Products

Part No. 621050 TE 20 500 M16 STTZN

GTIN 4013364498976, Customs tariff No. (EU): 85389099, Gross weight: 1.21 kg, PU: 1.00 pc(s)


Images

Additional information

Earth rod screwable (St/tZn) Rod length 500 mm Ø20 mm
Earth rod for installing drilled
earthing systems; e.g. in rocky ground
or pipeline applications.
Earth electrode with M16 female and male thread
as per the requirement of
DIN EN 62561-2
With device for
suspension over borehole.
Material: HDG steel
Rod length: 500 mm
Earth electrode diameter: 20 mm
Thread: M16
Lightning current carrying capability (10/350 µs): 100 kA
Short-circuit current (AC 50 Hz / DC): 7.4 kA
Standard: EN 62561-2

Brand: DEHN
Type: TE 20 500 M16 STTZN
Part No.: 621050
or equivalent.

Certificates

 

Technical data

Material HDG steel
Rod length (l1) 500 mm
Earth electrode diameter 20 mm
Thread M16
Lightning current carrying capability (10/350 µs) (Iimp ) 100 kA
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 7.4 kA
Standard EN 62561-2

Product 621050 was added to Notepad.

Product 621050 was added to the cart.

Part No. 621150 TE 20 1500 M16 STTZN

GTIN 4013364499065, Customs tariff No. (EU): 85389099, Gross weight: 3.66 kg, PU: 6.00 pc(s)


Images

Additional information

Earth rod screwable (St/tZn) Rod length 1500 mm Ø20 mm
Earth rod for installing drilled
earthing systems; e.g. in rocky ground
or pipeline applications.
Earth electrode with M16 female and male thread
as per the requirement of
DIN EN 62561-2
With device for
suspension over borehole.
Material: HDG steel
Rod length: 1500 mm
Earth electrode diameter: 20 mm
Thread: M16
Lightning current carrying capability (10/350 µs): 100 kA
Short-circuit current (AC 50 Hz / DC): 7.4 kA
Standard: EN 62561-2

Brand: DEHN
Type: TE 20 1500 M16 STTZN
Part No.: 621150
or equivalent.

Certificates

 

Technical data

Material HDG steel
Rod length (l1) 1500 mm
Earth electrode diameter 20 mm
Thread M16
Lightning current carrying capability (10/350 µs) (Iimp ) 100 kA
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 7.4 kA
Standard EN 62561-2

Product 621150 was added to Notepad.

Product 621150 was added to the cart.

Part No. 621300 TE 20 3000 M16 STTZN

GTIN 4013364499089, Customs tariff No. (EU): 85389099, Gross weight: 7.66 kg, PU: 3.00 pc(s)


Images

Additional information

Earth rod screwable (St/tZn) Rod length 3000 mm Ø20 mm
Earth rod for installing drilled
earthing systems; e.g. in rocky ground
or pipeline applications.
Earth electrode with M16 female and male thread
as per the requirement of
DIN EN 62561-2
With device for
suspension over borehole.
Material: HDG steel
Rod length: 3000 mm
Earth electrode diameter: 20 mm
Thread: M16
Lightning current carrying capability (10/350 µs): 100 kA
Short-circuit current (AC 50 Hz / DC): 7.4 kA
Standard: DIN EN 62561-2

Brand: DEHN
Type: TE 20 3000 M16 STTZN
Part No.: 621300
or equivalent.

Certificates

 

Technical data

Material HDG steel
Rod length (l1) 3000 mm
Earth electrode diameter 20 mm
Thread M16
Lightning current carrying capability (10/350 µs) (Iimp ) 100 kA
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 7.4 kA
Standard DIN EN 62561-2

Product 621300 was added to Notepad.

Product 621300 was added to the cart.


Foot piece

Foot with flange plate St/tZn Ø20 mm M16 for connection at the bottom to the screwable earth rod to prevent from sinking into the soil due to own weight.

1 Product

Part No. 621091 FS TE 20 100 M16 FP80 STTZN

GTIN 4013364498945, Customs tariff No. (EU): 85389099, Gross weight: 343.29 g, PU: 1.00 pc(s)


Images

Additional information

Foot with flange plate St/tZn for earth rod screwable Ø20 mm
Foot piece with flange plate
Screwable earth rod HDG steel
Ø20 mm rod length 100 mm
for connection at the bottom
to the screwable earth rod to
prevent from sinking into the
soil due to own weight.
Material: HDG steel
Rod length: 100 mm
Earth electrode diameter: 20 mm
Plate diameter Ø: 80 mm
Thread: M16

Brand: DEHN
Type: FS TE 20 100 M16 FP80 STTZN
Part No.: 621091
or equivalent.

 

Technical data

Material HDG steel
Rod length (l1) 100 mm
Earth electrode diameter 20 mm
Plate diameter Ø 80 mm
Thread M16

Product 621091 was added to Notepad.

Product 621091 was added to the cart.


Connection clamp

St/galZn connection clamp for earth rod Ø20 mm with 4 contact options for cable lug via M6 screws.

1 Product

Part No. 621094 AK TE 20 STGALZN

GTIN 4013364500082, Customs tariff No. (EU): 85369010, Gross weight: 186.22 g, PU: 1.00 pc(s)


Images

Additional information

St/galZn connection clamp for screwable earth rod Ø20 mm
Connection clamp with
4 contact options
for cable lug
via M6 screws.
Clamp material: St/gal Zn
Earth electrode diameter: 20 mm
Screws: 6xM6 x 10 mm TX30 (4x 2.5 mm2 – max. 16 mm2) [2x earth electrode / 4x connection]
Screw / spring washer material: StSt
Max. continuous current load Tmax=100 °C (VDE 0101-2): 125 A

Brand: DEHN
Type: AK TE 20 STGALZN
Part No.: 621094
or equivalent.

 

Technical data

Clamp material St/gal Zn
Earth electrode diameter 20 mm
Screws 6xM6 x 10 mm lTX30 (4x 2.5 mm2 – max. 16 mm2) [2x earth electrode / 4x connection]
Screw / spring washer material StSt
Max. continuous current load Tmax=100 °C (VDE 0101-2) 125 A

Product 621094 was added to Notepad.

Product 621094 was added to the cart.


Connector

Connector for earth rod screwable HDG steel Ø20 mm rod length 320 mm for creating tested connection options on the screwable earth rod.

1 Product

Part No. 621092 AS TE 20 320 M16 STTZN

GTIN 4013364501140, Customs tariff No. (EU): 85389099, Gross weight: 935.00 g, PU: 1.00 pc(s)


Images

Additional information

HDG steel connector for screwable earth rod Ø20 mm
Earth rod connector
Screwable, HDG steel, Ø20 mm
Rod length 320 mm
for creating tested
connection options on the
screwable earth rod.
Material: HDG steel / StSt
Rod length: 320 mm
Earth electrode diameter: 20 mm
Thread: M16
Connection: 4x M6 x 10 mm TX30 (4x 2.5 mm2 – max. 16 mm2) or 1x M8 x 20 mm AF13 (Ø6–10 mm)
Lightning current carrying capability (10/350 µs): 100 kA
Short-circuit current (AC 50 Hz / DC): 5.3 kA (35 mm2, stranded)
Max. continuous current load Tmax=100 °C (VDE 0101-2): 125 A
Standard: DIN EN 62561-1

Brand: DEHN
Type: AS TE 20 320 M16 STTZN
Part No.: 621092
or equivalent.

Certificates

 

Technical data

Material HDG steel / StSt
Rod length (l1) 320 mm
Earth electrode diameter 20 mm
Thread M16
Connection 4x M6 x 10 mm lTX30 (4x 2.5 mm2 – max. 16 mm2) or 1x M8 x 20 mm iAF13 (Ø6–10 mm)
Lightning current carrying capability (10/350 µs) (Iimp ) 100 kA
Short-circuit current (AC 50 Hz / DC) (0.2 s; ≤ 300°C) 5.3 kA (35 mm2, stranded)
Max. continuous current load Tmax=100 °C (VDE 0101-2) 125 A
Standard DIN EN 62561-1

Product 621092 was added to Notepad.

Product 621092 was added to the cart.


Accessories

4 Products

Part No. 621095 HG TE 20 STTZN

GTIN 4013364499959, Customs tariff No. (EU): 85389099, Gross weight: 2.35 kg, PU: 1.00 pc(s)


Images

Additional information

HDG steel earth rod fork
Earth rod fork for the secure
suspension of the screwable
earth rods above the
borehole
Material: HDG steel
Dimensions: 400 x 78 x 12 mm
Application note: for screwable earth rod Ø20 mm
Maximum static load by earth electrode: 99 m (approx. 250 kg)

Brand: DEHN
Type: HG TE 20 STTZN
Part No.: 621095
or equivalent.

 

Technical data

Material HDG steel
Dimensions (l x w x d) 400 x 78 x 12 mm
Application note for screwable earth rod Ø20 mm
Maximum static load by earth electrode 99 m (approx. 250 kg)

Product 621095 was added to Notepad.

Product 621095 was added to the cart.

Part No. 621097 RM M16 STTZN

GTIN 4013364502741, Customs tariff No. (EU): 73181699, Gross weight: 236.21 g, PU: 1.00 pc(s)


Images

Additional information

Ring nut, M16, HDG steel (St/tZn)
Material: HDG steel (C15E)
Outer diameter: 63 mm
Inner diameter: 35 mm
Height: 62 mm
Female thread: M16
Axial load capacity: 700 kg
Standard: DIN 582

Brand: DEHN
Type: RM M16 STTZN
Part No.: 621097
or equivalent.

 

Technical data

Material HDG steel (C15E)
Outer diameter 63 mm
Inner diameter 35 mm
Height 62 mm
Female thread M16
Axial load capacity (F max.) 700 kg
Standard DIN 582

Product 621097 was added to Notepad.

Product 621097 was added to the cart.

Part No. 621093 VM EASY 5 TE M16

GTIN 4013364502383, Customs tariff No. (EU): 85369010, Gross weight: 612.17 g, PU: 1.00 pc(s)


Images

Additional information

Gel connecting sleeve
for screwable earth rod
for permanent protection of the
connecting cables against the
ingress of water or
moisture.
Application: Indoor
(Installation in buildings
and on cable ladders) /
outdoor / soil /
water (as per test standard)
Voltage levels: U0/U (Um) 0.6/1 (1.2) kV
Outer diameter: 240 x 75 x 44 mm
Inside dimensions: approx. 130 x 45 x 34 mm
Cable diameter: 19-28 mm
Degree of protection: IP 68
Installation temperature: -20 to 90 °C
Standard: Type-tested acc. to EN 50393

Brand: DEHN
Type: VM EASY 5 TE M16
Part No.: 621093
or equivalent.

Certificates

 

Technical data

Properties Connector area is completely sealed with gel. Accessible again immediately ready for operation. Flame-retardant, UV-resistant and impact-resistant moulded plastic shell. Quick, easy and secure installation.
Application Soil/water (as per test standard) / indoor (installation in buildings and on cable ladders) / outdoor
Voltage levels U0/U (Um) 0.6/1 (1.2) kV
Outer diameter (L x W x H) 240 x 75 x 44 mm
Inside dimensions (L x W x H) approx. 130 x 45 x 34 mm
Cable diameter 19-28 mm
Degree of protection IP 68
Installation temperature -20 to 90 °C
Standard Type-tested acc. to EN 50393

Product 621093 was added to Notepad.

Product 621093 was added to the cart.

Part No. 621096 WSS KL D40 L140

GTIN 4013364502734, Customs tariff No. (EU): 39173200, Gross weight: 20.00 g, PU: 1.00 pc(s)


Images

Additional information

Heat-shrinkable sleeve
Adhesive-coated
Material: thin-walled, adhesive-coated, cross-linked polyolefin
Length: 140 mm
Inner diameter: 40 mm
Colour: black
Shrinkage rate: 3:1 (40/13)
Continuous operating temperature (outer sheath): -55°C to +110 °C
Shrinkage temperature: 95 °C

Brand: DEHN
Type: WSS KL D40 L140
Part No.: 621096
or equivalent.

 

Technical data

Material thin-walled, adhesive-coated, cross-linked polyolefin
Length (l) 140 mm
Inner diameter (d) 40 mm
Colour black
Shrinkage rate 3:1 (40/13)
Continuous operating temperature (outer sheath) -55°C to +110 °C
Shrinkage temperature 95 °C

Product 621096 was added to Notepad.

Product 621096 was added to the cart.