DEHNcare APG XT
- First gloves on the German market which have obtained protection class APC 2 at 150 mm in accordance with the GS-ET 42-2 test principle.
- The wearing comfort previously offered through a tried-and-tested combination of leather and neoprene remains in place in the new model despite the greater protective effect
- The gauntlet length of 100 mm in the normal design (APG) has been lengthened to 140 mm in the APG XT
- Certified according to PPE regulation (EU) 2016/425
Details
Part No. 785830 APG XT 7 APC 2 150
GTIN 4013364486157, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 150 |
Arc energy (APC 2 150) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 40 cal / cm2 |
PPE category (NFPA 70E) | PPE 4 |
Total length | 330 mm |
Gauntlet length | 140 mm |
Size (international) | 7 (S) |
Part No. 785831 APG XT 8 APC 2 150
GTIN 4013364486164, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 150 |
Arc energy (APC 2 150) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 40 cal / cm2 |
PPE category (NFPA 70E) | PPE 4 |
Total length | 335 mm |
Gauntlet length | 140 mm |
Size (international) | 8 (M) |
Part No. 785832 APG XT 9 APC 2 150
GTIN 4013364486171, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 150 |
Arc energy (APC 2 150) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 40 cal / cm2 |
PPE category (NFPA 70E) | PPE 4 |
Total length | 340 mm |
Gauntlet length | 140 mm |
Size (international) | 9 (L) |
Part No. 785833 APG XT 10 APC 2 150
GTIN 4013364486188, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 150 |
Arc energy (APC 2 150) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 40 cal / cm2 |
PPE category (NFPA 70E) | PPE 4 |
Total length | 350 mm |
Gauntlet length | 140 mm |
Size (international) | 10 (XL) |
Part No. 785834 APG XT 11 APC 2 150
GTIN 4013364486195, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 150 |
Arc energy (APC 2 150) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 40 cal / cm2 |
PPE category (NFPA 70E) | PPE 4 |
Total length | 355 mm |
Gauntlet length | 140 mm |
Size (international) | 11 (XXL) |
Part No. 785835 APG XT 12 APC 2 150
GTIN 4013364486201, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 150 |
Arc energy (APC 2 150) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 40 cal / cm2 |
PPE category (NFPA 70E) | PPE 4 |
Total length | 360 mm |
Gauntlet length | 140 mm |
Size (international) | 12 (3XL) |
Part No. 785836 APG XT 13 APC 2 150
GTIN 4013364486218, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 150 |
Arc energy (APC 2 150) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 40 cal / cm2 |
PPE category (NFPA 70E) | PPE 4 |
Total length | 365 mm |
Gauntlet length | 140 mm |
Size (international) | 13 (4XL) |
Part No. 785840 APG XT 7 L APC 2 150
GTIN 4013364486232, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 150 |
Arc energy (APC 2 150) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 40 cal / cm2 |
PPE category (NFPA 70E) | PPE 4 |
Total length | 410 mm |
Gauntlet length | 230 mm |
Size (international) | 7 (S) |
Part No. 785841 APG XT 8 L APC 2 150
GTIN 4013364486249, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 150 |
Arc energy (APC 2 150) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 40 cal / cm2 |
PPE category (NFPA 70E) | PPE 4 |
Total length | 420 mm |
Gauntlet length | 230 mm |
Size (international) | 8 (M) |
Part No. 785842 APG XT 9 L APC 2 150
GTIN 4013364486256, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 150 |
Arc energy (APC 2 150) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 40 cal / cm2 |
PPE category (NFPA 70E) | PPE 4 |
Total length | 430 mm |
Gauntlet length | 230 mm |
Size (international) | 9 (L) |
Part No. 785843 APG XT 10 L APC 2 150
GTIN 4013364486263, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 150 |
Arc energy (APC 2 150) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 40 cal / cm2 |
PPE category (NFPA 70E) | PPE 4 |
Total length | 435 mm |
Gauntlet length | 230 mm |
Size (international) | 10 (XL) |
Part No. 785844 APG XT 11 L APC 2 150
GTIN 4013364486270, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 150 |
Arc energy (APC 2 150) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 40 cal / cm2 |
PPE category (NFPA 70E) | PPE 4 |
Total length | 440 mm |
Gauntlet length | 230 mm |
Size (international) | 11 (XXL) |
Part No. 785845 APG XT 12 L APC 2 150
GTIN 4013364486287, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 150 |
Arc energy (APC 2 150) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 40 cal / cm2 |
PPE category (NFPA 70E) | PPE 4 |
Total length | 445 mm |
Gauntlet length | 230 mm |
Size (international) | 12 (3XL) |
Part No. 785846 APG XT 13 L APC 2 150
GTIN 4013364486294, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 150 |
Arc energy (APC 2 150) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 40 cal / cm2 |
PPE category (NFPA 70E) | PPE 4 |
Total length | 450 mm |
Gauntlet length | 230 mm |
Size (international) | 13 (4XL) |
Part No. 785850 APG XT 7 APC 1 150
GTIN 4013364486300, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 150 |
Arc energy (APC 1 150) (Warc or WLBP ) | 168 kJ |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (APC 2) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 35 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 330 mm |
Gauntlet length | 140 mm |
Size (international) | 7 (S) |
Part No. 785851 APG XT 8 APC 1 150
GTIN 4013364486317, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 150 |
Arc energy (APC 1 150) (Warc or WLBP ) | 168 kJ |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (APC 2) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 35 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 335 mm |
Gauntlet length | 140 mm |
Size (international) | 8 (M) |
Part No. 785852 APG XT 9 APC 1 150
GTIN 4013364486324, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 150 |
Arc energy (APC 1 150) (Warc or WLBP ) | 168 kJ |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (APC 2) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 35 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 340 mm |
Gauntlet length | 140 mm |
Size (international) | 9 (L) |
Part No. 785853 APG XT 10 APC 1 150
GTIN 4013364486331, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 150 |
Arc energy (APC 1 150) (Warc or WLBP ) | 168 kJ |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (APC 2) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 35 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 350 mm |
Gauntlet length | 140 mm |
Size (international) | 10 (XL) |
Part No. 785854 APG XT 11 APC 1 150
GTIN 4013364486348, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 150 |
Arc energy (APC 1 150) (Warc or WLBP ) | 168 kJ |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (APC 2) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 35 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 355 mm |
Gauntlet length | 140 mm |
Size (international) | 11 (XXL) |
Part No. 785855 APG XT 12 APC 1 150
GTIN 4013364486355, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 150 |
Arc energy (APC 1 150) (Warc or WLBP ) | 168 kJ |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (APC 2) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 35 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 360 mm |
Gauntlet length | 140 mm |
Size (international) | 12 (3XL) |
Part No. 785856 APG XT 13 APC 1 150
GTIN 4013364486362, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 150 |
Arc energy (APC 1 150) (Warc or WLBP ) | 168 kJ |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (APC 2) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 35 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 365 mm |
Gauntlet length | 140 mm |
Size (international) | 13 (4XL) |
Part No. 785860 APG XT 7 L APC 1 150
GTIN 4013364486379, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 150 |
Arc energy (APC 1 150) (Warc or WLBP ) | 168 kJ |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (APC 2) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 35 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 410 mm |
Gauntlet length | 230 mm |
Size (international) | 7 (S) |
Part No. 785861 APG XT 8 L APC 1 150
GTIN 4013364486386, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 150 |
Arc energy (APC 1 150) (Warc or WLBP ) | 168 kJ |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (APC 2) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 35 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 420 mm |
Gauntlet length | 230 mm |
Size (international) | 8 (M) |
Part No. 785862 APG XT 9 L APC 1 150
GTIN 4013364486393, Customs tariff No. (EU): 42032910, Gross weight: 390.00 g, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 150 |
Arc energy (APC 1 150) (Warc or WLBP ) | 168 kJ |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (APC 2) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 35 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 430 mm |
Gauntlet length | 230 mm |
Size (international) | 9 (L) |
Part No. 785863 APG XT 10 L APC 1 150
GTIN 4013364486430, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 150 |
Arc energy (APC 1 150) (Warc or WLBP ) | 168 kJ |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (APC 2) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 35 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 435 mm |
Gauntlet length | 230 mm |
Size (international) | 10 (XL) |
Part No. 785864 APG XT 11 L APC 1 150
GTIN 4013364486409, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 150 |
Arc energy (APC 1 150) (Warc or WLBP ) | 168 kJ |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (APC 2) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 35 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 440 mm |
Gauntlet length | 230 mm |
Size (international) | 11 (XXL) |
Part No. 785865 APG XT 12 L APC 1 150
GTIN 4013364486416, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 150 |
Arc energy (APC 1 150) (Warc or WLBP ) | 168 kJ |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (APC 2) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 35 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 445 mm |
Gauntlet length | 230 mm |
Size (international) | 12 (3XL) |
Part No. 785866 APG XT 13 L APC 1 150
GTIN 4013364486423, Customs tariff No. (EU): 42032910, Gross weight: 1.00 Pa/Stk, PU: 1.00 Pa
Technical data
Arc fault protection class (box test 4 kA / 0.5 s – single-pole) | APC 1 150 |
Arc energy (APC 1 150) (Warc or WLBP ) | 168 kJ |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (APC 2) (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 35 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Total length | 450 mm |
Gauntlet length | 230 mm |
Size (international) | 13 (4XL) |