Your dashboard services.
Register to access all tools.

DEHNguard modular SN

Featuring the functional Red/Line family design, the modular DEHNguard M ... surge arresters set new standards in terms of safety and ease of use. The proven protective circuit with heavy-duty zinc oxide varistors in combination with the dual "Thermo Dynamic Control" monitoring device are characteristic of the DEHNguard technology.

DEHNguard 3P440 SN1861 FM

Modular surge arrester for use in TN-C systems.

1 Product

Part No. 999925 DG M 3P440 SN1861 FM

GTIN 4013364467309, Customs tariff No. (EU): 85363030, Gross weight: 338.92 g, PU: 1.00 pc(s)


Images

Additional information

DEHNguard M TNC 275 surge arrester
3-pole, modular, pluggable surge arrester
for TN-C systems, width: 3 modules
Type 2 arrester as per EN 61643-11
Fault indication
Max. continuous operating voltage: 275 V AC
Voltage protection level: <= 1.5 kV
Nominal discharge current: 20 kA
Short-circuit withstand capability 50 kAeff
Energy coordination according to DIN EN 62305-4
Arrester of the Red/Line series

Brand: DEHN
Type: DG M 3P440 SN1861 FM
Part No.: 999925
or equivalent.

 

Technical data

SPD as per EN 61643-11 / ... IEC 61643-11 Type 2 / class II
Max. continuous operating voltage (AC) (UC ) 440 V
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 30 kA (L-PE) / 40 kA (L-L)
Max. mains-side overcurrent protection 125 A gG (AC) / 80 A gPV (DC)
Remote signalling contact / type of contact Changeover contact

Product 999925 was added to Notepad.

Product 999925 was added to the cart.


DEHNguard 5P440 SN1862 FM

5-pole railway arrester for the track field power cable; remote signalling contact version with a floating remote signalling contact.

1 Product

Part No. 999926 DG M 5P440 SN1862 FM

GTIN 4013364467316, Customs tariff No. (EU): 85363030, Gross weight: 598.84 g, PU: 1.00 pc(s)


Images

Additional information



Brand: DEHN
Type: DG M 5P440 SN1862 FM
Part No.: 999926
or equivalent.

 

Technical data

SPD as per EN 61643-11 / ... IEC 61643-11 Type 2 / class II
Max. continuous operating voltage (AC) (UC ) 440 V
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 30 kA (L-PE) / 40 kA (L-L)
Max. mains-side overcurrent protection 125 A gG (AC) / 80 A gPV (DC)
Remote signalling contact / type of contact Changeover contact

Product 999926 was added to Notepad.

Product 999926 was added to the cart.


DEHNguard 4P440 SN1882 FM

3-pole railway arrester for the track field power cable; remote signalling contact version with a floating remote signalling contact.

1 Product

Part No. 999985 DG M 4P440 SN1882 FM

GTIN 4013364467323, Customs tariff No. (EU): 85363030, Gross weight: 447.78 g, PU: 1.00 pc(s)


Images

Additional information



Brand: DEHN
Type: DG M 4P440 SN1882 FM
Part No.: 999985
or equivalent.

 

Technical data

SPD as per EN 61643-11 / ... IEC 61643-11 Type 2 / class II
Max. continuous operating voltage (AC) (UC ) 440 V
Nominal discharge current (8/20 µs) (In ) 20 kA
Max. discharge current (8/20 µs) (Imax ) 30 kA (L-PE) / 40 kA (L-L)
Max. mains-side overcurrent protection 125 A gG (AC) / 80 A gPV (DC)
Remote signalling contact / type of contact Changeover contact

Product 999985 was added to Notepad.

Product 999985 was added to the cart.


back to top