PHE Voltage Detector
:quality(98)/dehn-international.com/store/f/57964173/HDVORSCHAU/767403a2_16-9.jpg)
:quality(98)/dehn-international.com/store/f/57964173/HDVORSCHAU/767403a2_16-9.jpg)
- Reliable indication
- Easy to use
Details
:quality(98)/dehn-international.com/store/f/57964174/HDVORSCHAU/767428a1.jpg)
:quality(98)/dehn-international.com/store/f/57964174/HDVORSCHAU/767428a1.jpg)
:quality(98)/dehn-international.com/store/f/57964175/HDVORSCHAU/767428a2.jpg)
:quality(98)/dehn-international.com/store/f/57964175/HDVORSCHAU/767428a2.jpg)
Nominal Voltage Ranges 20 kV / 50 Hz or 16.7 Hz, switchable
For three-phase systems and single-ended monophase switchgear installations.
Special features of the switchable voltage detector:
The selector switch can be moved into three positions for the relevant voltage and frequency ranges:
3 ... 10 kV / 50 Hz – three-phase systems
6 ... 20 kV / 50 Hz – three-phase systems
6 ... 20 kV / 16.7 Hz – single-ended monophase systems
For safety reasons, the detector can only be switched on if the selector switch is switched to the most sensitive range of 3 kV to 10 kV / 50 Hz. The switch snaps into the relevant position and provides protection against accidental switching. A magnetically operated, wear-resistant reed switch changes the switching position.
1 Product
Part No. 767416 PHE 3 20 S FU 1P
GTIN 4013364084247, Customs tariff No. (EU): 90303370, Gross weight: 3.40 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 3 ... 20 kV |
Frequency | 16.7 and 50 Hz |
Total length (lG ) | 1560 mm |
Insertion depth (IO ) | 770 mm |
DB drawing No. | 3 Ebgw 02.54 |
DB material No. | 743 361 |
Part No. 767415 PHE 6 20 S 16.7 1P
GTIN 4013364081116, Customs tariff No. (EU): 90303370, Gross weight: 2.30 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 6 ... 20 kV |
Frequency | 16.7 Hz |
Total length (lG ) | 1560 mm |
Insertion depth (IO ) | 770 mm |
DB drawing No. | 3 Ebgw 02.52 |
DB material No. | 738 302 |
Nominal Voltage 15 kV / 16.7 Hz
For traction power lines.
Hook-shaped electrode and end fitting with plug-in coupling and non-slip eye included.
Use for traction power lines
Voltage detectors for traction power lines have a shorter extension than voltage detectors for overhead contact lines. To ensure reliable indication, the PHE 15 16.7 BEL STK voltage detector may only be used for traction power lines and not for other components of overhead contact lines. Moreover, it must not be used from ladder trolleys for overhead contact lines.
Traction power lines are supply lines, line feeders, bypass lines, connecting lines, feeder lines, 15 kV cables, cable sealing ends, switch lines and transverse switch lines.
1 Product
Part No. 767413 PHE 15 16.7 BEL STK
GTIN 4013364128750, Customs tariff No. (EU): 90303370, Gross weight: 2.55 kg, PU: 1.00 pc(s)
Technical data
Nominal voltage (UN ) | 15 kV |
Frequency | 16.7 Hz |
Total length (lG ) | 1645 mm |
Insertion depth (IO ) | 765 mm |
DB drawing No. | 3 Ebgw 02.55 |
DB material No. | 964 851 |