SV Clamps for Aboveground and Underground Connections

SV (angled connector) clamps for cross, parallel and T connections, with anti-rotation protection of the screws.

For flat and round conductors

4 Products

Part No. 308220 SVK 7.10 7.10 FL30 STTZN

GTIN 4013364084216, Customs tariff No. (EU): 85359000, Gross weight: 254.00 g, PU: 25.00 pc(s)


Images

Additional information

SV clamps for flat and round conductors, HDG steel
SV clamps for aboveground
and underground connections
for cross, parallel and T connections
with anti-rotation protection of the screws
Material of clamp: St/tZn
Clamping range Rd / Rd: 7-10 / 7-10 mm
Clamping range Rd / Fl: 7-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Standard: EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.): 7.3 kA

Brand: DEHN
Type: SVK 7.10 7.10 FL30 STTZN
Part No.: 308220
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 7-10 / 7-10 mm
Clamping range Rd / Fl 7-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Screw e M10 x 30 mm
Dimensions (l1 x d1) 94 x 4 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 7.3 kA
*) For exact assignment see test certificate.

Product 308220 was added to Notepad.

Product 308220 was added to the cart.

Part No. 308229 SVK 7.10 7.10 FL30 V4A

GTIN 4013364083745, Customs tariff No. (EU): 85359000, Gross weight: 194.00 g, PU: 25.00 pc(s)


Images

Additional information

SV clamps for flat and round conductors, StSt (V4A)
SV clamps for aboveground
and underground connections
for cross, parallel and T connections
with anti-rotation protection of the screws
Material of clamp: StSt (V4A)
Clamping range Rd / Rd: 7-10 / 7-10 mm
Clamping range Rd / Fl: 7-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Standard: EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.): 3.2 kA

Brand: DEHN
Type: SVK 7.10 7.10 FL30 V4A
Part No.: 308229
or equivalent.

Certificates

 

Technical data

Material of clamp StSt (V4A)
Clamping range Rd / Rd 7-10 / 7-10 mm
Clamping range Rd / Fl 7-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Screw e M10 x 30 mm
ASTM / AISI: 316Ti / 316L / 316
Dimensions (l1 x d1) 94 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 3.2 kA
*) For exact assignment see test certificate.

Product 308229 was added to Notepad.

Product 308229 was added to the cart.

Part No. 308320 SVK 7.10 7.10 FL40 STTZN

GTIN 4013364028531, Customs tariff No. (EU): 85359000, Gross weight: 270.00 g, PU: 25.00 pc(s)


Images

Additional information

SV clamps for flat and round conductors, HDG steel
SV clamps for aboveground
and underground connections
for cross, parallel and T connections
with anti-rotation protection of the screws
Material of clamp: St/tZn
Clamping range Rd / Rd: 7-10 / 7-10 mm
Clamping range Rd / Fl: 7-10 / 30-40 mm
Clamping range Fl / Fl: 30-40 / 30-40 mm
Standard: EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.): 14.0 kA

Brand: DEHN
Type: SVK 7.10 7.10 FL40 STTZN
Part No.: 308320
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 7-10 / 7-10 mm
Clamping range Rd / Fl 7-10 / 30-40 mm
Clamping range Fl / Fl 30-40 / 30-40 mm
Screw e M10 x 30 mm
Dimensions (l1 x d1) 108 x 4 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 14.0 kA
*) For exact assignment see test certificate.

Product 308320 was added to Notepad.

Product 308320 was added to the cart.

Part No. 308329 SVK 7.10 7.10 FL40 V4A

GTIN 4013364081338, Customs tariff No. (EU): 85359000, Gross weight: 224.00 g, PU: 25.00 pc(s)


Images

Additional information

SV clamps for flat and round conductors, StSt (V4A)
SV clamps for aboveground
and underground connections
for cross, parallel and T connections
with anti-rotation protection of the screws
Material of clamp: StSt (V4A)
Clamping range Rd / Rd: 7-10 / 7-10 mm
Clamping range Rd / Fl: 7-10 / 30-40 mm
Clamping range Fl / Fl: 30-40 / 30-40 mm
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Standard: EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.): 14.0 kA

Brand: DEHN
Type: SVK 7.10 7.10 FL40 V4A
Part No.: 308329
or equivalent.

Certificates

 

Technical data

Material of clamp StSt (V4A)
Clamping range Rd / Rd 7-10 / 7-10 mm
Clamping range Rd / Fl 7-10 / 30-40 mm
Clamping range Fl / Fl 30-40 / 30-40 mm
Screw e M10 x 30 mm
ASTM / AISI: 316Ti / 316L / 316
Dimensions (l1 x d1) 108 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 14.0 kA
*) For exact assignment see test certificate.

Product 308329 was added to Notepad.

Product 308329 was added to the cart.


For one flat and round conductor or two flat conductors

1 Product

Part No. 308249 SVK 7.10 FL30 V4A

GTIN 4013364129313, Customs tariff No. (EU): 85359000, Gross weight: 204.00 g, PU: 25.00 pc(s)


Images

Additional information

SV clamps for one flat and one round conductor, StSt (V4A)
SV clamps for aboveground
and underground connections
for cross, parallel and T connections
with anti-rotation protection of the screws
Material of clamp: StSt (V4A)
Clamping range Rd / Fl: 7-10 / 30 mm
Clamping range Fl / Fl: 30 / 30 mm
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Standard: EN 62561-1

Brand: DEHN
Type: SVK 7.10 FL30 V4A
Part No.: 308249
or equivalent.

Certificates

 

Technical data

Material of clamp StSt (V4A)
Clamping range Rd / Fl 7-10 / 30 mm
Clamping range Fl / Fl 30 / 30 mm
Screw e M10 x 30 mm
ASTM / AISI: 316Ti / 316L / 316
Dimensions (l1 x d1) 94 x 3 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 308249 was added to Notepad.

Product 308249 was added to the cart.


For flat conductors

2 Products

Part No. 308230 SVK FL30 STTZN

GTIN 4013364090859, Customs tariff No. (EU): 85359000, Gross weight: 245.00 g, PU: 25.00 pc(s)


Images

Additional information

SV clamps for flat conductors, HDG steel
SV clamps for aboveground
and underground connections
for cross, parallel and T connections
with anti-rotation protection of the screws
Material of clamp: St/tZn
Clamping range Fl / Fl: 30 / 30 mm
Standard: EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.): 8.2 kA

Brand: DEHN
Type: SVK FL30 STTZN
Part No.: 308230
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Fl / Fl 30 / 30 mm
Screw e M10 x 30 mm
Dimensions (l1 x d1) 94 x 4 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 8.2 kA
*) For exact assignment see test certificate.

Product 308230 was added to Notepad.

Product 308230 was added to the cart.

Part No. 308239 SVK FL30 V4A

GTIN 4013364090866, Customs tariff No. (EU): 85359000, Gross weight: 201.00 g, PU: 25.00 pc(s)


Images

Additional information

SV clamps for flat conductors, StSt (V4A)
SV clamps for aboveground
and underground connections
for cross, parallel and T connections
with anti-rotation protection of the screws
Material of clamp: StSt (V4A)
Clamping range Fl / Fl: 30 / 30 mm
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Standard: EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.): 3.9 kA

Brand: DEHN
Type: SVK FL30 V4A
Part No.: 308239
or equivalent.

Certificates

 

Technical data

Material of clamp StSt (V4A)
Clamping range Fl / Fl 30 / 30 mm
Screw e M10 x 30 mm
ASTM / AISI: 316Ti / 316L / 316
Dimensions (l1 x d1) 94 x 3 mm
Standard EN 62561-1
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 3.9 kA
*) For exact assignment see test certificate.

Product 308239 was added to Notepad.

Product 308239 was added to the cart.


For flat conductors, round conductors and earth entry rods

1 Product

Part No. 308330 SVK 7.10 16 FL40 STTZN

GTIN 4013364096660, Customs tariff No. (EU): 85359000, Gross weight: 270.00 g, PU: 25.00 pc(s)


Images

Additional information

SV clamps for flat conductors, round conductors and earth entry rods, HDG steel
SV clamps for aboveground
and underground connections
for cross, parallel and T connections
of flat and round
conductors with earth entry rods
with anti-rotation protection of the screws
Material of clamp: St/tZn
Clamping range Rd / Rd: 7-10 / 16 mm
Clamping range Rd / Fl: 16 / 30-40 mm
Standard: EN 62561-1

Brand: DEHN
Type: SVK 7.10 16 FL40 STTZN
Part No.: 308330
or equivalent.

Certificates

 

Technical data

Material of clamp St/tZn
Clamping range Rd / Rd 7-10 / 16 mm
Clamping range Rd / Fl 16 / 30-40 mm
Screw e M10 x 30 mm
Dimensions (l1 x d1) 108 x 4 mm
Standard EN 62561-1
*) For exact assignment see test certificate.

Product 308330 was added to Notepad.

Product 308330 was added to the cart.