Your dashboard services.
Register to access all tools.

Insulating enclosures

Lightning-impulse-current-tested insulating enclosure for arresters

IGA 10 V2 IP54

Lightning-current-tested insulating enclosure with a max. capacity of ten modules; with grommet flange for 11 EPDM cables (Ø5-30 mm) and three mounted M20 grommet openings with lock nut; ideally suited for series connection.

1 Product

Part No. 902315 IGA 10 V2 IP54

GTIN 4013364125759, Customs tariff No. (EU): 85381000, Gross weight: 1.83 kg, PU: 1.00 pc(s)

Predecessor

Images

Additional information

IGA 10 V2 IP54 enclosure, 10 modules
Enclosure for installing surge arresters tested
with lightning impulse currents
Degree of protection: IP 54
Type of cover: transparent cover
Number of cable entries: 1 x for cables Ø7...10 mm;
2x for cables Ø10...14 mm or Ø15...30 mm each;
3 x for cables Ø8...13 mm
Sealable
Colour of the enclosure: grey
Dimensions: 200 x 300 x 132 mm
Installation space: 10 modules, DIN 43880

Brand: DEHN
Type: IGA 10 V2 IP54
Part No.: 902315
or equivalent.

Certificates

 

Technical data

Degree of protection IP 54
Type lightning-current-tested
Number of cable entries 4x for cables Ø5-7mm; 3x for cables Ø7-10 mm; 2x for cables Ø10-14 mm or Ø15-30 mm each; 3x for cables Ø8-13 mm
Capacity 10 modules, DIN 43880
Dimensions (W x H x D) 200 x 300 x 132 mm
Cover sealable

Product 902315 was added to Notepad.

Product 902315 was added to the cart.


IGA 7 IP54

Lightning-current-tested insulating enclosure with a max. capacity of seven modules; with EPDM grommet flange for two cables (Ø1-25 mm) and three mounted M20 grommet openings with lock nut; ideally suited for series connection.

1 Product

Part No. 902314 IGA 7 IP54

GTIN 4013364151031, Customs tariff No. (EU): 85381000, Gross weight: 786.00 g, PU: 1.00 pc(s)


Images

Additional information

IGA 7 IP54 enclosure, 7 modules
Enclosure for installing surge arresters tested
with lightning impulse currents
Degree of protection: IP 54
Type of cover: transparent cover
Number of cable entries: 2 x for cables Ø1...25 mm;
3 x for cables Ø8...13 mm
Sealable
Colour of the enclosure: grey
Dimensions: 175 x 250 x 100 mm
Installation space: 7 modules, DIN 43880

Brand: DEHN
Type: IGA 7 IP54
Part No.: 902314
or equivalent.

Certificates

 

Technical data

Degree of protection IP 54
Type lightning-current-tested
Number of cable entries 2x for cables Ø1-25 mm; 3x for cables Ø8-13 mm
Capacity 7 modules, DIN 43880
Dimensions (W x H x D) 175 x 250 x 100 mm
Cover sealable

Product 902314 was added to Notepad.

Product 902314 was added to the cart.


IGA 6 IP54

Lightning-current-tested insulating enclosure for arresters with a capacity of six modules; with knockouts for cable entry and plug-in glands; ideally suited for feed-through wiring.

1 Product

Part No. 902485 IGA 6 IP54

GTIN 4013364045767, Customs tariff No. (EU): 85389099, Gross weight: 723.00 g, PU: 1.00 pc(s)


Images

Additional information

IGA 6 IP54 enclosure, 6 modules
Enclosure for installation of arresters with 6-module capacity
Degree of protection: IP 54, with transparent cover,
sealable, with 2 plug-in glands EST 21,
for cable of D = (9 to 21) mm,
grey enclosure colour
Dimensions: 165 x 255 x 115 mm
Available capacity: 6 modules, DIN 43880

Brand: DEHN
Type: IGA 6 IP54
Part No.: 902485
or equivalent.

Certificates

 

Technical data

Degree of protection IP 54
Type lightning-current-tested
Number of cable entries 2 plug-in glands for cables Ø8-23 mm (M32 knockout)
Capacity 6 modules, DIN 43880
Dimensions (W x H x D) 165 x 255 x 115 mm
Cover sealable

Product 902485 was added to Notepad.

Product 902485 was added to the cart.


IGA 12 IP54

Insulating enclosure for arresters with a capacity of 12 modules; with integrated, elastic seal membrane for cable entry; ideally suited for feed-through wiring.

1 Product

Part No. 902471 IGA 12 IP54

GTIN 4013364108943, Customs tariff No. (EU): 85389099, Gross weight: 2.01 kg, PU: 1.00 pc(s)


Images

Additional information

IGA 12 IP54 enclosure, 12modules
with PE and N plug-in terminals
Enclosure for installing surge arresters tested
with lightning impulse currents
Degree of protection: IP 54
Type of cover: transparent cover
integrated elastic seal membrane
PE/N Quantity x Cross section: 3 x 25 mm², 12 x 4
mm², Cu
Sealable
Colour of the enclosure: grey
Dimensions: 295 x 333 x 129 mm
Installation space: 12 modules, DIN 43880

Brand: DEHN
Type: IGA 12 IP54
Part No.: 902471
or equivalent.

Certificates

 

Technical data

Degree of protection IP 54
Number of cable entries 8x for cables Ø7-12 mm; 8x for cables Ø7-14 mm; 4x for cables Ø12-20 mm; 1x for cables Ø16.5-29 mm (top and bottom)
PE / N quantity x cross-section 3x 25 mm2, 12x 4 mm2, Cu
Capacity 12 modules, DIN 43880
Dimensions (W x H x D) 295 x 333 x 129 mm

Product 902471 was added to Notepad.

Product 902471 was added to the cart.


IGA 12 IP65

Insulating enclosure for arresters with a capacity of 12 modules; with integrated, elastic seal membrane for cable entry; ideally suited for feed-through wiring.

1 Product

Part No. 902316 IGA 12 IP65

GTIN 4013364151048, Customs tariff No. (EU): 85389099, Gross weight: 1.92 kg, PU: 1.00 pc(s)


Images

Additional information

IGA 12 IP65 enclosure, 12 modules
with PE and N plug-in terminals
Enclosure for arresters
Degree of protection: IP 65,
Type of cover: Transparent cover
with elastic seal membrane for cable entry
PE/N quantity x cross-section: 3 x 25 mm2, 12 x 4 mm2, Cu
Colour of enclosure: grey
Dimensions: 295 x 333 x 129 mm
Available capacity: 12 modules, DIN 43880

Brand: DEHN
Type: IGA 12 IP65
Part No.: 902316
or equivalent.

Certificates

 

Technical data

Degree of protection IP 65
Type lightning-current-tested
Number of cable entries 8x for cables Ø7-12 mm; 8x for cables Ø7-14 mm; 4x for cables Ø12-20 mm; 1x for cables Ø16.5-29 mm (top and bottom)
PE / N quantity x cross-section 3x 25 mm2, 12x 4 mm2, Cu
Capacity 12 modules, DIN 43880
Dimensions (W x H x D) 295 x 333 x 129 mm

Product 902316 was added to Notepad.

Product 902316 was added to the cart.


IGA 24 IP54

Insulating enclosure for arresters with a capacity of 2x 12 modules; with integrated, elastic seal membrane for cable entry; ideally suited for feed-through wiring.

1 Product

Part No. 902472 IGA 24 IP54

GTIN 4013364108950, Customs tariff No. (EU): 85389099, Gross weight: 2.61 kg, PU: 1.00 pc(s)


Images

Additional information

IGA 24 IP54 enclosure, 2X12 modules
with PE and N plug-in terminals
Enclosure for arresters
Degree of protection: IP 54,
Type of cover: transparent door
Integrated, elastic seal membrane for cable entry
PE/N quantity x cross-section: 6 x 25 mm2, 24 x 4 mm2, Cu
Colour of enclosure: grey
Dimensions: 295 x 458 x 129 mm
Capacity: (2 x 12) modules, DIN 43880

Brand: DEHN
Type: IGA 24 IP54
Part No.: 902472
or equivalent.

Certificates

 

Technical data

Degree of protection IP 54
Number of cable entries 8x for cables Ø7-12 mm; 8x for cables Ø7-14 mm; 4x for cables Ø12-20 mm; 1x for cables Ø16.5-29 mm (top and bottom)
PE / N quantity x cross-section 6x 25 mm2, 24x 4 mm2, Cu
Capacity 24 modules (2x 12 modules), DIN 43880
Dimensions (W x H x D) 295 x 458 x 129 mm

Product 902472 was added to Notepad.

Product 902472 was added to the cart.


back to top