Your dashboard services.
Register to access all tools.

Earth Rods and Accessories

Range of Earth Rods for the installation in Lightning Protection Systems and Earthing applications in various conditions, including Couplers and other neccessary accessories for installation.

Details

lorem ipsum

Solid Copper Earth Rods

Manufactured from high conductivity copper offering a high corrosion resistance, for applications where the soil conditions are aggressive. Internally threaded at both ends to be joined using our threaded coupling dowels.

9 Products

Part No. 138031 ER 15 1200 IM10 CU

GTIN 4013364300767, Customs tariff No. (EU): 85389000, Gross weight: 1.89 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Copper
Rod Length (L) 1200 mm
Rod Diameter (D) 15 mm
Internal thread size M10
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 138031 was added to Notepad.

Product 138031 was added to the cart.

Part No. 138035 ER 15 1500 IM10 CU

GTIN 4013364493414, Customs tariff No. (EU): 85389000, Gross weight: 2.36 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Copper
Rod Length (L) 1500 mm
Rod Diameter (D) 15 mm
Internal thread size M10
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 138035 was added to Notepad.

Product 138035 was added to the cart.

Part No. 138038 ER 15 3000 IM10 CU

GTIN 4013364493421, Customs tariff No. (EU): 85389000, Gross weight: 4.72 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Copper
Rod Length (L) 3000 mm
Rod Diameter (D) 15 mm
Internal thread size M10
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 138038 was added to Notepad.

Product 138038 was added to the cart.

Part No. 138033 ER 16 1200 IM10 CU

GTIN 4013364431164, Customs tariff No. (EU): 85389000, Gross weight: 2.15 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Copper
Rod Length (L) 1200 mm
Rod Diameter (D) 16 mm
Internal thread size M10
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 138033 was added to Notepad.

Product 138033 was added to the cart.

Part No. 138050 ER 16 1500 IM10 CU

GTIN 4013364493438, Customs tariff No. (EU): 85389000, Gross weight: 2.68 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Copper
Rod Length (L) 1500 mm
Rod Diameter (D) 16 mm
Internal thread size M10
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 138050 was added to Notepad.

Product 138050 was added to the cart.

Part No. 138051 ER 16 3000 IM10 CU

GTIN 4013364475540, Customs tariff No. (EU): 85389000, Gross weight: 5.37 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Copper
Rod Length (L) 3000 mm
Rod Diameter (D) 16 mm
Internal thread size M10
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 138051 was added to Notepad.

Product 138051 was added to the cart.

Part No. 138060 ER 20 1200 IM10 CU

GTIN 4013364300712, Customs tariff No. (EU): 85389000, Gross weight: 3.35 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Copper
Rod Length (L) 1200 mm
Rod Diameter (D) 20 mm
Internal thread size M10
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 138060 was added to Notepad.

Product 138060 was added to the cart.

Part No. 138062 ER 20 1500 IM10 CU

GTIN 4013364493445, Customs tariff No. (EU): 85389000, Gross weight: 4.19 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Copper
Rod Length (L) 1500 mm
Rod Diameter (D) 20 mm
Internal thread size M10
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 138062 was added to Notepad.

Product 138062 was added to the cart.

Part No. 138063 ER 20 3000 IM10 CU

GTIN 4013364493452, Customs tariff No. (EU): 85389000, Gross weight: 8.39 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Copper
Rod Length (L) 3000 mm
Rod Diameter (D) 20 mm
Internal thread size M10
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 138063 was added to Notepad.

Product 138063 was added to the cart.


Stainless Steel Earth Rods

Manufactured from high grade stainless steel offering a very high corrosion resistance, for applications where the soil conditions are extremely aggressive. Internally threaded at both ends to be joined using our threaded coupling dowels.

6 Products

Part No. 138032 ER 16 1200 IM10 STST

GTIN 4013364300750, Customs tariff No. (EU): 85389000, Gross weight: 1.90 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Stainless Steel
Rod Length (L) 1200 mm
Material Grade 316L
Rod Diameter (D) 16 mm
Internal thread size M10
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 138032 was added to Notepad.

Product 138032 was added to the cart.

Part No. 138055 ER 16 1500 IM10 STST

GTIN 4013364525214, Customs tariff No. (EU): 85389000, Gross weight: 2.34 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Stainless Steel
Rod Length (L) 1500 mm
Material Grade 316L
Rod Diameter (D) 16 mm
Internal thread size M10
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 138055 was added to Notepad.

Product 138055 was added to the cart.

Part No. 138056 ER 16 3000 IM10 STST

GTIN 4013364525726, Customs tariff No. (EU): 85389000, Gross weight: 4.68 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Stainless Steel
Rod Length (L) 3000 mm
Material Grade 316L
Rod Diameter (D) 16 mm
Internal thread size M10
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 138056 was added to Notepad.

Product 138056 was added to the cart.

Part No. 138034 ER 20 1200 IM10 STST

GTIN 4013364300743, Customs tariff No. (EU): 85389000, Gross weight: 2.95 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Stainless Steel
Rod Length (L) 1200 mm
Material Grade 316L
Rod Diameter (D) 20 mm
Internal thread size M10
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 138034 was added to Notepad.

Product 138034 was added to the cart.

Part No. 138057 ER 20 1500 IM10 STST

GTIN 4013364525733, Customs tariff No. (EU): 85389000, Gross weight: 3.65 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Stainless Steel
Rod Length (L) 1500 mm
Material Grade 316L
Rod Diameter (D) 20 mm
Internal thread size M10
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 138057 was added to Notepad.

Product 138057 was added to the cart.

Part No. 138058 ER 20 3000 IM10 STST

GTIN 4013364525740, Customs tariff No. (EU): 85389000, Gross weight: 7.30 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Stainless Steel
Rod Length (L) 3000 mm
Material Grade 316L
Rod Diameter (D) 20 mm
Internal thread size M10
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 138058 was added to Notepad.

Product 138058 was added to the cart.


Nickel Plated Solid Copper Earth Rods

Manufactured from high conductivity copper with nickel electroplating offering a high corrosion resistance and a long service life. Internally threaded at both ends to be joined using our threaded coupling dowels.

3 Products

Part No. 138064 ER 15 1200 IM10 NI pl CU

GTIN 4013364522800, Customs tariff No. (EU): 85389000, Gross weight: 1.87 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Nickel Plated Copper
Rod Length (L) 1200 mm
Rod Diameter (D) 15 mm
Internal thread size M10
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 138064 was added to Notepad.

Product 138064 was added to the cart.

Part No. 138065 ER 16 1200 IM10 NI pl CU

GTIN 4013364522817, Customs tariff No. (EU): 85389000, Gross weight: 2.15 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Nickel Plated Copper
Rod Length (L) 1200 mm
Rod Diameter (D) 16 mm
Internal thread size M10
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 138065 was added to Notepad.

Product 138065 was added to the cart.

Part No. 138061 ER 20 1200 IM10 NI pl CU

GTIN 4013364468641, Customs tariff No. (EU): 85389000, Gross weight: 3.39 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Nickel Plated Copper
Rod Length (L) 1200 mm
Rod Diameter (D) 20 mm
Internal thread size M10
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 138061 was added to Notepad.

Product 138061 was added to the cart.


Coupling Dowels

Fittings for the installation of Solid Copper and Stainless Steel Earth Rods.

2 Products

Part No. 138040 ERC IM10 STST

GTIN 4013364300736, Customs tariff No. (EU): 85359000, Gross weight: 20.00 g, PU: 100.00 pc(s)


Images

Additional information

 

Technical data

Material StSt (V4A)
Thread Size M10
For use with Stainless Steel Earth Rods
Length 40 mm
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 138040 was added to Notepad.

Product 138040 was added to the cart.

Part No. 138041 ERC IM10 PBRO

GTIN 4013364300729, Customs tariff No. (EU): 85359000, Gross weight: 22.00 g, PU: 100.00 pc(s)


Images

Additional information

 

Technical data

Material Phosphor Bronze
Thread Size M10
For use with Solid Copper Earth Rods
Length 40 mm
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 138041 was added to Notepad.

Product 138041 was added to the cart.


Driving Heads and Spikes

Enables an easier driving of the Earth Rods into the ground.

4 Products

Part No. 138068 ER DH 16 M10 ST

GTIN 4013364300705, Customs tariff No. (EU): 85389000, Gross weight: 40.00 g, PU: 100.00 pc(s)


Images

Additional information

 

Technical data

Material StSt (V4A)
Thread Size M10
For use with Solid Copper and Stainless Steel Earth Rods
Diameter 16 mm

Product 138068 was added to Notepad.

Product 138068 was added to the cart.

Part No. 138069 ER DH 20 M10 ST

GTIN 4013364300699, Customs tariff No. (EU): 85389000, Gross weight: 60.00 g, PU: 100.00 pc(s)


Images

Additional information

 

Technical data

Material StSt (V4A)
Thread Size M10
For use with Solid Copper and Stainless Steel Earth Rods
Diameter 20 mm

Product 138069 was added to Notepad.

Product 138069 was added to the cart.

Part No. 138072 ER SPIKE 16 M10 ST

GTIN 4013364300675, Customs tariff No. (EU): 85389000, Gross weight: 30.00 g, PU: 100.00 pc(s)


Images

Additional information

 

Technical data

Material StSt (V4A)
Thread Size M10
For use with Solid Copper and Stainless Steel Earth Rods
Diameter 16 mm

Product 138072 was added to Notepad.

Product 138072 was added to the cart.

Part No. 138073 ER SPIKE 20 M10 ST

GTIN 4013364300668, Customs tariff No. (EU): 85389000, Gross weight: 40.00 g, PU: 100.00 pc(s)


Images

Additional information

 

Technical data

Material StSt (V4A)
Thread Size M10
For use with Solid Copper and Stainless Steel Earth Rods
Diameter 20 mm

Product 138073 was added to Notepad.

Product 138073 was added to the cart.


Copper-Bonded Earth Rods

Manufactured from a low carbon, high tensile strength steel core and electroplated with pure copper (99,9%). Threaded at both ends to be joined using our couplers.

10 Products

Part No. 614120 ER 14.2 1200 5/8" ST CU

GTIN 4013364241435, Customs tariff No. (EU): 85389000, Gross weight: 1.53 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Copper /Steel
Nominal diameter (T) 5/8" : 15.87 mm
Thread Size UNC-2A
Rod Diameter (D) 14.2 mm
Cu layer 250 microns / 0.25 mm
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 614120 was added to Notepad.

Product 614120 was added to the cart.

Part No. 614150 ER 14.2 1500 5/8" ST CU

GTIN 4013364241527, Customs tariff No. (EU): 85389000, Gross weight: 1.85 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Copper /Steel
Nominal diameter (T) 5/8" : 15.87 mm
Thread Size UNC-2A
Rod Diameter (D) 14.2 mm
Cu layer 250 microns / 0.25 mm
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 614150 was added to Notepad.

Product 614150 was added to the cart.

Part No. 614180 ER 14.2 1800 5/8" ST CU

GTIN 4013364431478, Customs tariff No. (EU): 85389000, Gross weight: 2.26 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Copper /Steel
Nominal diameter (T) 5/8" : 15.87 mm
Thread Size UNC-2A
Rod Diameter (D) 14.2 mm
Cu layer 250 microns / 0.25 mm
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 614180 was added to Notepad.

Product 614180 was added to the cart.

Part No. 614240 ER 14.2 2400 5/8" ST CU

GTIN 4013364241596, Customs tariff No. (EU): 85389000, Gross weight: 3.00 kg, PU: 5.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper /Steel
Nominal diameter (T) 5/8" : 15.87 mm
Thread Size UNC-2A
Rod Diameter (D) 14.2 mm
Cu layer 250 microns / 0.25 mm
Standards IEC / EN IEC / BS EN IEC 62561-2 & UL 467

Product 614240 was added to Notepad.

Product 614240 was added to the cart.

Part No. 614300 ER 14.2 3000 5/8" ST CU

GTIN 4013364241657, Customs tariff No. (EU): 85389000, Gross weight: 3.80 kg, PU: 5.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper /Steel
Nominal diameter (T) 5/8" : 15.87 mm
Thread Size UNC-2A
Rod Diameter (D) 14.2 mm
Cu layer 250 microns / 0.25 mm
Standards IEC / EN IEC / BS EN IEC 62561-2 & UL 467

Product 614300 was added to Notepad.

Product 614300 was added to the cart.

Part No. 617120 ER 17.2 1200 3/4" ST CU

GTIN 4013364303058, Customs tariff No. (EU): 85389000, Gross weight: 2.18 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Copper /Steel
Nominal diameter (T) 3/4” : 19.05 mm
Thread Size UNC-2A
Rod Diameter (D) 17.2 mm
Cu layer 250 microns / 0.25 mm
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 617120 was added to Notepad.

Product 617120 was added to the cart.

Part No. 617180 ER 17.2 1800 3/4" ST CU

GTIN 4013364470934, Customs tariff No. (EU): 85389000, Gross weight: 3.33 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Copper /Steel
Nominal diameter (T) 3/4” : 19.05 mm
Thread Size UNC-2A
Rod Diameter (D) 17.2 mm
Cu layer 250 microns / 0.25 mm
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 617180 was added to Notepad.

Product 617180 was added to the cart.

Part No. 617150 ER 17.2 1500 3/4" ST CU

GTIN 4013364241701, Customs tariff No. (EU): 85389000, Gross weight: 2.73 kg, PU: 5.00 pc(s)


Images

Additional information

 

Technical data

Material Copper /Steel
Nominal diameter (T) 3/4” : 19.05 mm
Thread Size UNC-2A
Rod Diameter (D) 17.2 mm
Cu layer 250 microns / 0.25 mm
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 617150 was added to Notepad.

Product 617150 was added to the cart.

Part No. 617240 ER 17.2 2400 3/4" ST CU

GTIN 4013364241718, Customs tariff No. (EU): 85389099, Gross weight: 4.35 kg, PU: 5.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper /Steel
Nominal diameter (T) 3/4” : 19.05 mm
Thread Size UNC-2A
Rod Diameter (D) 17.2 mm
Cu layer 250 microns / 0.25 mm
Standards IEC / EN IEC / BS EN IEC 62561-2 & UL 467

Product 617240 was added to Notepad.

Product 617240 was added to the cart.

Part No. 617300 ER 17.2 3000 3/4" ST CU

GTIN 4013364241428, Customs tariff No. (EU): 85389099, Gross weight: 5.44 kg, PU: 5.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper /Steel
Nominal diameter (T) 3/4” : 19.05 mm
Thread Size UNC-2A
Rod Diameter (D) 17.2 mm
Cu layer 250 microns / 0.25 mm
Standards IEC / EN IEC / BS EN IEC 62561-2 & UL 467

Product 617300 was added to Notepad.

Product 617300 was added to the cart.


Couplers for Copper-Bonded Earth Rods

Fittings for the installation of Copper-Bonded Earth Rods.

2 Products

Part No. 138036 ERC 5/8" HCA

GTIN 4013364298170, Customs tariff No. (EU): 85389000, Gross weight: 110.00 g, PU: 50.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Silicon Bronze
Thread Size UNC-2B
For use with 5/8" Copper Bonded Earth Rod
Length 70 mm
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 138036 was added to Notepad.

Product 138036 was added to the cart.

Part No. 138037 ERC 3/4" HCA

GTIN 4013364298163, Customs tariff No. (EU): 85389000, Gross weight: 120.00 g, PU: 50.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Silicon Bronze
Thread Size UNC-2B
For use with 3/4" Copper Bonded Earth Rod
Length 70 mm
Standards IEC / EN IEC / BS EN IEC 62561-2

Product 138037 was added to Notepad.

Product 138037 was added to the cart.


Driving Head and Spikes for Copper-Bonded Earth Rods

Enables an easier driving of the Earth Rods into the ground.

4 Products

Part No. 610234 ER DHE 3/4" ST

GTIN 4013364260115, Customs tariff No. (EU): 73181500, Gross weight: 122.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Steel
Thread Size 3/4” UNC
For use with Copper-Bonded Earth Rods

Product 610234 was added to Notepad.

Product 610234 was added to the cart.

Part No. 610258 ER DHE 5/8" ST

GTIN 4013364260122, Customs tariff No. (EU): 73181500, Gross weight: 80.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Steel
Thread Size 5/8” UNC
For use with Copper-Bonded Earth Rods

Product 610258 was added to Notepad.

Product 610258 was added to the cart.

Part No. 610233 ER DSP 3/4" ST

GTIN 4013364508897, Customs tariff No. (EU): 85359000, Gross weight: 68.00 g, PU: 50.00 pc(s)


Images

Additional information

 

Technical data

Material Steel
Thread Size 3/4” UNC
For use with Copper-Bonded Earth Rods

Product 610233 was added to Notepad.

Product 610233 was added to the cart.

Part No. 610257 ER DSP 5/8" ST

GTIN 4013364508880, Customs tariff No. (EU): 85359000, Gross weight: 54.00 g, PU: 50.00 pc(s)


Images

Additional information

 

Technical data

Material Steel
Thread Size 5/8” UNC
For use with Copper-Bonded Earth Rods

Product 610257 was added to Notepad.

Product 610257 was added to the cart.


back to top