DEHNcare ArcFit HLP 63
:quality(98)/dehn-international.com/store/f/57645372/HDVORSCHAU/787370a0001_16-9.jpg)
:quality(98)/dehn-international.com/store/f/57645372/HDVORSCHAU/787370a0001_16-9.jpg)
- All-round protection with arc flash protection class APC 2 – PPE 4 as per NFPA 70E
- Even more safety for demanding work – APC 2 also with increased arc energy of 630 kJ (Warc or WLBP)
- Environmentally friendly – washable up to 60°
- Certified according to PPE regulation (EU) 2016/425
Details
:quality(98)/dehn-international.com/store/f/57645373/HDVORSCHAU/AS2023_EN_GT_DEHNcare_ArcFit_HLP_63.jpg)
:quality(98)/dehn-international.com/store/f/57645373/HDVORSCHAU/AS2023_EN_GT_DEHNcare_ArcFit_HLP_63.jpg)
Part No. 787370 APJ 63C S
GTIN 4013364512467, Customs tariff No. (EU): 62033911, Gross weight: 1.67 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
Arc Rating – ATPV (Open Arc) | 63 cal / cm² |
Arc Rating – ELIM (Open Arc) | 58 cal / cm² |
PPE category (NFPA 70E) | PPE 4 |
Outer fabric weight per unit area | 225 g / m² |
Lining / non-woven material weight per unit area | 430 g / m² |
Colour | navy blue |
Zipper | red |
Size (international) | 48 (S) |
Part No. 787371 APJ 63C M
GTIN 4013364512337, Customs tariff No. (EU): 62033911, Gross weight: 1.74 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
Arc Rating – ATPV (Open Arc) | 63 cal / cm² |
Arc Rating – ELIM (Open Arc) | 58 cal / cm² |
PPE category (NFPA 70E) | PPE 4 |
Outer fabric weight per unit area | 225 g / m² |
Lining / non-woven material weight per unit area | 430 g / m² |
Colour | navy blue |
Zipper | red |
Size (international) | 50/52 (M) |
Part No. 787372 APJ 63C L
GTIN 4013364512344, Customs tariff No. (EU): 62033911, Gross weight: 1.81 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
Arc Rating – ATPV (Open Arc) | 63 cal / cm² |
Arc Rating – ELIM (Open Arc) | 58 cal / cm² |
PPE category (NFPA 70E) | PPE 4 |
Outer fabric weight per unit area | 225 g / m² |
Lining / non-woven material weight per unit area | 430 g / m² |
Colour | navy blue |
Zipper | red |
Size (international) | 52/54 (L) |
Part No. 787373 APJ 63C XL
GTIN 4013364512351, Customs tariff No. (EU): 62033911, Gross weight: 1.88 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
Arc Rating – ATPV (Open Arc) | 63 cal / cm² |
Arc Rating – ELIM (Open Arc) | 58 cal / cm² |
PPE category (NFPA 70E) | PPE 4 |
Outer fabric weight per unit area | 225 g / m² |
Lining / non-woven material weight per unit area | 430 g / m² |
Colour | navy blue |
Zipper | red |
Size (international) | 56/58 (XL) |
Part No. 787374 APJ 63C 2XL
GTIN 4013364512368, Customs tariff No. (EU): 62033911, Gross weight: 2.04 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
Arc Rating – ATPV (Open Arc) | 63 cal / cm² |
Arc Rating – ELIM (Open Arc) | 58 cal / cm² |
PPE category (NFPA 70E) | PPE 4 |
Outer fabric weight per unit area | 225 g / m² |
Lining / non-woven material weight per unit area | 430 g / m² |
Colour | navy blue |
Zipper | red |
Size (international) | 58/60 (2XL) |
Part No. 787375 APJ 63C 3XL
GTIN 4013364512375, Customs tariff No. (EU): 62033911, Gross weight: 2.11 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
Arc Rating – ATPV (Open Arc) | 63 cal / cm² |
Arc Rating – ELIM (Open Arc) | 58 cal / cm² |
PPE category (NFPA 70E) | PPE 4 |
Outer fabric weight per unit area | 225 g / m² |
Lining / non-woven material weight per unit area | 430 g / m² |
Colour | navy blue |
Zipper | red |
Size (international) | 62/64 (3XL) |
Part No. 787376 APJ 63C 4XL
GTIN 4013364512382, Customs tariff No. (EU): 62033911, Gross weight: 2.18 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
Arc Rating – ATPV (Open Arc) | 63 cal / cm² |
Arc Rating – ELIM (Open Arc) | 58 cal / cm² |
PPE category (NFPA 70E) | PPE 4 |
Outer fabric weight per unit area | 225 g / m² |
Lining / non-woven material weight per unit area | 430 g / m² |
Colour | navy blue |
Zipper | red |
Size (international) | 64/66 (4XL) |
Part No. 787380 APD 63C S
GTIN 4013364512399, Customs tariff No. (EU): 62034911, Gross weight: 2.20 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
Arc Rating – ATPV (Open Arc) | 63 cal / cm² |
Arc Rating – ELIM (Open Arc) | 58 cal / cm² |
PPE category (NFPA 70E) | PPE 4 |
Outer fabric weight per unit area | 225 g / m² |
Lining / non-woven material weight per unit area | 430 g / m² |
Colour | navy blue |
Zipper | red |
Size (international) | 48 (S) |
Part No. 787381 APD 63C M
GTIN 4013364512405, Customs tariff No. (EU): 62034911, Gross weight: 2.26 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
Arc Rating – ATPV (Open Arc) | 63 cal / cm² |
Arc Rating – ELIM (Open Arc) | 58 cal / cm² |
PPE category (NFPA 70E) | PPE 4 |
Outer fabric weight per unit area | 225 g / m² |
Lining / non-woven material weight per unit area | 430 g / m² |
Colour | navy blue |
Zipper | red |
Size (international) | 50/52 (M) |
Part No. 787382 APD 63C L
GTIN 4013364512412, Customs tariff No. (EU): 62034911, Gross weight: 2.31 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
Arc Rating – ATPV (Open Arc) | 63 cal / cm² |
Arc Rating – ELIM (Open Arc) | 58 cal / cm² |
PPE category (NFPA 70E) | PPE 4 |
Outer fabric weight per unit area | 225 g / m² |
Lining / non-woven material weight per unit area | 430 g / m² |
Colour | navy blue |
Zipper | red |
Size (international) | 52/54 (L) |
Part No. 787383 APD 63C XL
GTIN 4013364512429, Customs tariff No. (EU): 62034911, Gross weight: 2.37 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
Arc Rating – ATPV (Open Arc) | 63 cal / cm² |
Arc Rating – ELIM (Open Arc) | 58 cal / cm² |
PPE category (NFPA 70E) | PPE 4 |
Outer fabric weight per unit area | 225 g / m² |
Lining / non-woven material weight per unit area | 430 g / m² |
Colour | navy blue |
Zipper | red |
Size (international) | 56/58 (XL) |
Part No. 787384 APD 63C 2XL
GTIN 4013364512436, Customs tariff No. (EU): 62034911, Gross weight: 2.42 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
Arc Rating – ATPV (Open Arc) | 63 cal / cm² |
Arc Rating – ELIM (Open Arc) | 58 cal / cm² |
PPE category (NFPA 70E) | PPE 4 |
Outer fabric weight per unit area | 225 g / m² |
Lining / non-woven material weight per unit area | 430 g / m² |
Colour | navy blue |
Zipper | red |
Size (international) | 58/60 (2XL) |
Part No. 787385 APD 63C 3XL
GTIN 4013364512443, Customs tariff No. (EU): 62034911, Gross weight: 2.48 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
Arc Rating – ATPV (Open Arc) | 63 cal / cm² |
Arc Rating – ELIM (Open Arc) | 58 cal / cm² |
PPE category (NFPA 70E) | PPE 4 |
Outer fabric weight per unit area | 225 g / m² |
Lining / non-woven material weight per unit area | 430 g / m² |
Colour | navy blue |
Zipper | red |
Size (international) | 62/64 (3XL) |
Part No. 787386 APD 63C 4XL
GTIN 4013364512450, Customs tariff No. (EU): 62034911, Gross weight: 2.53 kg, PU: 1.00 pc(s)
Technical data
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Extended electric arc energy (Warc or WLBP) (based on box test) | 630 kJ |
Arc Rating – ATPV (Open Arc) | 63 cal / cm² |
Arc Rating – ELIM (Open Arc) | 58 cal / cm² |
PPE category (NFPA 70E) | PPE 4 |
Outer fabric weight per unit area | 225 g / m² |
Lining / non-woven material weight per unit area | 430 g / m² |
Colour | navy blue |
Zipper | red |
Size (international) | 64/66 (4XL) |