Your dashboard services.
Register to access all tools.

Earth Pits and Bonding Bars

The Earth Inspection Pits are classfied for heavy duty usage, suitable for most types of earthing and lightning protection installations.

Concrete Earth Pit

The concrete inspection pit is classfied for heavy duty usage, suitable for most types of earthing and lightning protection installations.

1 Product

Part No. 138091 ER INSPIT 320 160 CL

GTIN 4013364309272, Customs tariff No. (EU): 68109990, Gross weight: 28.00 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Concrete
Dimensions (l x w x h) 320 x 320 x 160 mm
Load Stress Classification Class H
Load Capacity 50kN
Standards IEC / EN / BS EN 62561-5

Product 138091 was added to Notepad.

Product 138091 was added to the cart.


Polymer Earth Pit

The polymer inspection pit is classfied for heavy duty usage, suitable for most types of earthing and lightning protection installations.

2 Products

Part No. 138097 ER INSPIT 308 308 214 PLL

GTIN 4013364501553, Customs tariff No. (EU): 85389000, Gross weight: 2.35 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Polymer Plastic
Dimensions (l x w x h) 308 x 308 x 214 mm
Load Stress Classification Class H
Load Capacity 50kN
Standards IEC / EN / BS EN 62561-5

Product 138097 was added to Notepad.

Product 138097 was added to the cart.

Part No. 138092 ER INSPIT 250 195 220 PLL

GTIN 4013364298224, Customs tariff No. (EU): 85389000, Gross weight: 1.20 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Polymer Plastic
Dimensions (l x w x h) 250 x 195 x 220 mm
Load Stress Classification Class H
Load Capacity 50kN
Standards IEC / EN / BS EN 62561-5

Product 138092 was added to Notepad.

Product 138092 was added to the cart.


Earth Pit Bonding Bars

5-Hole Earth Bars can be installed in the slots of the Concrete and Polymer Earth Pits providing multiple conductor connections.
For Earth Pits (138091 & 138097) use Earthpit Bar (138094) and for Earth Pit (138092) use Earthpit Bar (138096).

2 Products

Part No. 138094 EB 5H 25X6 M10 285 CU

GTIN 4013364311763, Customs tariff No. (EU): 85389000, Gross weight: 350.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Copper
Number of Connections 5
Dimensions W x T 25 x 6 mm
Length L 285 mm
Hole size M10
Recommended Fixings Mounted in Earth Pit
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 138094 was added to Notepad.

Product 138094 was added to the cart.

Part No. 138096 EB 5H 25X6 M10 200 CU

GTIN 4013364300637, Customs tariff No. (EU): 85389000, Gross weight: 240.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Copper
Number of Connections 5
Dimensions W x T 25 x 6 mm
Length L 200 mm
Hole size M10
Standards IEC / EN / BS EN 62561-1

Product 138096 was added to Notepad.

Product 138096 was added to the cart.


back to top