Your dashboard services.
Register to access all tools.

Earth Braid Bonds

Earth Braid Bonds are suitable for applications of equipotential bonding, available in copper and tinned copper variants. The Braid Bonds are pre-terminated at both ends and are ideal for bonding metal doors or cladding, for both lightning protection and equipotential bonding.

Copper

Earth Braid Bonds Copper.

4 Products

Part No. 138220 EBB 25X3.5 L200 H11 CU

GTIN 4013364540736, Customs tariff No. (EU): 85359000, Gross weight: 60.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Copper
Width W 25 mm
Thickness T 3.5 mm
Length L 200 mm
Hole Dia 11 mm
Recommended Fixings M10 (Bolt, Nut & Washer)
Cross Section 35 mm2
Note: Other Diameters, Lengths, Thread Sizes are available on special request.

Product 138220 was added to Notepad.

Product 138220 was added to the cart.

Part No. 138222 EBB 25X3.5 L400 H11 CU

GTIN 4013364540743, Customs tariff No. (EU): 85359000, Gross weight: 106.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Copper
Width W 25 mm
Thickness T 3.5 mm
Length L 400 mm
Hole Dia 11 mm
Recommended Fixings M10 (Bolt, Nut & Washer)
Cross Section 35 mm2
Note: Other Diameters, Lengths, Thread Sizes are available on special request.

Product 138222 was added to Notepad.

Product 138222 was added to the cart.

Part No. 138224 EBB 30X5 L200 H11 CU

GTIN 4013364540750, Customs tariff No. (EU): 85359000, Gross weight: 125.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Copper
Width W 30 mm
Thickness T 5 mm
Length L 200 mm
Hole Dia 11 mm
Recommended Fixings M10 (Bolt, Nut & Washer)
Cross Section 50 mm2
Note: Other Diameters, Lengths, Thread Sizes are available on special request.

Product 138224 was added to Notepad.

Product 138224 was added to the cart.

Part No. 138226 EBB 30X5 L400 H11 CU

GTIN 4013364540767, Customs tariff No. (EU): 85359000, Gross weight: 235.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Copper
Width W 30 mm
Thickness T 5 mm
Length L 400 mm
Hole Dia 11 mm
Recommended Fixings M10 (Bolt, Nut & Washer)
Cross Section 50 mm2
Note: Other Diameters, Lengths, Thread Sizes are available on special request.

Product 138226 was added to Notepad.

Product 138226 was added to the cart.


Tinned Copper

Earth Braid Bonds Tinned Copper.

4 Products

Part No. 138200 EBB 25X3.5 L200 H11 SNCU

GTIN 4013364300491, Customs tariff No. (EU): 85359000, Gross weight: 60.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Tinned Copper
Width W 25 mm
Thickness T 3.5 mm
Length L 200 mm
Hole Dia 11 mm
Recommended Fixings M10 (Bolt, Nut & Washer)
Cross Section 35 mm2
Note: Other Diameters, Lengths, Thread Sizes are available on special request.

Product 138200 was added to Notepad.

Product 138200 was added to the cart.

Part No. 138201 EBB 25X3.5 L400 H11 SNCU

GTIN 4013364540774, Customs tariff No. (EU): 85359000, Gross weight: 106.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Tinned Copper
Width W 25 mm
Thickness T 3.5 mm
Length L 400 mm
Hole Dia 11 mm
Recommended Fixings M10 (Bolt, Nut & Washer)
Cross Section 35 mm2
Note: Other Diameters, Lengths, Thread Sizes are available on special request.

Product 138201 was added to Notepad.

Product 138201 was added to the cart.

Part No. 138202 EBB 30X5 L200 H11 SNCU

GTIN 4013364540781, Customs tariff No. (EU): 85359000, Gross weight: 125.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Tinned Copper
Width W 30 mm
Thickness T 5 mm
Length L 200 mm
Hole Dia 11 mm
Recommended Fixings M10 (Bolt, Nut & Washer)
Cross Section 50 mm2
Note: Other Diameters, Lengths, Thread Sizes are available on special request.

Product 138202 was added to Notepad.

Product 138202 was added to the cart.

Part No. 138203 EBB 30X5 L400 H11 SNCU

GTIN 4013364540798, Customs tariff No. (EU): 85359000, Gross weight: 235.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Tinned Copper
Width W 30 mm
Thickness T 5 mm
Length L 400 mm
Hole Dia 11 mm
Recommended Fixings M10 (Bolt, Nut & Washer)
Cross Section 50 mm2
Note: Other Diameters, Lengths, Thread Sizes are available on special request.

Product 138203 was added to Notepad.

Product 138203 was added to the cart.


back to top