Your dashboard services.
Register to access all tools.

Earth Points

Earth Points connect reinforced steel bars used as down conductors to the Lightning Protection and/or Earthing System using mechanical clamps or Exo-thermic Welding. For connecting flat and stranded conductors in parallel or T connection arrangement to form a continuous network. The Clamps have a high resistance to corrosion and show high mechanical strength to ensure a lasting connection.

Without Pre-Welded Tail, For Flat and Stranded Conductors

Earth Points for connecting to the internal rebars using either mechanical clamps or exo-thermic welding.

4 Products

Part No. 118338 EP1H FLSC 20.31X2.5.6/50.95 HCA

GTIN 4013364520035, Customs tariff No. (EU): 85359000, Gross weight: 150.00 g, PU: 8.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material High Copper Alloy
Conductor Material Copper
Clamping range (Stranded / Cable) 50 - 95 mm²
Clamping range Fl W (20 - 31) mm x T (2.5 - 6) mm
Recommended Fixings for Stranded / Cable (50 - 95 mm²) M10 x 10 mm (Hex Head Screw) + M10 (Cable Lug)
Recommended Fixings for Fl T (2.5 - 4) mm M10 x 10 mm (Hex Head Screw)
Recommended Fixings for Fl T (5 - 6) mm M10 x 15 mm (Hex Head Screw)
Tightening Torque 15 Nm
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118338 was added to Notepad.

Product 118338 was added to the cart.

Part No. 118342 EP2H FLSC 25X2.5.6/50.95 HCA

GTIN 4013364520097, Customs tariff No. (EU): 85359000, Gross weight: 270.00 g, PU: 4.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material High Copper Alloy
Conductor Material Copper
Clamping range (Stranded / Cable) 50 - 95 mm²
Clamping range Fl 25 x 2.5 - 6 mm
Recommended Fixings for Stranded / Cable (50 - 95 mm²) M8 x 10 mm (Hex Head Screw) + M8 (Cable Lug)
Recommended Fixings for Fl T (2.5 - 4) mm M8 x 10 mm (Hex Head Screw)
Recommended Fixings for Fl T (5 - 6) mm M8 x 15 mm (Hex Head Screw)
Tightening Torque 15 Nm
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118342 was added to Notepad.

Product 118342 was added to the cart.

Part No. 118349 EP2H CP FLSC 25X3/70 HCA

GTIN 4013364520066, Customs tariff No. (EU): 85359000, Gross weight: 390.00 g, PU: 4.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material High Copper Alloy
Conductor Material Copper
Clamping range (Stranded / Cable) 70 mm²
Clamping range Fl 25 x 3 mm
Tightening Torque 10 Nm
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118349 was added to Notepad.

Product 118349 was added to the cart.

Part No. 118336 EP4H FLSC 25X2.5.6/50.95 HCA

GTIN 4013364520059, Customs tariff No. (EU): 85359000, Gross weight: 350.00 g, PU: 4.00 pc(s)

Predecessor

Images

Additional information

Certificates

 

Technical data

Material High Copper Alloy
Conductor Material Copper
Clamping range (Stranded / Cable) 50 - 95 mm²
Clamping range Fl 25 x 2.5 - 6 mm
Recommended Fixings for Stranded / Cable (50 - 95 mm²) M8 x 10 mm (Hex Head Screw) + M8 (Cable Lug)
Recommended Fixings for Fl T (2.5 - 4) mm M8 x 10 mm (Hex Head Screw)
Recommended Fixings for Fl T (5 - 6) mm M8 x 15 mm (Hex Head Screw)
Tightening Torque 15 Nm
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118336 was added to Notepad.

Product 118336 was added to the cart.


With Pre-Welded Tail, For Flat and Stranded Conductors

Earth Points with pre-welded tail for connecting to the internal rebars using either mechanical clamps or exo-thermic welding.

3 Products

Part No. 118339 EP1H PWT70 FLSC 20.31X2.5.6/50.95 HCA

GTIN 4013364520080, Customs tariff No. (EU): 85359000, Gross weight: 500.00 g, PU: 8.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material High Copper Alloy + Single Pre-Welded Tail (70 mm² x 500 mm, PVC Cu Cable)
Conductor Material Copper
Clamping range (Stranded / Cable) 50 - 95 mm²
Clamping range Fl W (20 - 31) mm x T (2.5 - 6) mm
Recommended Fixings for Stranded / Cable (50 - 95 mm²) M10 x 10 mm (Hex Head Screw) + M10 (Cable Lug)
Recommended Fixings for Fl T (2.5 - 4) mm M10 x 10 mm (Hex Head Screw)
Recommended Fixings for Fl T (5 - 6) mm M10 x 15 mm (Hex Head Screw)
Tightening Torque 15 Nm
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118339 was added to Notepad.

Product 118339 was added to the cart.

Part No. 118337 EP2H CP PWT70 FLSC 25X3/70 HCA

GTIN 4013364520042, Customs tariff No. (EU): 85359000, Gross weight: 740.00 g, PU: 4.00 pc(s)

Predecessor

Images

Additional information

Certificates

 

Technical data

Material High Copper Alloy + Single Pre-Welded Tail (70 mm² x 500 mm, PVC Cu Cable)
Conductor Material Copper
Clamping range (Stranded / Cable) 70 mm²
Clamping range Fl 25 x 3 mm
Tightening Torque 10 Nm
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118337 was added to Notepad.

Product 118337 was added to the cart.

Part No. 118346 EP2H CP 2PWT70 FLSC 25X3/70 HCA

GTIN 4013364520073, Customs tariff No. (EU): 85359000, Gross weight: 1.12 kg, PU: 4.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material High Copper Alloy + Double Pre-Welded Tail (70 mm² x 500 mm, PVC Cu Cable)
Conductor Material Copper
Clamping range (Stranded / Cable) 70 mm²
Clamping range Fl 25 x 3 mm
Tightening Torque 10 Nm
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118346 was added to Notepad.

Product 118346 was added to the cart.


back to top