Your dashboard services.
Register to access all tools.

Square Conductor Clamps

Square Tape and Cable Clamps for interconnecting various sizes of flat and stranded conductors in parallel, cross, and T connection arrangements to form a continuous network. The Multipurpose Square Conductor Clamps can be used for interconnecting various sizes of flat, round and stranded conductors in parallel, cross, and T connection arrangements.
The clamps are equipped with countersunk hole for fixing the clamp to structural surfaces. The clamps have a high resistance to corrosion and show high mechanical strength to ensure a lasting connection.


Square Tape Clamps

Square Tape Clamps for interconnecting flat tapes in parallel, cross, and T connection arrangements to form a continuous network.

118208 and 118218 expected to be available for delivery in Q2/2025.

5 Products

Part No. 118202 STC BCU FL 25X3 HCA

GTIN 4013364476271, Customs tariff No. (EU): 85389000, Gross weight: 120.00 g, PU: 15.00 pc(s)

Predecessor

Images

Additional information

 

Technical data

Material High Copper Alloy
Conductor Material Bare Copper
Clamping range Fl / Fl 25 x 3 / 25 x 3 mm
Material of Clamp Fixings Stainless Steel
Tightening Torque 6 Nm
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118202 was added to Notepad.

Product 118202 was added to the cart.

Part No. 118208 STC BCU FL 20.31X2.5.6 HCA

GTIN 4013364497382, Customs tariff No. (EU): 85389000, Gross weight: 230.00 g, PU: 50.00 pc(s)

Predecessor

Images

Additional information

 

Technical data

Material High Copper Alloy
Conductor Material Bare Copper
Clamping range Fl / Fl W (20 - 31 mm) x T (2.5 - 6 mm) / W (20 - 31 mm) x T (2.5 - 6 mm)
Material of Clamp Fixings Stainless Steel
Tightening Torque 6 Nm
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118208 was added to Notepad.

Product 118208 was added to the cart.

Part No. 118219 STC BCU FL 40.50X2.5.6 HCA

GTIN 4013364476301, Customs tariff No. (EU): 85389000, Gross weight: 400.00 g, PU: 50.00 pc(s)

Predecessor

Images

Additional information

 

Technical data

Material High Copper Alloy
Conductor Material Bare Copper
Clamping range Fl / Fl W (40 - 50 mm) x T (2.5 - 6 mm) / W (40 - 50 mm) x T (2.5 - 6 mm)
Material of Clamp Fixings Stainless Steel
Tightening Torque 6 Nm
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118219 was added to Notepad.

Product 118219 was added to the cart.

Part No. 118209 STC BAL FL 25X3 ALA

GTIN 4013364357464, Customs tariff No. (EU): 85389000, Gross weight: 50.00 g, PU: 15.00 pc(s)


Images

Additional information

 

Technical data

Material Aluminium Alloy
Conductor Material Bare Aluminium
Clamping range Fl / Fl 25 x 3 / 25 x 3 mm
Material of Clamp Fixings Stainless Steel
Tightening Torque 6 Nm
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118209 was added to Notepad.

Product 118209 was added to the cart.

Part No. 118218 STC BAL FL 25X3.6 ALA

GTIN 4013364497528, Customs tariff No. (EU): 85389000, Gross weight: 104.00 g, PU: 50.00 pc(s)


Images

Additional information

 

Technical data

Material Aluminium Alloy
Conductor Material Bare Aluminium
Clamping range Fl / Fl W (25 mm) x T (3 - 6 mm) / W (25 mm) x T (3 - 6 mm)
Material of Clamp Fixings Stainless Steel
Tightening Torque 6 Nm
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118218 was added to Notepad.

Product 118218 was added to the cart.


Square Cable Clamps

Square Cable Clamps for interconnecting stranded cables in cross and T connection arrangements to form a continuous network. The Clamps have a high resistance to corrosion and show high mechanical strength to ensure a lasting connection.

118628 and 118635 are expected to be available for delivery in Q2/2025.

3 Products

Part No. 118628 SCC BCCU SC 16.70 HCA

GTIN 4013364536241, Customs tariff No. (EU): 85389000, Gross weight: 190.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy
Conductor Material Copper
Clamping range Stranded cable / Stranded cable 16 - 70 mm² / 16 - 70 mm²
Material of Clamp Fixings Stainless Steel
Tightening Torque 12 Nm
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =
Note: Clamp can be used as a conductor holder for stranded PVC covered cables

Product 118628 was added to Notepad.

Product 118628 was added to the cart.

Part No. 118634 SCC BCCU SC 35.150 HCA

GTIN 4013364497535, Customs tariff No. (EU): 85389000, Gross weight: 408.00 g, PU: 10.00 pc(s)

Predecessor

Images

Additional information

 

Technical data

Material High Copper Alloy
Conductor Material Copper
Clamping range Stranded cable / Stranded cable 35 - 150 mm² / 35 - 150 mm²
Material of Clamp Fixings Stainless Steel
Tightening Torque 12 Nm
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =
Note: Clamp can be used as a conductor holder for stranded PVC covered cables

Product 118634 was added to Notepad.

Product 118634 was added to the cart.

Part No. 118635 SCC BCCU SC 70.300 HCA

GTIN 4013364497542, Customs tariff No. (EU): 85389000, Gross weight: 760.00 g, PU: 10.00 pc(s)


Images

Additional information

 

Technical data

Material High Copper Alloy
Conductor Material Copper
Clamping range Stranded cable / Stranded cable 70 - 300 mm² / 70 - 300 mm²
Material of Clamp Fixings Stainless Steel
Tightening Torque 12 Nm
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =
Note: Clamp can be used as a conductor holder for stranded PVC covered cables

Product 118635 was added to Notepad.

Product 118635 was added to the cart.


Multipurpose Square Conductor Clamps

Square Conductor Clamps for interconnecting various sizes of flat, round and stranded conductors in parallel, cross, and T connection arrangements to form a continuous network. Equipped with a countersunk hole for fixing the clamp to structural surfaces. The Clamps have a high resistance to corrosion and show high mechanical strength to ensure a lasting connection.

2 Products

Part No. 118606 STRCC FLRDSC 25X3/8.10-50.120 HCA

GTIN 4013364497689, Customs tariff No. (EU): 85389000, Gross weight: 190.00 g, PU: 12.00 pc(s)

Predecessor

Images

Additional information

 

Technical data

Material High Copper Alloy
Conductor Material Copper
Clamping range Fl / Rd 25 x 3 mm / 8-10 mm
Clamping range Fl / Stranded cable 25 x 3 mm / 50 - 120 mm²
Material of Clamp Fixings Stainless Steel
Tightening Torque 6 Nm
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118606 was added to Notepad.

Product 118606 was added to the cart.

Part No. 118620 STRCC FLRDSC 25X3/8.10-50.120 ALA

GTIN 4013364497702, Customs tariff No. (EU): 85389000, Gross weight: 80.00 g, PU: 12.00 pc(s)


Images

Additional information

 

Technical data

Material Aluminium Alloy
Conductor Material Aluminium
Clamping range Fl / Rd 25 x 3 mm / 8-10 mm
Clamping range Fl / Stranded cable 25 x 3 mm / 50 - 120 mm²
Material of Clamp Fixings Stainless Steel
Tightening Torque 6 Nm
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118620 was added to Notepad.

Product 118620 was added to the cart.


back to top