Your dashboard services.
Register to access all tools.

Earth Bars with double disconnecting links

DEHN offers a range of Earth Bars Tested and Certified in accordance with the latest IEC EN 62561-1 standard and are in compliance with IEC 60364 – 5 - 54 standards and BS 7430.DEHN Earth Bars provides a common earthing point for multiple electrical installations and are a key component in both Earthing, Equipotential Bonding and Lightning Protection which helps to eliminate the risk of earth potential loops. DEHN Earth Bars are available with Single and Double Disconnecting link options which allows for quick and easy temporary disconnection from the earthing and lightning protection system to facilitate the testing of the earthing grid/rods in isolation.Features of DEHN Earth Bars
  • Provides a convenient, single-point grounding and bonding location
  • Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
  • High conductivity, hard drawn copper to EN 13601.
  • Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
  • Cross-section 300mm²
  • Number of connections ranging from 2 Way to 30 Ways
  • Halogen-free polyamide insulators, stainless steel (V4A) M10 Fittings
  • Black Powder Coated Steel Base (Hot Dipped Galvanized Base Option can also be supplied)
  • Pre-drilled fixing holes for ease of installation

Copper

15 Products

Part No. 118930 EB 2W 2DL M10 50X6 CU

GTIN 4013364472358, Customs tariff No. (EU): 85359000, Gross weight: 2.23 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 2
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 319 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118930 was added to Notepad.

Product 118930 was added to the cart.

Part No. 118931 EB 4W 2DL M10 50X6 CU

GTIN 4013364472365, Customs tariff No. (EU): 85359000, Gross weight: 2.67 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 4
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 389 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118931 was added to Notepad.

Product 118931 was added to the cart.

Part No. 118370 EB 6W 2DL M10 50X6 CU

GTIN 4013364299504, Customs tariff No. (EU): 85359000, Gross weight: 3.11 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 6
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 459 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118370 was added to Notepad.

Product 118370 was added to the cart.

Part No. 118371 EB 8W 2DL M10 50X6 CU

GTIN 4013364309319, Customs tariff No. (EU): 85359000, Gross weight: 3.54 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 8
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 529 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118371 was added to Notepad.

Product 118371 was added to the cart.

Part No. 118372 EB 10W 2DL M10 50X6 CU

GTIN 4013364309326, Customs tariff No. (EU): 85359000, Gross weight: 3.98 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 10
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 599 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118372 was added to Notepad.

Product 118372 was added to the cart.

Part No. 118373 EB 12W 2DL M10 50X6 CU

GTIN 4013364309333, Customs tariff No. (EU): 85389000, Gross weight: 4.70 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 12
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 669 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118373 was added to Notepad.

Product 118373 was added to the cart.

Part No. 118374 EB 14W 2DL M10 50X6 CU

GTIN 4013364357853, Customs tariff No. (EU): 85389000, Gross weight: 5.55 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 14
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 739 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118374 was added to Notepad.

Product 118374 was added to the cart.

Part No. 118937 EB 16W 2DL M10 50X6 CU

GTIN 4013364472372, Customs tariff No. (EU): 85359000, Gross weight: 6.03 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 16
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 844 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118937 was added to Notepad.

Product 118937 was added to the cart.

Part No. 118938 EB 18W 2DL M10 50X6 CU

GTIN 4013364472389, Customs tariff No. (EU): 85359000, Gross weight: 6.50 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 18
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 914 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118938 was added to Notepad.

Product 118938 was added to the cart.

Part No. 118939 EB 20W 2DL M10 50X6 CU

GTIN 4013364472396, Customs tariff No. (EU): 85359000, Gross weight: 6.98 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 20
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 984 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118939 was added to Notepad.

Product 118939 was added to the cart.

Part No. 118940 EB 22W 2DL M10 50X6 CU

GTIN 4013364472402, Customs tariff No. (EU): 85359000, Gross weight: 7.76 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 22
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1089 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118940 was added to Notepad.

Product 118940 was added to the cart.

Part No. 118941 EB 24W 2DL M10 50X6 CU

GTIN 4013364472419, Customs tariff No. (EU): 85359000, Gross weight: 8.23 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 24
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1159 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118941 was added to Notepad.

Product 118941 was added to the cart.

Part No. 118942 EB 26W 2DL M10 50X6 CU

GTIN 4013364472426, Customs tariff No. (EU): 85359000, Gross weight: 8.71 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 26
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1229 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118942 was added to Notepad.

Product 118942 was added to the cart.

Part No. 118943 EB 28W 2DL M10 50X6 CU

GTIN 4013364472433, Customs tariff No. (EU): 85359000, Gross weight: 9.19 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 28
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1299 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118943 was added to Notepad.

Product 118943 was added to the cart.

Part No. 118944 EB 30W 2DL M10 50X6 CU

GTIN 4013364472440, Customs tariff No. (EU): 85359000, Gross weight: 9.66 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 30
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1369 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118944 was added to Notepad.

Product 118944 was added to the cart.


Tinned Copper

15 Products

Part No. 119930 EB 2W 2DL M10 50X6 SNCU

GTIN 4013364472648, Customs tariff No. (EU): 85359000, Gross weight: 2.23 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 2
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 319 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119930 was added to Notepad.

Product 119930 was added to the cart.

Part No. 119931 EB 4W 2DL M10 50X6 SNCU

GTIN 4013364472655, Customs tariff No. (EU): 85359000, Gross weight: 2.67 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 4
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 389 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119931 was added to Notepad.

Product 119931 was added to the cart.

Part No. 119370 EB 6W 2DL M10 50X6 SNCU

GTIN 4013364474321, Customs tariff No. (EU): 85359000, Gross weight: 3.11 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 6
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 459 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119370 was added to Notepad.

Product 119370 was added to the cart.

Part No. 119371 EB 8W 2DL M10 50X6 SNCU

GTIN 4013364474338, Customs tariff No. (EU): 85359000, Gross weight: 3.54 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 8
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 529 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119371 was added to Notepad.

Product 119371 was added to the cart.

Part No. 119372 EB 10W 2DL M10 50X6 SNCU

GTIN 4013364474345, Customs tariff No. (EU): 85359000, Gross weight: 3.98 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 10
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 599 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119372 was added to Notepad.

Product 119372 was added to the cart.

Part No. 119373 EB 12W 2DL M10 50X6 SNCU

GTIN 4013364488205, Customs tariff No. (EU): 85359000, Gross weight: 4.70 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 12
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 669 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119373 was added to Notepad.

Product 119373 was added to the cart.

Part No. 119374 EB 14W 2DL M10 50X6 SNCU

GTIN 4013364474352, Customs tariff No. (EU): 85359000, Gross weight: 5.55 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 14
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 739 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119374 was added to Notepad.

Product 119374 was added to the cart.

Part No. 119937 EB 16W 2DL M10 50X6 SNCU

GTIN 4013364472662, Customs tariff No. (EU): 85359000, Gross weight: 6.03 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 16
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 844 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119937 was added to Notepad.

Product 119937 was added to the cart.

Part No. 119938 EB 18W 2DL M10 50X6 SNCU

GTIN 4013364472679, Customs tariff No. (EU): 85359000, Gross weight: 6.50 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 18
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 914 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119938 was added to Notepad.

Product 119938 was added to the cart.

Part No. 119939 EB 20W 2DL M10 50X6 SNCU

GTIN 4013364472686, Customs tariff No. (EU): 85359000, Gross weight: 6.98 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 20
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 984 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119939 was added to Notepad.

Product 119939 was added to the cart.

Part No. 119940 EB 22W 2DL M10 50X6 SNCU

GTIN 4013364472693, Customs tariff No. (EU): 85359000, Gross weight: 7.76 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 22
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1089 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119940 was added to Notepad.

Product 119940 was added to the cart.

Part No. 119941 EB 24W 2DL M10 50X6 SNCU

GTIN 4013364472709, Customs tariff No. (EU): 85359000, Gross weight: 8.23 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 24
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1159 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119941 was added to Notepad.

Product 119941 was added to the cart.

Part No. 119942 EB 26W 2DL M10 50X6 SNCU

GTIN 4013364472716, Customs tariff No. (EU): 85359000, Gross weight: 8.71 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 26
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1229 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119942 was added to Notepad.

Product 119942 was added to the cart.

Part No. 119943 EB 28W 2DL M10 50X6 SNCU

GTIN 4013364472723, Customs tariff No. (EU): 85359000, Gross weight: 9.19 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 28
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1299 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119943 was added to Notepad.

Product 119943 was added to the cart.

Part No. 119944 EB 30W 2DL M10 50X6 SNCU

GTIN 4013364472730, Customs tariff No. (EU): 85359000, Gross weight: 9.66 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 30
Number of Disconnecting Links 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1369 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119944 was added to Notepad.

Product 119944 was added to the cart.


back to top