Your dashboard services.
Register to access all tools.

Conductor Holder for Installation on Saddle Roofs and Metal Roofs

Roof Conductor Holder

1 Product

Part No. 202829 DLH ZS 20 23 H55 L205 V2A

GTIN 4013364159822, Customs tariff No. (EU): 85389099, Gross weight: 119.00 g, PU: 1.00 pc(s)

Predecessor

Images

Additional information

Roof conductor holder, StSt
Roof conductor holder with two-screw cleat and embossed brace
for installing HVI Conductors on the roof surface of gable roofs
Material of roof conductor holder: StSt
Material of conductor holder: StSt
Conductor holder support Rd: 20 / 23 mm
Length of brace: 205 mm

Brand: DEHN
Type: DLH ZS 20 23 H55 L205 V2A
Part No.: 202829
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder StSt
Material of conductor holder StSt
Conductor holder support Rd 20 / 23 mm
Length of brace 205 mm

Product 202829 was added to Notepad.

Product 202829 was added to the cart.


Roof Conductor Holder with Connection Lug

1 Product

Part No. 202853 DLH AL ZS 20 23 V2A

GTIN 4013364354166, Customs tariff No. (EU): 85389099, Gross weight: 113.00 g, PU: 25.00 pc(s)


Images

Additional information

Roof conductor holder for metal roof for HVI Conductor
Roof conductor holder with slotted two-screw cleat and Z-shaped connection lug
for installing the HVI Conductor on metal roofs
Material (roof conductor holder): StSt
Material (conductor holder): StSt
Fixing: [4x] Ø5.2 / [2x] Ø6.5 mm
Conductor holder support Rd: 20 / 23 mm
Standard: EN 62561-4

Brand: DEHN
Type: DLH AL ZS 20 23 V2A
Part No.: 202853
or equivalent.

Certificates

 

Technical data

Material (roof conductor holder) StSt
Material (conductor holder) StSt
Fixing [4x] Ø5.2 / [2x] Ø6.5 mm
Conductor holder support Rd 20 / 23 mm
Standard EN 62561-4

Product 202853 was added to Notepad.

Product 202853 was added to the cart.


Roof Conductor Holder for Clamping Seam (e.g. RIB-ROOF Speed 500 from Zambelli)

1 Product

Part No. 202851 DLH KF ZS 20 23 V2A

GTIN 4013364354142, Customs tariff No. (EU): 85389099, Gross weight: 212.40 g, PU: 25.00 pc(s)


Images

Additional information

Roof conductor holder for metal roof for HVI Conductor
Roof conductor holder with slotted two-screw cleat for installing the HVI Conductor
on metal roofs with clamping seam
Material (roof conductor holder): StSt
Material (conductor holder): StSt
Clamping range: approx. 18 / 22 mm
Conductor holder support Rd: 20 / 23 mm
Standard: EN 62561-4

Brand: DEHN
Type: DLH KF ZS 20 23 V2A
Part No.: 202851
or equivalent.

Certificates

 

Technical data

Material (roof conductor holder) StSt
Material (conductor holder) StSt
Clamping range approx. 18 / 22 mm
Conductor holder support Rd 20 / 23 mm
Standard EN 62561-4

Product 202851 was added to Notepad.

Product 202851 was added to the cart.


Roof Conductor Holder for Standing Seam

1 Product

Part No. 202852 DLH SF ZS 20 23 V2A

GTIN 4013364354159, Customs tariff No. (EU): 85389099, Gross weight: 157.80 g, PU: 25.00 pc(s)


Images

Additional information

Roof conductor holder for metal roof for HVI Conductor
Roof conductor holder with slotted two-screw cleat for installing the
HVI Conductor on metal roofs with standing seam
Material (roof conductor holder): StSt
Material (conductor holder): StSt
Clamping range: 0.7-8 mm
Conductor holder support Rd: 20 / 23 mm
Standard: EN 62561-4

Brand: DEHN
Type: DLH SF ZS 20 23 V2A
Part No.: 202852
or equivalent.

Certificates

 

Technical data

Material (roof conductor holder) StSt
Material (conductor holder) StSt
Clamping range 0.7-8 mm
Conductor holder support Rd 20 / 23 mm
Standard EN 62561-4

Product 202852 was added to Notepad.

Product 202852 was added to the cart.


Roof Conductor Holders for Round Standing Seam

1 Product

Part No. 202850 DLH RSF ZS 20 23 V2A

GTIN 4013364354135, Customs tariff No. (EU): 85389099, Gross weight: 205.40 g, PU: 25.00 pc(s)


Images

Additional information

Roof conductor holder for installing the HVI Conductor on metal roofs
Roof conductor holder with two-screw cleat for installing the HVI Conductor
on metal roofs with round standing seam
Material (roof conductor holder): StSt
Material (conductor holder): StSt
Clamping range: Ø20-25 mm
Conductor holder support Rd: 20 / 23 mm
Standard: EN 62561-4

Brand: DEHN
Type: DLH RSF ZS 20 23 V2A
Part No.: 202850
or equivalent.

Certificates

 

Technical data

Material (roof conductor holder) StSt
Material (conductor holder) StSt
Clamping range Ø20-25 mm
Conductor holder support Rd 20 / 23 mm
Standard EN 62561-4

Product 202850 was added to Notepad.

Product 202850 was added to the cart.


back to top