Your dashboard services.
Register to access all tools.

Handle clamps

Mould securing clamp and screw, if eye bolt is screwed out (anti-clock wise) handle clamp will tighten mould clamping.
Handle clamps are an essential part of the welding process for the following reasons:
1. Handle clamps have a vice grip type locking arrangement which allows the operator to free his hands.
2. When repetitive welding takes place the mould becomes far too hot to handle (wear your safety gloves).
3. Mould securing clamps hold hot mould parts to the handle clamp securely, allowing easy cleaning.

Clamps for moulds

Handle Clamps such as the one shown below are required for most molds. Two types of clamp are offered, as shown in table below. For some molds, specialized frames with handles are required.

2 Products

Part No. 148998 GHC/1

GTIN 4013364357860, Customs tariff No. (EU): 82055990, Gross weight: 1.10 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Description For mould Typ D
Application To clamp the mould correctly for welding
Pack dimension 270 x 120 x 85 mm

Product 148998 was added to Notepad.

Product 148998 was added to the cart.

Part No. 148999 GHC/2

GTIN 4013364357877, Customs tariff No. (EU): 82055990, Gross weight: 1.25 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Description For mould Typ E
Application To clamp the mould correctly for welding
Pack dimension 280 x 115 x 100 mm

Product 148999 was added to Notepad.

Product 148999 was added to the cart.


back to top