Your dashboard services.
Register to access all tools.

Telecommunication Earth Bars

Telecommunication Earth Bars in Tinned and Copper Variants, the Earth Bars comply with EN / BS EN 50310 standards for Telecomm. bonding networks for building and other structures.

Copper

2 Products

Part No. 118917 TEB 50X6.35 CU

GTIN 4013364537132, Customs tariff No. (EU): 85389000, Gross weight: 810.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Copper
Dimensions W x T 50 x 6.35 mm
Dimensions L x W1 x H 315 x 110 x 83 mm
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards Complies with EN / BS EN 50310

Product 118917 was added to Notepad.

Product 118917 was added to the cart.

Part No. 118918 TMEB 100X6.35 CU

GTIN 4013364537149, Customs tariff No. (EU): 85389000, Gross weight: 2.70 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Copper
Dimensions W x T 100 x 6.35 mm
Dimensions L x W1 x H 508 x 160 x 83 mm
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards Complies with EN / BS EN 50310

Product 118918 was added to Notepad.

Product 118918 was added to the cart.


Tinned Copper

2 Products

Part No. 119917 TEB 50X6.35 SNCU

GTIN 4013364537156, Customs tariff No. (EU): 85389000, Gross weight: 810.00 g, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Tinned Copper
Dimensions W x T 50 x 6.35 mm
Dimensions L x W1 x H 315 x 110 x 83 mm
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards Complies with EN / BS EN 50310

Product 119917 was added to Notepad.

Product 119917 was added to the cart.

Part No. 119918 TMEB 100x6.35 SNCU

GTIN 4013364537163, Customs tariff No. (EU): 85389000, Gross weight: 2.70 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material Tinned Copper
Dimensions W x T 50 x 6.35 mm
Dimensions L x W1 x H 508 x 160 x 83 mm
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards Complies with EN / BS EN 50310

Product 119918 was added to Notepad.

Product 119918 was added to the cart.


back to top