Your dashboard services.
Register to access all tools.

Earth Bar disconnecting links

DEHN offers a range of Earth Bars Tested and Certified in accordance with the latest IEC EN 62561-1 standard and are in compliance with IEC 60364 – 5 - 54 standards and BS 7430.DEHN Earth Bars provides a common earthing point for multiple electrical installations and are a key component in both Earthing, Equipotential Bonding and Lightning Protection which helps to eliminate the risk of earth potential loops. DEHN Earth Bars are available with Single and Double Disconnecting link options which allows for quick and easy temporary disconnection from the earthing and lightning protection system to facilitate the testing of the earthing grid/rods in isolation.Features of DEHN Earth Bars
  • Provides a convenient, single-point grounding and bonding location
  • Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
  • High conductivity, hard drawn copper to EN 13601.
  • Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
  • Cross-section 300mm²
  • Number of connections ranging from 2 Way to 30 Ways
  • Halogen-free polyamide insulators, stainless steel (V4A) M10 Fittings
  • Black Powder Coated Steel Base (Hot Dipped Galvanized Base Option can also be supplied)
  • Pre-drilled fixing holes for ease of installation

Copper and Tinned Copper

2 Products

Part No. 118380 EB DL M10 50X6 CU

GTIN 4013364299528, Customs tariff No. (EU): 85359000, Gross weight: 780.00 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 116 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118380 was added to Notepad.

Product 118380 was added to the cart.

Part No. 119998 EB DL M10 50X6 SNCU

GTIN 4013364488229, Customs tariff No. (EU): 85359000, Gross weight: 780.00 g, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 116 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119998 was added to Notepad.

Product 119998 was added to the cart.


back to top