Your dashboard services.
Register to access all tools.

Earth Bars with single disconnecting link

DEHN offers a range of Earth Bars Tested and Certified in accordance with the latest IEC EN 62561-1 standard and are in compliance with IEC 60364 – 5 - 54 standards and BS 7430.DEHN Earth Bars provides a common earthing point for multiple electrical installations and are a key component in both Earthing, Equipotential Bonding and Lightning Protection which helps to eliminate the risk of earth potential loops. DEHN Earth Bars are available with Single and Double Disconnecting link options which allows for quick and easy temporary disconnection from the earthing and lightning protection system to facilitate the testing of the earthing grid/rods in isolation.Features of DEHN Earth Bars
  • Provides a convenient, single-point grounding and bonding location
  • Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
  • High conductivity, hard drawn copper to EN 13601.
  • Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
  • Cross-section 300mm²
  • Number of connections ranging from 2 Way to 30 Ways
  • Halogen-free polyamide insulators, stainless steel (V4A) M10 Fittings
  • Black Powder Coated Steel Base (Hot Dipped Galvanized Base Option can also be supplied)
  • Pre-drilled fixing holes for ease of installation

Copper

15 Products

Part No. 118915 EB 2W 1DL M10 50X6 CU

GTIN 4013364472259, Customs tariff No. (EU): 85359000, Gross weight: 1.61 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 2
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 232 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118915 was added to Notepad.

Product 118915 was added to the cart.

Part No. 118916 EB 4W 1DL M10 50X6 CU

GTIN 4013364472266, Customs tariff No. (EU): 85359000, Gross weight: 2.05 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 4
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 302 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118916 was added to Notepad.

Product 118916 was added to the cart.

Part No. 118360 EB 6W 1DL M10 50X6 CU

GTIN 4013364299450, Customs tariff No. (EU): 85359000, Gross weight: 2.49 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 6
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 372 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118360 was added to Notepad.

Product 118360 was added to the cart.

Part No. 118361 EB 8W 1DL M10 50X6 CU

GTIN 4013364299467, Customs tariff No. (EU): 85359000, Gross weight: 2.93 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 8
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 442 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118361 was added to Notepad.

Product 118361 was added to the cart.

Part No. 118362 EB 10W 1DL M10 50X6 CU

GTIN 4013364299474, Customs tariff No. (EU): 85359000, Gross weight: 3.36 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 10
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 512 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118362 was added to Notepad.

Product 118362 was added to the cart.

Part No. 118363 EB 12W 1DL M10 50X6 CU

GTIN 4013364299481, Customs tariff No. (EU): 85359000, Gross weight: 4.09 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 12
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 582 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118363 was added to Notepad.

Product 118363 was added to the cart.

Part No. 118364 EB 14W 1DL M10 50X6 CU

GTIN 4013364299498, Customs tariff No. (EU): 85359000, Gross weight: 4.52 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 14
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 685 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118364 was added to Notepad.

Product 118364 was added to the cart.

Part No. 118922 EB 16W 1DL M10 50X6 CU

GTIN 4013364472273, Customs tariff No. (EU): 85359000, Gross weight: 5.37 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 16
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 757 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118922 was added to Notepad.

Product 118922 was added to the cart.

Part No. 118366 EB 18W 1DL M10 50X6 CU

GTIN 4013364472280, Customs tariff No. (EU): 85359000, Gross weight: 5.85 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 18
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 827 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118366 was added to Notepad.

Product 118366 was added to the cart.

Part No. 118924 EB 20W 1DL M10 50X6 CU

GTIN 4013364472297, Customs tariff No. (EU): 85359000, Gross weight: 6.32 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 20
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 897 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118924 was added to Notepad.

Product 118924 was added to the cart.

Part No. 118925 EB 22W 1DL M10 50X6 CU

GTIN 4013364472303, Customs tariff No. (EU): 85359000, Gross weight: 7.10 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 22
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1002 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118925 was added to Notepad.

Product 118925 was added to the cart.

Part No. 118926 EB 24W 1DL M10 50X6 CU

GTIN 4013364472310, Customs tariff No. (EU): 85359000, Gross weight: 7.57 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 24
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1072 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118926 was added to Notepad.

Product 118926 was added to the cart.

Part No. 118927 EB 26W 1DL M10 50X6 CU

GTIN 4013364472327, Customs tariff No. (EU): 85359000, Gross weight: 8.09 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 26
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1142 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118927 was added to Notepad.

Product 118927 was added to the cart.

Part No. 118928 EB 28W 1DL M10 50X6 CU

GTIN 4013364472334, Customs tariff No. (EU): 85359000, Gross weight: 8.52 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 28
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1212 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118928 was added to Notepad.

Product 118928 was added to the cart.

Part No. 118929 EB 30W 1DL M10 50X6 CU

GTIN 4013364472341, Customs tariff No. (EU): 85359000, Gross weight: 9.01 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 30
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1282 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118929 was added to Notepad.

Product 118929 was added to the cart.


Tinned Copper

15 Products

Part No. 119915 EB 2W 1DL M10 50X6 SNCU

GTIN 4013364472556, Customs tariff No. (EU): 85359000, Gross weight: 1.61 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 2
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 232 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119915 was added to Notepad.

Product 119915 was added to the cart.

Part No. 119916 EB 4W 1DL M10 50X6 SNCU

GTIN 4013364472563, Customs tariff No. (EU): 85359000, Gross weight: 2.05 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 4
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 302 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119916 was added to Notepad.

Product 119916 was added to the cart.

Part No. 119360 EB 6W 1DL M10 50X6 SNCU

GTIN 4013364474222, Customs tariff No. (EU): 85359000, Gross weight: 2.49 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 6
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 372 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119360 was added to Notepad.

Product 119360 was added to the cart.

Part No. 119361 EB 8W 1DL M10 50X6 SNCU

GTIN 4013364474239, Customs tariff No. (EU): 85359000, Gross weight: 2.93 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 8
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 442 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119361 was added to Notepad.

Product 119361 was added to the cart.

Part No. 119362 EB 10W 1DL M10 50X6 SNCU

GTIN 4013364474246, Customs tariff No. (EU): 85359000, Gross weight: 3.36 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 10
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 512 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119362 was added to Notepad.

Product 119362 was added to the cart.

Part No. 119363 EB 12W 1DL M10 50X6 SNCU

GTIN 4013364474253, Customs tariff No. (EU): 85359000, Gross weight: 4.09 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 12
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 582 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119363 was added to Notepad.

Product 119363 was added to the cart.

Part No. 119364 EB 14W 1DL M10 50X6 SNCU

GTIN 4013364474260, Customs tariff No. (EU): 85359000, Gross weight: 4.52 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 14
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 652 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119364 was added to Notepad.

Product 119364 was added to the cart.

Part No. 119922 EB 16W 1DL M10 50X6 SNCU

GTIN 4013364472570, Customs tariff No. (EU): 85359000, Gross weight: 5.37 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 16
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 757 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119922 was added to Notepad.

Product 119922 was added to the cart.

Part No. 119366 EB 18W 1DL M10 50X6 SNCU

GTIN 4013364474215, Customs tariff No. (EU): 85359000, Gross weight: 5.85 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 18
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 827 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119366 was added to Notepad.

Product 119366 was added to the cart.

Part No. 119924 EB 20W 1DL M10 50X6 SNCU

GTIN 4013364472587, Customs tariff No. (EU): 85359000, Gross weight: 6.32 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 20
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 897 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119924 was added to Notepad.

Product 119924 was added to the cart.

Part No. 119925 EB 22W 1DL M10 50X6 SNCU

GTIN 4013364472594, Customs tariff No. (EU): 85359000, Gross weight: 7.10 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 22
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1002 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119925 was added to Notepad.

Product 119925 was added to the cart.

Part No. 119926 EB 24W 1DL M10 50X6 SNCU

GTIN 4013364472600, Customs tariff No. (EU): 85359000, Gross weight: 7.57 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 24
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1072 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119926 was added to Notepad.

Product 119926 was added to the cart.

Part No. 119927 EB 26W 1DL M10 50X6 SNCU

GTIN 4013364472617, Customs tariff No. (EU): 85359000, Gross weight: 8.09 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 26
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1142 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119927 was added to Notepad.

Product 119927 was added to the cart.

Part No. 119928 EB 28W 1DL M10 50X6 SNCU

GTIN 4013364472624, Customs tariff No. (EU): 85359000, Gross weight: 8.52 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 28
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1212 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119928 was added to Notepad.

Product 119928 was added to the cart.

Part No. 119929 EB 30W 1DL M10 50X6 SNCU

GTIN 4013364472631, Customs tariff No. (EU): 85359000, Gross weight: 9.01 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 30
Number of Disconnecting Links 1
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1282 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119929 was added to Notepad.

Product 119929 was added to the cart.


back to top