Your dashboard services.
Register to access all tools.

Earth Bars without disconnecting link

DEHN offers a range of Earth Bars Tested and Certified in accordance with the latest IEC EN 62561-1 standard and are in compliance with IEC 60364 – 5 - 54 standards and BS 7430.DEHN Earth Bars provides a common earthing point for multiple electrical installations and are a key component in both Earthing, Equipotential Bonding and Lightning Protection which helps to eliminate the risk of earth potential loops. DEHN Earth Bars are available with Single and Double Disconnecting link options which allows for quick and easy temporary disconnection from the earthing and lightning protection system to facilitate the testing of the earthing grid/rods in isolation.Features of DEHN Earth Bars
  • Provides a convenient, single-point grounding and bonding location
  • Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
  • High conductivity, hard drawn copper to EN 13601.
  • Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
  • Cross-section 300mm²
  • Number of connections ranging from 2 Way to 30 Ways
  • Halogen-free polyamide insulators, stainless steel (V4A) M10 Fittings
  • Black Powder Coated Steel Base (Hot Dipped Galvanized Base Option can also be supplied)
  • Pre-drilled fixing holes for ease of installation

Copper

15 Products

Part No. 118900 EB 2W M10 50X6 CU

GTIN 4013364472150, Customs tariff No. (EU): 85359000, Gross weight: 1.08 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 165 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118900 was added to Notepad.

Product 118900 was added to the cart.

Part No. 118901 EB 4W M10 50X6 CU

GTIN 4013364472167, Customs tariff No. (EU): 85359000, Gross weight: 1.46 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 4
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 235 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118901 was added to Notepad.

Product 118901 was added to the cart.

Part No. 118350 EB 6W M10 50X6 CU

GTIN 4013364299405, Customs tariff No. (EU): 85359000, Gross weight: 1.90 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 6
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 305 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118350 was added to Notepad.

Product 118350 was added to the cart.

Part No. 118351 EB 8W M10 50X6 CU

GTIN 4013364299412, Customs tariff No. (EU): 85359000, Gross weight: 2.33 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 8
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 375 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118351 was added to Notepad.

Product 118351 was added to the cart.

Part No. 118352 EB 10W M10 50X6 CU

GTIN 4013364299429, Customs tariff No. (EU): 85359000, Gross weight: 2.77 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 10
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 445 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118352 was added to Notepad.

Product 118352 was added to the cart.

Part No. 118353 EB 12W M10 50X6 CU

GTIN 4013364299436, Customs tariff No. (EU): 85359000, Gross weight: 3.50 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 12
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 515 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118353 was added to Notepad.

Product 118353 was added to the cart.

Part No. 118354 EB 14W M10 50X6 CU

GTIN 4013364299443, Customs tariff No. (EU): 85359000, Gross weight: 3.94 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 14
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 585 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118354 was added to Notepad.

Product 118354 was added to the cart.

Part No. 118907 EB 16W M10 50X6 CU

GTIN 4013364472174, Customs tariff No. (EU): 85359000, Gross weight: 4.37 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 16
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 690 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118907 was added to Notepad.

Product 118907 was added to the cart.

Part No. 118908 EB 18W M10 50X6 CU

GTIN 4013364472181, Customs tariff No. (EU): 85359000, Gross weight: 5.21 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 18
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 760 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118908 was added to Notepad.

Product 118908 was added to the cart.

Part No. 118909 EB 20W M10 50X6 CU

GTIN 4013364472198, Customs tariff No. (EU): 85359000, Gross weight: 5.69 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 20
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 830 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118909 was added to Notepad.

Product 118909 was added to the cart.

Part No. 118910 EB 22W M10 50X6 CU

GTIN 4013364472204, Customs tariff No. (EU): 85359000, Gross weight: 6.47 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 22
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 935 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118910 was added to Notepad.

Product 118910 was added to the cart.

Part No. 118911 EB 24W M10 50X6 CU

GTIN 4013364472211, Customs tariff No. (EU): 85359000, Gross weight: 6.95 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 24
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1005 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118911 was added to Notepad.

Product 118911 was added to the cart.

Part No. 118912 EB 26W M10 50X6 CU

GTIN 4013364472228, Customs tariff No. (EU): 85359000, Gross weight: 7.42 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 26
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1075 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118912 was added to Notepad.

Product 118912 was added to the cart.

Part No. 118913 EB 28W M10 50X6 CU

GTIN 4013364472235, Customs tariff No. (EU): 85359000, Gross weight: 7.90 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 28
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1145 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118913 was added to Notepad.

Product 118913 was added to the cart.

Part No. 118914 EB 30W M10 50X6 CU

GTIN 4013364472242, Customs tariff No. (EU): 85359000, Gross weight: 8.37 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Copper
Number of Connections 30
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1215 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 118914 was added to Notepad.

Product 118914 was added to the cart.


Tinned Copper

15 Products

Part No. 119900 EB 2W M10 50X6 SNCU

GTIN 4013364472457, Customs tariff No. (EU): 85359000, Gross weight: 1.08 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 2
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 165 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119900 was added to Notepad.

Product 119900 was added to the cart.

Part No. 119901 EB 4W M10 50X6 SNCU

GTIN 4013364472464, Customs tariff No. (EU): 85359000, Gross weight: 1.46 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 4
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 235 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119901 was added to Notepad.

Product 119901 was added to the cart.

Part No. 119350 EB 6W M10 50X6 SNCU

GTIN 4013364474277, Customs tariff No. (EU): 85359000, Gross weight: 1.90 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 6
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 305 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119350 was added to Notepad.

Product 119350 was added to the cart.

Part No. 119351 EB 8W M10 50X6 SNCU

GTIN 4013364474284, Customs tariff No. (EU): 85359000, Gross weight: 2.33 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 8
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 375 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119351 was added to Notepad.

Product 119351 was added to the cart.

Part No. 119352 EB 10W M10 50X6 SNCU

GTIN 4013364474291, Customs tariff No. (EU): 85359000, Gross weight: 2.77 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 10
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 445 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119352 was added to Notepad.

Product 119352 was added to the cart.

Part No. 119353 EB 12W M10 50X6 SNCU

GTIN 4013364474307, Customs tariff No. (EU): 85359000, Gross weight: 3.50 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 12
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 515 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119353 was added to Notepad.

Product 119353 was added to the cart.

Part No. 119354 EB 14W M10 50X6 SNCU

GTIN 4013364474314, Customs tariff No. (EU): 85359000, Gross weight: 3.94 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 14
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 585 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119354 was added to Notepad.

Product 119354 was added to the cart.

Part No. 119907 EB 16W M10 50X6 SNCU

GTIN 4013364472471, Customs tariff No. (EU): 85359000, Gross weight: 4.37 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 16
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 690 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119907 was added to Notepad.

Product 119907 was added to the cart.

Part No. 119908 EB 18W M10 50X6 SNCU

GTIN 4013364472488, Customs tariff No. (EU): 85359000, Gross weight: 5.21 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 18
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 760 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119908 was added to Notepad.

Product 119908 was added to the cart.

Part No. 119909 EB 20W M10 50X6 SNCU

GTIN 4013364472495, Customs tariff No. (EU): 85359000, Gross weight: 5.69 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 20
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 830 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119909 was added to Notepad.

Product 119909 was added to the cart.

Part No. 119910 EB 22W M10 50X6 SNCU

GTIN 4013364472501, Customs tariff No. (EU): 85359000, Gross weight: 6.47 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 22
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 935 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119910 was added to Notepad.

Product 119910 was added to the cart.

Part No. 119911 EB 24W M10 50X6 SNCU

GTIN 4013364472518, Customs tariff No. (EU): 85359000, Gross weight: 6.95 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 24
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1005 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119911 was added to Notepad.

Product 119911 was added to the cart.

Part No. 119912 EB 26W M10 50X6 SNCU

GTIN 4013364472525, Customs tariff No. (EU): 85359000, Gross weight: 7.42 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 26
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1075 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119912 was added to Notepad.

Product 119912 was added to the cart.

Part No. 119913 EB 28W M10 50X6 SNCU

GTIN 4013364472532, Customs tariff No. (EU): 85359000, Gross weight: 7.90 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 28
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1145 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119913 was added to Notepad.

Product 119913 was added to the cart.

Part No. 119914 EB 30W M10 50X6 SNCU

GTIN 4013364472549, Customs tariff No. (EU): 85359000, Gross weight: 8.37 kg, PU: 1.00 pc(s)


Images

Additional information

Certificates

 

Technical data

Material Tinned Copper
Number of Connections 30
Dimensions W x T 50 x 6 mm
Dimensions L x W1 x H 1215 x 95 x 90 mm
Thread size M10
Tightening Torque 20 Nm
Recommended Fixings Countersunk Wood Screws 1 ½” No. 12 or M8 and No 12 Wall Plugs (To be Purchased Separately)
Standards IEC / EN / BS EN 62561-1
Classification Class H
Lightning current carrying capability (10/350 μs) =

Product 119914 was added to Notepad.

Product 119914 was added to the cart.


back to top