Your dashboard services.
Register to access all tools.

镀铜 CN 接地棒

由低碳高强度钢制成,表面镀有 99.9% 的纯铜,厚度为 250µm。
电解工艺也确保了螺纹上铜的涂层厚度,从而保证了螺纹的耐腐蚀性。螺纹符合 ANSI/ASME B1.1-2003 标准。
接地棒可通过专用的简易连接器连接。可使用 U 型夹或放热焊接进行连接。

直径 14.2mm

接地棒符合 IEC 62561-2 标准,用于安装引下线和变电站的接地系统。带有 5/8" UNC-2A 螺纹的型号。

2 Products

Part No. 614357 ER 14.2 1500 5/8" ST CU CN

GTIN 6942299503630, Customs tariff No. (EU): 853890, Gross weight: 1.50 kg, PU: 5.00


Images

Additional information

 

Technical data

材料 铜覆钢 St / Cu
接地棒长度 (l1) 1500 mm
直径 14.2 mm
螺纹规格 5/8"
测试标准 IEC 62561-2-2012, DL /T 1312-2013
铜层 ≥ 0.25 mm

Product 614357 was added to Notepad.

Product 614357 was added to the cart.

Part No. 614257 ER 14.2 2500 5/8" ST CU CN

GTIN 6942299502787, Customs tariff No. (EU): 853890, Gross weight: 4.70 kg, PU: 5.00


Images

Additional information

 

Technical data

材料 铜覆钢 St / Cu
接地棒长度 (l1) 2500 mm
直径 14.2 mm
螺纹规格 5/8"
测试标准 IEC 62561-2-2012, DL /T 1312-2013
铜层 ≥ 0.25 mm

Product 614257 was added to Notepad.

Product 614257 was added to the cart.


直径 17.2mm

接地棒符合 IEC 62561-2 标准,用于安装引下线和变电站的接地系统。带有 3/4" UNC-2A 螺纹的型号。

1 Product

Part No. 617257 ER 17.2 2500 3/4" ST CU CN

GTIN 6942299502794, Customs tariff No. (EU): 853890, Gross weight: 4.70 kg, PU: 5.00


Images

Additional information

 

Technical data

材料 铜覆钢 St / Cu
接地棒长度 (l1) 2500 mm
直径 17.2 mm
螺纹规格 3/4"
测试标准 IEC 62561-2-2012, DL /T 1312-2013
铜层 ≥ 0.25 mm

Product 617257 was added to Notepad.

Product 617257 was added to the cart.


back to top