These products are discontinued items. Remaining stock is available for delivery until no later than June 30, 2025.
Important notice:
DEHNcare WJP protective overall against high-pressure water jets
1,000 bar? Can your PPE take it?
Safe work with high-pressure water jets. High-pressure-resistant. Waterproof. Comfortable.
The WJP protective overall protects your employees while they are cleaning with high-pressure water jets up to 1000 bar (tested with type B flat jet nozzle according to test principle GS-IFA-P15). It is the first protective overall for high-pressure water jets tested and certified according to the new EU regulation for PPE.
These are the highlights of the WJP protective overall

Good for the person wearing it
- breathable and therefore particularly comfortable to wear
- extremely light - size M weighs only 2.3 kg
- waterproof all over
- washable at 60°

Good for the employer and safety specialist
- certified according to the PPE regulations
- the first protective overall against high-pressure jets to correspond to the test principles GS-IFA-P15.
- sustainable because washable
- branding service
Accessory DEHNcare WJP - Protective socks
High-pressure-resistant socks as basic protection in the foot region
To really be safe, the only alternatives up to now were UHP boots or safety shoes worn with gaiters.
UHP boots are too heavy and cumbersome for many people – and the problem with gaiters is that – in practice – people often don’t put them on … whether due to lack of time or laziness.
Reliable protection in a wide variety of industries
See for yourself!

Video in German:
Protective overall against high-pressure water jets
All the benefits of DEHNcare WJP at a glance.

Video in German:
1000 bar high-pressure water fabric test
Here you can see the difference:
Conventional moisture protection vs. DEHNcare WJP overall
Prevent cuts and injuries – worry-free work

Safety bonus
The protective overall is tested up to 1,000 bar and is high-pressure-resistant. It offers increased protection against abrasion and cuts for those parts of the body at greatest risk (arms, legs, knees).

A true lightweight
The overall weighs only 2.3 kg making it extremely light. The wearer has greater freedom of movement and does not tire as easily.

Quickly ready for use again
The overall is washable up to 60°. Chemical cleaning is also possible. This means that you need fewer disposable overalls, thus protecting the environment.

Worry-free work
The 2-layered composite material is water-proof, cut-resistant and breathable, making the overall extremely comfortable to wear.
Branding Service
Place your logo here!
Technical data

Have you got any questions? Contact us.
Technical support | Arc Fault Protection
Phone: +49 9181 906 1510