Ensure mobile
communication availability
protect employees.
communication availability
protect employees.
The DEHN solutions allow for reliable operation, high availability of networks and the reduction of maintenance costs through comprehensive protection concepts for every mobile radio site.
We ensure that the installations, power and data supply and, quite crucially, your employees are protected reliably from exposure to lightning and voltage. We enable permanent communication even under challenging conditions.

The DEHN protection solutions for mobile communication
Take a look at our protection solutions in detail or make use of our selection of protection solutions for a specific product choice for your application.
Rooftop sites
Integration of a radio system in an existing lightning protection system or a separate set-up depending on the requirements
Mast sites
Comprehensive protection for faultless operation reduces service costs
Protection for AC systems
Effective protection of your radio technology against surges on the voltage supply side
Protection for DC systems
Optimally protect active radio technology at the antenna site and power supplies
The DEHN services
Not only do we offer the right solutions, we also support you – as an operator, installer or equipment supplier of cell sites – with our services.
Conception and planning
Planning large installations? Need advice or support with your planning? We are happy to assist you.
Test centre
In our test centre, we can test, check and optimise your systems comprehensively.
Help and support
We are happy to answer any questions you may have on the topic of cell sites.
You can reach your contact person at [email protected].
Mobile communication downloads
Need more information or another document format?
Then please let us know.
Brochures | DEHN protects cell sites | All protection solutions and products summarised at a glance | .pdf 1.6 MB |
Brochures | The foundation earth electrodes | A maintenance-free earthing system | .pdf 3.0 MB |
Selection guide | Mobile communication product selection | Easy product selection using a QR code or menu | .pdf 1.6 MB |
Flyer | The foundation earth electrodes | Foundation earth electrode as per DIN 18014 | .pdf 329 KB |
Form | Test report | Documentation and continuity measurement of the earthing system | .pdf 524 KB |
Practical solution | Step voltage | Step and touch voltage | .pdf 984 KB |
White paper | Protection for mobile communication systems (4G/LTE) | Detailed, compact protection solution | .pdf 2.8 MB |
The DEHN Product Highlights for mobile communication
See for yourself. We offer you a comprehensive, useful, harmonised, complete range of products for the protection of mobile communication systems, enabling you to plan, purchase, install and service efficiently.
/www.dehn-international.com/store/f/57110747/HDVORSCHAU/900352.jpg)
900352
DEHNvap DVA M NG 3P 100 FM
The latest-generation combined arrester optimally incorporates the low space requirements of only 4 modules with the comfort of a modular protective device.
HVI Lightning Protection
Isolated lightning protection with HVI isolated solutions provides the seamless integration of a radio system into an existing lightning protection system on a building. Lightning currents are prevented from entering a building.
/www.dehn-international.com/store/f/57108579/HDVORSCHAU/540100a1_16-9.jpg)
Antenna earthing
Optimised components for antenna earthing ensure the correct set-up and operation of antenna sites.
/www.dehn-international.com/store/f/57651483/HDVORSCHAU/929148.jpg)
929148
DEHNgate
Surge protection for coaxial cables with different transmission performance values and frequency ranges.
/www.dehn-international.com/store/f/57589836/HDVORSCHAU/971126.jpg)
971126
DEHNsecure DSE M 1 60 FM
Coordinated lightning and current arrester optimised for reliable operation in DC systems.
/www.dehn-international.com/store/f/57110774/HDVORSCHAU/900351.jpg)
900351
DEHNvap DVA M NG 1P 50 FM
The latest-generation 1+1 combined arrester optimally incorporates the low space requirements of only 2 modules with the comfort of a modular protective device.
/www.dehn-international.com/store/f/57589887/HDVORSCHAU/971226.jpg)
971226
DEHNsecure DSE M 2P 60 FM
Coordinated lightning and current arrester optimised for reliable operation in DC systems.
Reference
DEHN protects active components at Vodafone LTE sites
As a tailored system solution for the integration of lightning current and surge protection, the overvoltage protection box has been developed, for which the lightning current withstand capability has been proven in laboratory tests and final technical approval has been granted.
Download referenceFAQs
Although the building does not have a lightning protection system, we want to erect a mobile communications station on top of it. Will I have to build a lightning protection system on the structure for the owner of the building?
Not normally. If there is no lightning protection system and you are not introducing any lightning currents / partial currents into the building, then you set up an antenna earthing system in accordance with your local requirements. These are often based on the IEC EN 60728-11 standards. This complies with current regulations and ABB leaflet no. 16 (https://www.vde.com/en/lightning-protection) which has been declared as binding. Important: The implementation guidelines of the grid operator must be followed.
The HVI Conductor is on the C-rail right next to the power supply cable. Is this permitted?
The HVI Conductor must only be fixed with the material designated for this purpose! If this is the case, cable routing right next to the power cable is permitted. However, you must bear in mind that an electromagnetic field will still arise, which inductively couples currents into the power cable and can cause a large voltage drop. For this reason, the power cable must be fitted with surge protective devices at the start and end (e.g. DEHN DSE M2P 60 FM [for -48 V] and DEHN DVA CSP 3P 100 FM [for mains voltage]).
We have antenna earthing in the existing system in line with DIN VDE 0855-300. Now we want to retrofit a new technical installation. Do I need to build an isolated lightning protection system for the new equipment?
The lightning protection system on the roof is from 1999, but still in good order and functional. Do I now need to upgrade it to the state of the art, because we have replaced an antenna?
We have built an additional antenna on the mast in the protected volume of the existing system. Have I compromised the grandfather rights as a result?
No. Grandfathering remains in place.
We need to route the new supply line through the building (chimney). What do I need to pay attention to regarding the design and the separation distance?
You must ensure the entire length of the conductor routed through the building maintains the separation distance, or more specifically "the prevention of flashovers". Since you are usually unable to maintain this, you should check if routing outside is possible instead. Otherwise, you must set up a separated (isolated) lightning protection system.
During the modification, the antenna support was extended by 1 metre. The HVI Conductor is now too short. Can I simply reconnect it, or extend it?
NO! None of the conductor types from the HVI product range that are currently available on the market may be extended. A new conductor might have to be routed here. You can, however, check if it is possible to "shift" the entire sealing end range using 8‑mm aluminium round wire in order to gain the "missing metres".
Can I do without wiring up surge protective devices when using the HVI Conductor?
No. The HVI Conductor can only ensure that the high voltage of the conductor is isolated and no flashovers occur when used correctly. The physical law dictating that any conductor through which current is flowing generates a magnetic field, thus inductively influencing its surroundings, also applies here. This is why adjacent conductor systems must be protected against surges.
Specific questions?
Planning requirements?
You can reach your contact person at [email protected].