Your dashboard services.
Register to access all tools.

DEHN protects GDRM
DEHN protects the gas industry

Lightning and surge protection for GCMS (MASTER)

!!! USE CLONE in order to create a new country site !!!

 

 

Safety from extraction to consumption

Gas pressure control and measurement systems reduce the gas pressure from the transport network to the regional supply network. This also involves measuring the gas throughput volume invoiced to the power utility.

A direct lightning strike, transients or surges from the grid can lead to failure of the system or measurement technology. This can soon lead to bottlenecks in the gas supply for private households.

Safeguard pressure control - protect sensitive measurement systems

If the sensitive measurement system fails, it is not clear how much gas has been delivered. The grid operator then has to deal with frequent enquiries and the time-consuming process of finding a consensus.

It is especially annoying when the measuring devices are also damaged. Replacements are expensive and it takes time before they are up and running. This is primarily because all the components have to be calibrated.

Protect employees

There is a danger of explosion when lightning strikes ex areas; Either as a result of a direct strike or sparking caused by partial lightning currents and interaction.

 

Optimise system availability and protect sensitive measuring devices.
Be on the safe side with a comprehensive lightning and surge protection concept.

Product recommendation

  • Überspannungsschutz für GDRM-Anlagen
  • Überspannungsschutz für GDRM-Anlagen
  • Überspannungsschutz für GDRM-Anlagen

EXFS Coaxial Connection Box:
Simple and flexible installation with coaxial connection system

With the coaxial connection box, you protect the insulating joints of pipelines in potentially explosive areas. To facilitate routine inspections, the coaxial connection box with an integrated EXFS 100 ex isolating spark gap is installed outside the hazardous area. This makes inspection especially simple and saves time. This solution is already being used at the natural gas transfer station of the MONACO pipeline.

Contact

Have you got questions? Contact us.

Team Process Technology

Phone: +49 9181 906 1740

back to top