Part No. 480598 HWS 300X210 AGBS HVI DE EN K
GTIN 4013364105607, Customs tariff No. (EU): 39219090, Gross weight: 90.84 g, PU: 1.00 db.
Technical data
Material | plastic |
Dimensions (l x w x d) | 300 x 210 x 1 mm |
Fixing | [4x] Ø6.5 mm |
Hole distance | 270 / 180 mm |
Part No. 253027 RLA 23 FB K SW
GTIN 4013364110427, Customs tariff No. (EU): 39269097, Gross weight: 9.30 g, PU: 50.00 db.
Technical data
Material | plastic |
Colour | black ● |
Conductor support Rd | 23 mm |
Part No. 105466 DH PAE 18 D16 1000 AL V2A
GTIN 4013364484900, Customs tariff No. (EU): 85389099, Gross weight: 670.00 g, PU: 1.00 db.
Technical data
Material of spacer | Al |
Length of spacer | 1000 mm |
Conductor support Rd | 18 mm |
Material of conductor holder | StSt |
Clamping range Rd MV clamp | 8-10 / 16 mm |
Clamp material | Al |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 102050 ULP KS D370 SW
GTIN 4013364045996, Customs tariff No. (EU): 39269097, Gross weight: 217.00 g, PU: 1.00 db.
Technical data
Outside diameter Ø | 370 mm |
Inside diameter Ø | 360 mm |
Material | EVA |
Colour | black ● |
Part No. 106324 SPK 25X0.3 V2A
GTIN 4013364099074, Customs tariff No. (EU): 85389099, Gross weight: 51.70 g, PU: 20.00 db.
Technical data
Material of head | StSt |
For strap (w x d) | 25 x 0.3 mm |
Screw | di M8 x 20 mm |
Material of screw | StSt |
Part No. 253301 BES 4.6KG SB10 180X180X70
GTIN 4013364129788, Customs tariff No. (EU): 68109100, Gross weight: 4.60 kg, PU: 24.00 db.
Technical data
Material | concrete (C35/45) |
Dimensions | 180 x 180 x 70 mm |
Part No. 275330 LH ZS 20 SB50.300 PA V2A
GTIN 4013364105065, Customs tariff No. (EU): 85389099, Gross weight: 218.30 g, PU: 1.00 db.
Technical data
Material of conductor holder | PA |
Conductor support Rd | 20 mm |
Tensioning range Ø pipe | 50-300 mm |
Part No. 253239 DLH ZS 20 23 V2A 8.5KG KT D240 ULP
GTIN 4013364159853, Customs tariff No. (EU): 85389099, Gross weight: 8.70 kg, PU: 1.00 db.
Technical data
Material of conductor holder | StSt |
Conductor support Rd | 20 / 23 mm |
Part No. 275220 LH ZS 20 H19 IGM8 GR PA
GTIN 4013364103450, Customs tariff No. (EU): 39269097, Gross weight: 20.00 g, PU: 25.00 db.
PredecessorTechnical data
Material of conductor holder | PA |
Conductor support Rd | 20 mm |
Female thread | M8 |
Fixing bore | 6.5 mm |
Part No. 106812 DH ZS 20 D16 1000 GFK PA
GTIN 4013364104907, Customs tariff No. (EU): 85389099, Gross weight: 435.10 g, PU: 1.00 db.
Technical data
Material of spacer | GRP |
Material of conductor holder / adapter | PA |
Length (l1) | 1000 mm |
Conductor support Rd | 20 mm |
Thread | M8 |
Max. gust wind speed (1x block 17 kg, holder distance 1000 mm) | 98 km/h |
Part No. 106852 DH ZS 20 D16 500 GFK PA
GTIN 4013364119307, Customs tariff No. (EU): 85389099, Gross weight: 229.00 g, PU: 1.00 db.
Technical data
Material of spacer | GRP |
Material of conductor holder / adapter | PA |
Length (l1) | 500 mm |
Conductor support Rd | 20 mm |
Thread | M8 |
Max. gust wind speed (1x block 17 kg, holder distance 1000 mm) | 151 km/h |
Part No. 202829 DLH ZS 20 23 H55 L205 V2A
GTIN 4013364159822, Customs tariff No. (EU): 85389099, Gross weight: 119.00 g, PU: 1.00 db.
PredecessorTechnical data
Material of roof conductor holder | StSt |
Material of conductor holder | StSt |
Conductor support Rd | 20 / 23 mm |
Length of brace | 205 mm |
Part No. 202850 DLH RSF ZS 20 23 V2A
GTIN 4013364354135, Customs tariff No. (EU): 85389099, Gross weight: 205.40 g, PU: 25.00 db.
Technical data
Material (roof conductor holder) | StSt |
Material (conductor holder) | StSt |
Clamping range | Ø20-25 mm |
Conductor support Rd | 20 / 23 mm |
Standard | EN 62561-4 |
Part No. 275252 LH ZS 20 23 B5.5X10 V2A
GTIN 4013364155626, Customs tariff No. (EU): 85389099, Gross weight: 49.00 g, PU: 25.00 db.
PredecessorTechnical data
Material of conductor holder | StSt |
Conductor support Rd | 20 / 23 mm |
Fixing hole | 5.5 x 10 mm |
Standard | EN 62561-4 |
Part No. 102010 BES 17KG KT16 D337 SET
GTIN 4013364057814, Customs tariff No. (EU): 68109100, Gross weight: 17.62 kg, PU: 54.00 db.
Technical data
Weight | 17 kg |
Support | wedge mounting Ø16 mm |
Diameter Ø | 337 mm |
Material | concrete (C45/55) |
Material of wedge / adapter | StSt |
Part No. 106323 BRS SPB25 50.300 V2A
GTIN 4013364097315, Customs tariff No. (EU): 85389099, Gross weight: 121.50 g, PU: 10.00 db.
Technical data
Material of head / strap | StSt |
Clamping range Ø | 50-300 mm |
Dimensions of strap | 1100 x 25 x 0.3 mm |
Material of screw | StSt |
Part No. 819997 WSS L120 GR
GTIN 4013364504394, Customs tariff No. (EU): 39173200, Gross weight: 93.00 g, PU: 10.00 db.
Technical data
Length (l) | 120 mm |
Inner diameter (d) | 32 mm |
Colour | grey |
Part No. 202853 DLH AL ZS 20 23 V2A
GTIN 4013364354166, Customs tariff No. (EU): 85389099, Gross weight: 113.00 g, PU: 25.00 db.
Technical data
Material (roof conductor holder) | StSt |
Material (conductor holder) | StSt |
Fixing | [4x] Ø5.2 / [2x] Ø6.5 mm |
Conductor support Rd | 20 / 23 mm |
Standard | EN 62561-4 |
Part No. 253026 RLA 20 FB K SW
GTIN 4013364100169, Customs tariff No. (EU): 39269097, Gross weight: 9.50 g, PU: 50.00 db.
Technical data
Material | plastic |
Colour | black ● |
Conductor support Rd | 20 mm |
Part No. 253015 DLH FB 8 LO 100X100X70
GTIN 4013364022201, Customs tariff No. (EU): 68109100, Gross weight: 1.05 kg, PU: 10.00 db.
Technical data
Conductor routing | loose |
Material of conductor holder | plastic |
Conductor support Rd | 8 mm |
Block | concrete (C35/45) |
Weight | 1 kg |
Part No. 106815 DH ZS 20 D16 1270 GFK PA
GTIN 4013364381506, Customs tariff No. (EU): 85389099, Gross weight: 537.70 g, PU: 1.00 db.
Technical data
Material of spacer | GRP |
Material of conductor holder / adapter | PA |
Quantity of concrete bases | 2 (17 kg each) |
Length | 1270 mm |
Insulating clearance | 1245 mm |
Conductor support Rd | 20 mm |
Thread | M8 |
Part No. 202852 DLH SF ZS 20 23 V2A
GTIN 4013364354159, Customs tariff No. (EU): 85389099, Gross weight: 157.80 g, PU: 25.00 db.
Technical data
Material (roof conductor holder) | StSt |
Material (conductor holder) | StSt |
Clamping range | 0.7-8 mm |
Conductor support Rd | 20 / 23 mm |
Standard | EN 62561-4 |
Part No. 540901 SPB 25X0.3 L100M V2A
GTIN 4013364076525, Customs tariff No. (EU): 73269098, Gross weight: 6.30 kg, PU: 1.00 db.
Technical data
Material | StSt |
Strap dimensions (w x d) | 25 x 0.3 mm |
Length | 100 m |
Part No. 275320 LH ZS 20 23 SB50.300 V2A
GTIN 4013364099876, Customs tariff No. (EU): 85389099, Gross weight: 250.00 g, PU: 1.00 db.
Technical data
Material of conductor holder | StSt |
Conductor support Rd | 20-23 mm |
Tensioning range Ø pipe | 50-300 mm |
Part No. 275319 LH ZS 20 23 SBH 25X0.3 V2A
GTIN 4013364229952, Customs tariff No. (EU): 85389099, Gross weight: 131.50 g, PU: 10.00 db.
Technical data
Material of conductor holder | StSt |
Conductor support Rd | 20-23 mm |
Part No. 253289 LH ZS 20 23 DS10 L75 V2A
GTIN 4013364159860, Customs tariff No. (EU): 85389099, Gross weight: 94.00 g, PU: 1.00 db.
Technical data
Material | StSt |
Conductor support Rd | 20 / 23 mm |
Height of conductor holder | 87 mm |
Bolt | Ø10 mm (push-fit) |
Part No. 253300 GP B10 H60 D300 KS GR
GTIN 4013364129771, Customs tariff No. (EU): 85389099, Gross weight: 196.67 g, PU: 24.00 db.
Technical data
Diameter Ø | 300 mm |
Diameter Ø of lock bush | 10 mm |
Height | 60 mm |
Material | plastic |
Colour | grey ● |
Part No. 819998 KB UVB 460X7.6 SW
GTIN 4013364494251, Customs tariff No. (EU): 39209200, Gross weight: 6.90 g, PU: 100.00 db.
Technical data
Length | 460 mm |
Material | Polyamide 6.6 |
Design | UV-resistant |
Part No. 819999 KB UVB 546X13 SW
GTIN 4013364222779, Customs tariff No. (EU): 39209200, Gross weight: 16.00 g, PU: 50.00 db.
Technical data
Length | 546 mm |
Material | Polyamide 6.6 |
Design | UV-resistant |
Part No. 253229 DLH ZS 20 23 V2A 4.7KG BES180 GP300 K
GTIN 4013364159846, Customs tariff No. (EU): 85389099, Gross weight: 4.89 kg, PU: 1.00 db.
Technical data
Material of conductor holder | StSt |
Conductor support Rd | 20 / 23 mm |
Part No. 480599 HWS 70X30 APA DE EN K
GTIN 4013364105614, Customs tariff No. (EU): 39219090, Gross weight: 4.57 g, PU: 10.00 db.
Technical data
Material | plastic |
Dimensions (l x w x d) | 70 x 30 x 1 mm |
Fixing | [2x] Ø6.5 mm |
Hole distance | 38 mm |
Part No. 253279 LH ZS 20 23 KT D16 L85 V2A
GTIN 4013364159877, Customs tariff No. (EU): 85389099, Gross weight: 182.00 g, PU: 1.00 db.
Technical data
Material | StSt |
Conductor support Rd | 20 / 23 mm |
Height of conductor holder | 125 mm |
Bolt | Ø16 mm (wedge-fit) |
Part No. 202851 DLH KF ZS 20 23 V2A
GTIN 4013364354142, Customs tariff No. (EU): 85389099, Gross weight: 212.40 g, PU: 25.00 db.
Technical data
Material (roof conductor holder) | StSt |
Material (conductor holder) | StSt |
Clamping range | approx. 18 / 22 mm |
Conductor support Rd | 20 / 23 mm |
Standard | EN 62561-4 |
Part No. 275251 LH ZS 20 23 GM6 V2A
GTIN 4013364155619, Customs tariff No. (EU): 85389099, Gross weight: 49.00 g, PU: 25.00 db.
PredecessorTechnical data
Material of conductor holder | StSt |
Conductor support Rd | 20 / 23 mm |
Thread | M6 |
Standard | EN 62561-4 |
Part No. 275250 LH ZS 20 23 GM8 V2A
GTIN 4013364155602, Customs tariff No. (EU): 85389099, Gross weight: 49.00 g, PU: 25.00 db.
PredecessorTechnical data
Material of conductor holder | StSt |
Conductor support Rd | 20 / 23 mm |
Thread | M8 |
Standard | EN 62561-4 |
Part No. 102075 BES 8.5KG KT10 16 D240 SET
GTIN 4013364094215, Customs tariff No. (EU): 68109100, Gross weight: 8.46 kg, PU: 120.00 db.
Technical data
Total weight | 8.5 kg |
Diameter Ø | 240 mm |
Material | concrete (C45/55) |
Material of wedge / adapter | StSt |
Part No. 102060 ULP KS D280 SW
GTIN 4013364094987, Customs tariff No. (EU): 39269097, Gross weight: 139.90 g, PU: 1.00 db.
Technical data
Outside diameter Ø | 280 mm |
Inside diameter Ø | 270 mm |
Material | EVA |
Colour | black ● |
Part No. 275229 LH ZS 20 H10 B6.5X16 V2A
GTIN 4013364102040, Customs tariff No. (EU): 85389099, Gross weight: 61.30 g, PU: 50.00 db.
Technical data
Material of conductor holder | StSt |
Conductor support Rd | 20 mm |
Fixing hole | 6.5 x 16 mm |
Screw | dm M6 x 14 mm |
Part No. 275259 LH ZS 20 23 KS H10 V2A
GTIN 4013364155633, Customs tariff No. (EU): 85389099, Gross weight: 52.00 g, PU: 25.00 db.
Technical data
Material of conductor holder | StSt |
Conductor support Rd | 20 / 23 mm |
Thread | M8 |
Standard | EN 62561-4 |
Part No. 819296 BFS SR D40 4AE HVI LI PL KST
GTIN 4013364492684, Customs tariff No. (EU): 85389099, Gross weight: 72.00 g, PU: 1.00 db.
Technical data
Material | Plastic |
Diameter Ø | 40 mm |
Conductor holder | 4x |
Part No. 819297 BFS SR D50 4AE HVI KST
GTIN 4013364492691, Customs tariff No. (EU): 85389099, Gross weight: 68.00 g, PU: 1.00 db.
Technical data
Material | Plastic |
Diameter Ø | 50 mm |
Conductor holder | 4x |