Your dashboard services.
Register to access all tools.

Végkikpézési szakasz, csatlakozás az "attika lemezburkolat"-hoz

Spacer for HVI Conductor

1 Product

Part No. 106815 DH ZS 20 D16 1270 GFK PA

GTIN 4013364381506, Customs tariff No. (EU): 85389099, Gross weight: 537.70 g, PU: 1.00 db.


Images

Additional information

Spacer for HVI Conductor GRP
Spacer for HVI Conductor for the variable
sealing end range
For erection in two wedge-mounting
concrete bases
Spacer (insulating clearance) made of glass-fibre reinforced
plastic (GRP) Ø16 mm
Material factor km = 0.7
Colour (lightgrey), UV stabilised
The spacers are dimensioned according to Eurocode
Material of conductor holder / adapter: PA
Length: 1270 mm
Conductor support Rd: 20 mm
Thread: M8

Gyártó: DEHN
Típus: DH ZS 20 D16 1270 GFK PA
Cikksz.: 106815
vagy egyenértékű.

 

Technical data

Material of spacer GRP
Material of conductor holder / adapter PA
Quantity of concrete bases 2 (17 kg each)
Length 1270 mm
Insulating clearance 1245 mm
Conductor support Rd 20 mm
Thread M8

Product 106815 was added to Notepad.

Product 106815 was added to the cart.


KS Connector

1 Product

Part No. 301209 KSV 200 10 FER V2A

GTIN 4013364158252, Customs tariff No. (EU): 85359000, Gross weight: 67.00 g, PU: 1.00 db.


Images

Additional information

KS connector (200 kA) with spring washer, StSt
KS connector for connecting round conductors to flat profiles, lightning current carrying capability up to 200 kA (10/350)
Material of clamping screw: StSt
Material of clamp: StSt
Clamping range Rd: 10 mm
Type: + spring washer
Standard: based on EN 62561-1

Gyártó: DEHN
Típus: KSV 200 10 FER V2A
Cikksz.: 301209
vagy egyenértékű.

Certificates

 

Technical data

Material of clamping screw StSt
Material of clamp StSt
Clamping range Rd 10 mm
Type + spring washer

Product 301209 was added to Notepad.

Product 301209 was added to the cart.


Spacer with EB Element for HVI Conductor (length of variable sealing end 350-900 mm)

1 Product

Part No. 105461 DIDH PAE 20 D16 1270 AL V2A

GTIN 4013364381520, Customs tariff No. (EU): 85389099, Gross weight: 882.10 g, PU: 1.00 db.


Images

Additional information

Spacer with EB element length 1270mm
Spacer for implementing the variable
sealing end of the HVI conductor
With MV clamp for the connection of
Rd 16 mm / Rd 8-10 mm.
Concrete base (Part No. 102 010, weight 17 kg) and
support plate (Part No. 102 050) must be ordered
separately.
Material of spacer: Al
Lenght of spacer : 1270 mm
Conductor support Rd: 20 mm
Material of conductor holder: StSt
Length of variable sealing end: 350-900 mm
Max. gust wind speed (1 base 17 kg each; l = 900 mm): 105 km/h
Max. gust wind speed (2 bases 17 kg each; l = 900 mm): 150 km/h

Gyártó: DEHN
Típus: DIDH PAE 20 D16 1270 AL V2A
Cikksz.: 105461
vagy egyenértékű.

Certificates

 

Technical data

Material of spacer Al
Lenght of spacer 1270 mm
Conductor support Rd 20 mm
Material of conductor holder StSt
Length of variable sealing end 350-900 mm

Product 105461 was added to Notepad.

Product 105461 was added to the cart.


Variable Tripod with EB Element for HVI Conductor (length of variable sealing end 900 - 1500 mm)

1 Product

Part No. 105469 V DBS RA320 PAE 20 V 600 1180 V2A

GTIN 4013364381575, Customs tariff No. (EU): 85389099, Gross weight: 3.70 kg, PU: 1.00 db.


Images

Additional information

Tripod with EB element length max. 1180mm
Variable tripod for implementing the variable
sealing end of the HVI Conductor
With UNI earthing clamp for connecting
1x Rd 8-10 mm and 1x conductor 4-50 mm²
Concrete base (Part No. 102 010, weight 8.5 kg) and
support plate (Part No. 102 060) must be ordered
separately.
Material (tripod): StSt
Conductor support Rd: 20 mm
Adjustment range of spacer: 600-1180 mm
Length of variable sealing end: 900-1500 mm
Max. gust wind speed (3 bases 8.5 kg each; l = 900 mm): 180 km/h
Max. gust wind speed (3 bases 8.5 kg each; l = 1500 mm): 110 km/h

Gyártó: DEHN
Típus: V DBS RA320 PAE 20 V 600 1180 V2A
Cikksz.: 105469
vagy egyenértékű.

Certificates

 

Technical data

Material (tripod) StSt
Radius 320 mm
Quantity of concrete bases 3 (8.5 kg each)
Conductor support Rd 20 mm
Adjustment range of spacer 600-1180 mm
Length of variable sealing end 900-1500 mm

Product 105469 was added to Notepad.

Product 105469 was added to the cart.


back to top