Part No. 410239 PAE 27 AB11 V2A
GTIN 4013364152465, Customs tariff No. (EU): 85359000, Gross weight: 80.00 g, PU: 1.00 db.
Technical data
Material | StSt |
Clamping range Ø | 27 mm |
Connection bore Ø | 11 mm |
Screw | i M10 x 20 mm |
Part No. 301019 KSV 6.10 FER V2A
GTIN 4013364081277, Customs tariff No. (EU): 85359000, Gross weight: 63.80 g, PU: 100.00 db.
Technical data
Material | StSt |
Clamping range Rd | 6-10 mm |
Connection (single-wire / multi-wire) | 25-70 mm2 |
Part No. 459200 UTK 200 2X10 FL30 ZP V2A
GTIN 4013364155527, Customs tariff No. (EU): 85359000, Gross weight: 132.00 g, PU: 1.00 db.
Technical data
Material | StSt |
Clamping range Rd / Rd | 10 / 10 mm |
Clamping range Rd / Fl | 10 / 30 mm |