GTIN 4013364099937, Customs tariff No. (EU): 85389099, Gross weight: 481.30 g, PU: 1.00 db.
Images
Additional information
Technical data
Material of brace | St/tZn |
Material of bolt | StSt |
Length of bolt | 475 mm |
Conductor support Rd | 16 mm |
Application notes | with additional bore Ø 7 mm for fixing at batten |
Material of brace | St/tZn |
Material of bolt | StSt |
Fixing | [2x] Ø7 mm |
Length of bolt | 475 mm |
Conductor support Rd | 16 mm |
Material of screw / nut | StSt |
Screw | di M8 x 20 mm |